1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Temperature Sensors - Sheath, For Moving Parts, K-Thermocouple

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 1,619.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]It is highly resistant to bending due to the flexible Silicone-coating lead. (Avoid excessive bending.)

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
MFSK1.6-50
MFSK1.6-100SALE
MFSK1.6-150
MFSK3.2-50
MFSK3.2-100
MFSK3.2-150SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSheath, Protection Tube Diameter
(Ø)
Sheath, Protecting Tube Length L
(mm)

฿ 1,619.80

TEMPERATURE SENSORS 1 Piece(s) Available 3 Day(s) 101.650

฿ 1,619.80

฿ 832.09

TEMPERATURE SENSORS 1 Piece(s) Same day 101.6100

฿ 1,660.75

TEMPERATURE SENSORS 1 Piece(s) Available 3 Day(s) 101.6150

฿ 1,619.80

TEMPERATURE SENSORS 1 Piece(s) Available Same day 103.250

฿ 1,619.80

TEMPERATURE SENSORS 1 Piece(s) Available Same day 103.2100

฿ 1,688.05

฿ 775.32

TEMPERATURE SENSORS 1 Piece(s) Same day 103.2150

Loading...

  1. 1

Basic Information

Measurement Object Temperature Sensor Type of Temperature Sensor Thermocouple Type of Thermocouple K Thermocouple
Sheath, Protecting Tube Material SUS316 Temperature Measurement Contact Point Isolated Neutral Type Operating Environment Standard
Operating Temperature Range(°C) 0::150 Number of Elements 1 Sheath, Protecting Tube Shape Straight
Attaching Portion Shape Sleeve Type of Terminal Y-Shaped Crimp Terminal Lead Wire Insulation Material Silicon Coating
Lead Wire Length (F)(m) 2