(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Lid for open tank (single unit). You can choose from 3 types: standard type ``TANCV'', closed type standard ``TANCVM'', and closed type outlet shape selection ``TANCVS''. [Standard addition] 5 inner diameter sizes and closed type lever band type have been added. did.
Type | [ M ]Material | Normal Operating Pressure | ||
For Standard | For Seal-able | |||
For Standard | For Outlet Shape Selectable | |||
TANCV | TANCVM | TANCVS | 304 Stainless Steel | Atmospheric Pressure |
Part Number | - | For Inlet Shape Selectable Type |
TANCV180 TANCVS210 | - | A - A |
Part Number |
---|
TANCV180 |
TANCV210 |
TANCV240 |
TANCV270 |
TANCV300 |
TANCV360 |
TANCVM180 |
TANCVM210 |
TANCVM240 |
TANCVM270 |
TANCVM300 |
TANCVM360 |
TANCVS180-[A,D,E,F]-[A,D,E,F] |
TANCVS210-[A,D,E,F]-[A,D,E,F] |
TANCVS240-[A,D,E,F]-[A,D,E,F] |
TANCVS270-[A,D,E,F]-[A,D,E,F] |
TANCVS300-[A,D,E,F]-[A,D,E,F] |
TANCVS360-[A,D,E,F]-[A,D,E,F] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Tank Type | I.D. D (Ø) | Liquid Inlet Shape |
---|---|---|---|---|---|---|---|---|---|
฿ 1,274.00 | OPENING-TANKS-PARTS | 1 Piece(s) | 5 Day(s) | 10 | For Standard Type | 180 | - | ||
฿ 1,365.00 | OPENING-TANKS-PARTS | 1 Piece(s) | 5 Day(s) | 10 | For Standard Type | 210 | - | ||
฿ 1,547.00 | OPENING-TANKS-PARTS | 1 Piece(s) | 5 Day(s) | 10 | For Standard Type | 240 | - | ||
฿ 1,865.50 | OPENING-TANKS-PARTS | 1 Piece(s) | 5 Day(s) | 10 | For Standard Type | 270 | - | ||
฿ 2,138.50 | OPENING-TANKS-PARTS | 1 Piece(s) | 5 Day(s) | 10 | For Standard Type | 300 | - | ||
฿ 2,684.50 | OPENING-TANKS-PARTS | 1 Piece(s) | 5 Day(s) | 10 | For Standard Type | 360 | - | ||
฿ 1,501.50 | OPENING-TANKS-PARTS | 1 Piece(s) | 5 Day(s) | 10 | For Sealable Type | 180 | - | ||
฿ 1,683.50 | OPENING-TANKS-PARTS | 1 Piece(s) | 5 Day(s) | 10 | For Sealable Type | 210 | - | ||
฿ 1,865.50 | OPENING-TANKS-PARTS | 1 Piece(s) | 5 Day(s) | 10 | For Sealable Type | 240 | - | ||
฿ 2,047.50 | OPENING-TANKS-PARTS | 1 Piece(s) | 5 Day(s) | 10 | For Sealable Type | 270 | - | ||
฿ 2,229.50 | OPENING-TANKS-PARTS | 1 Piece(s) | 5 Day(s) | 10 | For Sealable Type | 300 | - | ||
฿ 3,139.50 | OPENING-TANKS-PARTS | 1 Piece(s) | 5 Day(s) | 10 | For Sealable Type | 360 | - | ||
- | OPENING-TANKS-PARTS | 1 Piece(s) | 10 Day(s) | 10 | For Sealable Type | 180 | Threaded Shape: Shape E: R (PT) 1/4 / Threaded Shape: Shape D: R (PT) 1/8 / Threaded Shape: Shape F: R (PT) 3/8 / Sanitary Shape: Shape A: Straight | ||
- | OPENING-TANKS-PARTS | 1 Piece(s) | 10 Day(s) | 10 | For Sealable Type | 210 | Threaded Shape: Shape E: R (PT) 1/4 / Threaded Shape: Shape D: R (PT) 1/8 / Threaded Shape: Shape F: R (PT) 3/8 / Sanitary Shape: Shape A: Straight | ||
- | OPENING-TANKS-PARTS | 1 Piece(s) | 10 Day(s) | 10 | For Sealable Type | 240 | Threaded Shape: Shape E: R (PT) 1/4 / Threaded Shape: Shape D: R (PT) 1/8 / Threaded Shape: Shape F: R (PT) 3/8 / Sanitary Shape: Shape A: Straight | ||
- | OPENING-TANKS-PARTS | 1 Piece(s) | 10 Day(s) | 10 | For Sealable Type | 270 | Threaded Shape: Shape E: R (PT) 1/4 / Threaded Shape: Shape D: R (PT) 1/8 / Threaded Shape: Shape F: R (PT) 3/8 / Sanitary Shape: Shape A: Straight | ||
- | OPENING-TANKS-PARTS | 1 Piece(s) | 10 Day(s) | 10 | For Sealable Type | 300 | Threaded Shape: Shape E: R (PT) 1/4 / Threaded Shape: Shape D: R (PT) 1/8 / Threaded Shape: Shape F: R (PT) 3/8 / Sanitary Shape: Shape A: Straight | ||
- | OPENING-TANKS-PARTS | 1 Piece(s) | 10 Day(s) | 10 | For Sealable Type | 360 | Threaded Shape: Shape E: R (PT) 1/4 / Threaded Shape: Shape D: R (PT) 1/8 / Threaded Shape: Shape F: R (PT) 3/8 / Sanitary Shape: Shape A: Straight |
Loading...
Type | Lids |
---|
How can we improve?
How can we improve?