1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sanitary Pipe Fittings - Pressure Tanks - Covers

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Sanitary Pipe Fittings - Pressure Tanks - Covers
  • Sanitary Pipe Fittings - Pressure Tanks - Covers
  • Sanitary Pipe Fittings - Pressure Tanks - Covers
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

You can choose the number and hole size of the lid.
[Standard addition] 200A and 250A have been added.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
TNKKH120-0
TNKKH120-3-Q[1,​2,​3]-R[1,​2,​3]-S[1,​2,​3]
TNKKH120-4-Q[1,​2,​3]-R[1,​2,​3]-S[1,​2,​3]-X[1,​2,​3]
TNKKH120-5-Q[1,​2,​3]-R[1,​2,​3]-S[1,​2,​3]-X[1,​2,​3]-Y[1,​2,​3]
TNKKH135-0
TNKKH135-3-Q[1,​2,​3]-R[1,​2,​3]-S[1,​2,​3]
TNKKH135-4-Q[1,​2,​3]-R[1,​2,​3]-S[1,​2,​3]-X[1,​2,​3]
TNKKH135-5-Q[1,​2,​3]-R[1,​2,​3]-S[1,​2,​3]-X[1,​2,​3]-Y[1,​2,​3]
TNKKH160-0
TNKKH160-3-Q[1,​2,​3]-R[1,​2,​3]-S[1,​2,​3]
TNKKH160-4-Q[1,​2,​3]-R[1,​2,​3]-S[1,​2,​3]-X[1,​2,​3]
TNKKH160-5-Q[1,​2,​3]-R[1,​2,​3]-S[1,​2,​3]-X[1,​2,​3]-Y[1,​2,​3]
TNKKH190-0
TNKKH190-3-Q[1,​2,​3]-R[1,​2,​3]-S[1,​2,​3]
TNKKH190-4-Q[1,​2,​3]-R[1,​2,​3]-S[1,​2,​3]-X[1,​2,​3]
TNKKH190-5-Q[1,​2,​3]-R[1,​2,​3]-S[1,​2,​3]-X[1,​2,​3]-Y[1,​2,​3]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Holes Outer Dia. D1
(Ø)
Select the thread diameter [Q] 1 (1/8), 2 (1/4), 3 (3/8) Select the thread diameter [R] 1 (1/8), 2 (1/4), 3 (3/8) Select the thread diameter [S] 1 (1/8), 2 (1/4), 3 (3/8) Select the thread diameter [X] 1 (1/8), 2 (1/4), 3 (3/8) Select the thread diameter [Y] 1 (1/8), 2 (1/4), 3 (3/8)

฿ 3,048.50

PRESSURE-TANKS-PARTS 1 Piece(s) 6 Day(s) 100120-----

-

PRESSURE-TANKS-PARTS 1 Piece(s) 8 Day(s) 1031201 ~ 31 ~ 31 ~ 3--

-

PRESSURE-TANKS-PARTS 1 Piece(s) 8 Day(s) 1041201 ~ 31 ~ 31 ~ 31 ~ 3-

-

PRESSURE-TANKS-PARTS 1 Piece(s) 8 Day(s) 1051201 ~ 31 ~ 31 ~ 31 ~ 31 ~ 3

฿ 3,458.00

PRESSURE-TANKS-PARTS 1 Piece(s) 6 Day(s) 100135-----

-

PRESSURE-TANKS-PARTS 1 Piece(s) 8 Day(s) 1031351 ~ 31 ~ 31 ~ 3--

-

PRESSURE-TANKS-PARTS 1 Piece(s) 8 Day(s) 1041351 ~ 31 ~ 31 ~ 31 ~ 3-

-

PRESSURE-TANKS-PARTS 1 Piece(s) 8 Day(s) 1051351 ~ 31 ~ 31 ~ 31 ~ 31 ~ 3

฿ 4,322.50

PRESSURE-TANKS-PARTS 1 Piece(s) 6 Day(s) 100160-----

-

PRESSURE-TANKS-PARTS 1 Piece(s) 8 Day(s) 1031601 ~ 31 ~ 31 ~ 3--

-

PRESSURE-TANKS-PARTS 1 Piece(s) 8 Day(s) 1041601 ~ 31 ~ 31 ~ 31 ~ 3-

-

PRESSURE-TANKS-PARTS 1 Piece(s) 8 Day(s) 1051601 ~ 31 ~ 31 ~ 31 ~ 31 ~ 3

฿ 5,460.00

PRESSURE-TANKS-PARTS 1 Piece(s) 6 Day(s) 100190-----

-

PRESSURE-TANKS-PARTS 1 Piece(s) 8 Day(s) 1031901 ~ 31 ~ 31 ~ 3--

-

PRESSURE-TANKS-PARTS 1 Piece(s) 8 Day(s) 1041901 ~ 31 ~ 31 ~ 31 ~ 3-

-

PRESSURE-TANKS-PARTS 1 Piece(s) 8 Day(s) 1051901 ~ 31 ~ 31 ~ 31 ~ 31 ~ 3

Loading...

  1. 1

Basic Information

Type Lids for Pressure Tanks