(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
pressurized tank that pressurizes and pumps liquid. This is an inexpensive type with a limited input port. The outlet is located at the bottom, so there is little liquid left inside the container, and it is excellent for liquid drainage.
Part Number |
---|
TNKC4-0 |
TNKC4-3 |
TNKC5.9-0 |
TNKC5.9-3 |
TNKC12.7-0 |
TNKC12.7-3 |
TNKC22.5-0 |
TNKC22.5-3 |
TNKCF4-0 |
TNKCF4-3 |
TNKCF5.9-0 |
TNKCF5.9-3 |
TNKCF12.7-0 |
TNKCF12.7-3 |
TNKCF22.5-0 |
TNKCF22.5-3 |
TNKCFH4-3-Q[1,2,3]-R[1,2,3]-S[1,2,3] |
TNKCFH4-4-Q[1,2,3]-R[1,2,3]-S[1,2,3]-X[1,2,3] |
TNKCFH4-5-Q[1,2,3]-R[1,2,3]-S[1,2,3]-X[1,2,3]-Y[1,2,3] |
TNKCFH5.9-3-Q[1,2,3]-R[1,2,3]-S[1,2,3] |
TNKCFH5.9-4-Q[1,2,3]-R[1,2,3]-S[1,2,3]-X[1,2,3] |
TNKCFH5.9-5-Q[1,2,3]-R[1,2,3]-S[1,2,3]-X[1,2,3]-Y[1,2,3] |
TNKCFH12.7-3-Q[1,2,3]-R[1,2,3]-S[1,2,3] |
TNKCFH12.7-4-Q[1,2,3]-R[1,2,3]-S[1,2,3]-X[1,2,3] |
TNKCFH12.7-5-Q[1,2,3]-R[1,2,3]-S[1,2,3]-X[1,2,3]-Y[1,2,3] |
TNKCFH22.5-3-Q[1,2,3]-R[1,2,3]-S[1,2,3] |
TNKCFH22.5-4-Q[1,2,3]-R[1,2,3]-S[1,2,3]-X[1,2,3] |
TNKCFH22.5-5-Q[1,2,3]-R[1,2,3]-S[1,2,3]-X[1,2,3]-Y[1,2,3] |
TNKCH4-3-Q[1,2,3]-R[1,2,3]-S[1,2,3] |
TNKCH4-4-Q[1,2,3]-R[1,2,3]-S[1,2,3]-X[1,2,3] |
TNKCH4-5-Q[1,2,3]-R[1,2,3]-S[1,2,3]-X[1,2,3]-Y[1,2,3] |
TNKCH5.9-3-Q[1,2,3]-R[1,2,3]-S[1,2,3] |
TNKCH5.9-4-Q[1,2,3]-R[1,2,3]-S[1,2,3]-X[1,2,3] |
TNKCH5.9-5-Q[1,2,3]-R[1,2,3]-S[1,2,3]-X[1,2,3]-Y[1,2,3] |
TNKCH12.7-3-Q[1,2,3]-R[1,2,3]-S[1,2,3] |
TNKCH12.7-4-Q[1,2,3]-R[1,2,3]-S[1,2,3]-X[1,2,3] |
TNKCH12.7-5-Q[1,2,3]-R[1,2,3]-S[1,2,3]-X[1,2,3]-Y[1,2,3] |
TNKCH22.5-3-Q[1,2,3]-R[1,2,3]-S[1,2,3] |
TNKCH22.5-4-Q[1,2,3]-R[1,2,3]-S[1,2,3]-X[1,2,3] |
TNKCH22.5-5-Q[1,2,3]-R[1,2,3]-S[1,2,3]-X[1,2,3]-Y[1,2,3] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Capacity Scope Section (Lower Limit) (ℓ) | Capacity Scope Section (Upper Limit) (ℓ) | Effective Capacity (ℓ) | O-Ring Material | Specifications | Number of Holes | Screw Dia. Q (Rc(PT)) | Screw Dia. R (Rc(PT)) | Screw Dia. S (Rc(PT)) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 40,495.00 | PRESSURE-TANKS | 1 Piece(s) | 11 Day(s) | 10 | 1 | 10 ~ 100 | 4 | Nitrile Rubber | Number of Holes Fixed Type | 0 | 1/4 | 1/4 | 1/4 | ||
฿ 42,315.00 | PRESSURE-TANKS | 1 Piece(s) | 11 Day(s) | 10 | 1 | 10 ~ 100 | 4 | Nitrile Rubber | Number of Holes Fixed Type | 3 | 1/4 | 1/4 | 1/4 | ||
฿ 42,770.00 | PRESSURE-TANKS | 1 Piece(s) | 11 Day(s) | 10 | 1 ~ 5 | 10 ~ 100 | 5.9 | Nitrile Rubber | Number of Holes Fixed Type | 0 | 1/4 | 1/4 | 1/4 | ||
฿ 44,590.00 | PRESSURE-TANKS | 1 Piece(s) | 11 Day(s) | 10 | 1 ~ 5 | 10 ~ 100 | 5.9 | Nitrile Rubber | Number of Holes Fixed Type | 3 | 1/4 | 1/4 | 1/4 | ||
฿ 47,320.00 | PRESSURE-TANKS | 1 Piece(s) | 11 Day(s) | 10 | 1 ~ 10 | 20 ~ 100 | 12.7 | Nitrile Rubber | Number of Holes Fixed Type | 0 | 1/4 | 1/4 | 1/4 | ||
฿ 49,140.00 | PRESSURE-TANKS | 1 Piece(s) | 11 Day(s) | 10 | 1 ~ 10 | 20 ~ 100 | 12.7 | Nitrile Rubber | Number of Holes Fixed Type | 3 | 1/4 | 1/4 | 1/4 | ||
฿ 49,595.00 | PRESSURE-TANKS | 1 Piece(s) | 11 Day(s) | 10 | 1 ~ 20 | 30 ~ 100 | 22.5 | Nitrile Rubber | Number of Holes Fixed Type | 0 | 1/4 | 1/4 | 1/4 | ||
฿ 51,415.00 | PRESSURE-TANKS | 1 Piece(s) | 11 Day(s) | 10 | 1 ~ 20 | 30 ~ 100 | 22.5 | Nitrile Rubber | Number of Holes Fixed Type | 3 | 1/4 | 1/4 | 1/4 | ||
฿ 40,495.00 | PRESSURE-TANKS | 1 Piece(s) | 11 Day(s) | 10 | 1 | 10 ~ 100 | 4 | Fluororubber | Number of Holes Fixed Type | 0 | 1/4 | 1/4 | 1/4 | ||
฿ 42,315.00 | PRESSURE-TANKS | 1 Piece(s) | 11 Day(s) | 10 | 1 | 10 ~ 100 | 4 | Fluororubber | Number of Holes Fixed Type | 3 | 1/4 | 1/4 | 1/4 | ||
฿ 42,770.00 | PRESSURE-TANKS | 1 Piece(s) | 11 Day(s) | 10 | 1 ~ 5 | 10 ~ 100 | 5.9 | Fluororubber | Number of Holes Fixed Type | 0 | 1/4 | 1/4 | 1/4 | ||
฿ 44,590.00 | PRESSURE-TANKS | 1 Piece(s) | 11 Day(s) | 10 | 1 ~ 5 | 10 ~ 100 | 5.9 | Fluororubber | Number of Holes Fixed Type | 3 | 1/4 | 1/4 | 1/4 | ||
฿ 47,320.00 | PRESSURE-TANKS | 1 Piece(s) | 11 Day(s) | 10 | 1 ~ 10 | 20 ~ 100 | 12.7 | Fluororubber | Number of Holes Fixed Type | 0 | 1/4 | 1/4 | 1/4 | ||
฿ 49,140.00 | PRESSURE-TANKS | 1 Piece(s) | 11 Day(s) | 10 | 1 ~ 10 | 20 ~ 100 | 12.7 | Fluororubber | Number of Holes Fixed Type | 3 | 1/4 | 1/4 | 1/4 | ||
฿ 49,595.00 | PRESSURE-TANKS | 1 Piece(s) | 11 Day(s) | 10 | 1 ~ 20 | 30 ~ 100 | 22.5 | Fluororubber | Number of Holes Fixed Type | 0 | 1/4 | 1/4 | 1/4 | ||
฿ 51,415.00 | PRESSURE-TANKS | 1 Piece(s) | 11 Day(s) | 10 | 1 ~ 20 | 30 ~ 100 | 22.5 | Fluororubber | Number of Holes Fixed Type | 3 | 1/4 | 1/4 | 1/4 | ||
- | PRESSURE-TANKS | 1 Piece(s) | 15 Day(s) | 10 | 1 | 10 ~ 100 | 4 | Fluororubber | Hole Selectable Type | 3 | - | - | - | ||
- | PRESSURE-TANKS | 1 Piece(s) | 15 Day(s) | 10 | 1 | 10 ~ 100 | 4 | Fluororubber | Hole Selectable Type | 4 | - | - | - | ||
- | PRESSURE-TANKS | 1 Piece(s) | 15 Day(s) | 10 | 1 | 10 ~ 100 | 4 | Fluororubber | Hole Selectable Type | 5 | - | - | - | ||
- | PRESSURE-TANKS | 1 Piece(s) | 15 Day(s) | 10 | 1 ~ 5 | 10 ~ 100 | 5.9 | Fluororubber | Hole Selectable Type | 3 | - | - | - | ||
- | PRESSURE-TANKS | 1 Piece(s) | 15 Day(s) | 10 | 1 ~ 5 | 10 ~ 100 | 5.9 | Fluororubber | Hole Selectable Type | 4 | - | - | - | ||
- | PRESSURE-TANKS | 1 Piece(s) | 15 Day(s) | 10 | 1 ~ 5 | 10 ~ 100 | 5.9 | Fluororubber | Hole Selectable Type | 5 | - | - | - | ||
- | PRESSURE-TANKS | 1 Piece(s) | 15 Day(s) | 10 | 1 ~ 10 | 20 ~ 100 | 12.7 | Fluororubber | Hole Selectable Type | 3 | - | - | - | ||
- | PRESSURE-TANKS | 1 Piece(s) | 15 Day(s) | 10 | 1 ~ 10 | 20 ~ 100 | 12.7 | Fluororubber | Hole Selectable Type | 4 | - | - | - | ||
- | PRESSURE-TANKS | 1 Piece(s) | 15 Day(s) | 10 | 1 ~ 10 | 20 ~ 100 | 12.7 | Fluororubber | Hole Selectable Type | 5 | - | - | - | ||
- | PRESSURE-TANKS | 1 Piece(s) | 15 Day(s) | 10 | 1 ~ 20 | 30 ~ 100 | 22.5 | Fluororubber | Hole Selectable Type | 3 | - | - | - | ||
- | PRESSURE-TANKS | 1 Piece(s) | 15 Day(s) | 10 | 1 ~ 20 | 30 ~ 100 | 22.5 | Fluororubber | Hole Selectable Type | 4 | - | - | - | ||
- | PRESSURE-TANKS | 1 Piece(s) | 15 Day(s) | 10 | 1 ~ 20 | 30 ~ 100 | 22.5 | Fluororubber | Hole Selectable Type | 5 | - | - | - | ||
- | PRESSURE-TANKS | 1 Piece(s) | 15 Day(s) | 10 | 1 | 10 ~ 100 | 4 | Nitrile Rubber | Hole Selectable Type | 3 | - | - | - | ||
- | PRESSURE-TANKS | 1 Piece(s) | 15 Day(s) | 10 | 1 | 10 ~ 100 | 4 | Nitrile Rubber | Hole Selectable Type | 4 | - | - | - | ||
- | PRESSURE-TANKS | 1 Piece(s) | 15 Day(s) | 10 | 1 | 10 ~ 100 | 4 | Nitrile Rubber | Hole Selectable Type | 5 | - | - | - | ||
- | PRESSURE-TANKS | 1 Piece(s) | 15 Day(s) | 10 | 1 ~ 5 | 10 ~ 100 | 5.9 | Nitrile Rubber | Hole Selectable Type | 3 | - | - | - | ||
- | PRESSURE-TANKS | 1 Piece(s) | 15 Day(s) | 10 | 1 ~ 5 | 10 ~ 100 | 5.9 | Nitrile Rubber | Hole Selectable Type | 4 | - | - | - | ||
- | PRESSURE-TANKS | 1 Piece(s) | 15 Day(s) | 10 | 1 ~ 5 | 10 ~ 100 | 5.9 | Nitrile Rubber | Hole Selectable Type | 5 | - | - | - | ||
- | PRESSURE-TANKS | 1 Piece(s) | 15 Day(s) | 10 | 1 ~ 10 | 20 ~ 100 | 12.7 | Nitrile Rubber | Hole Selectable Type | 3 | - | - | - | ||
- | PRESSURE-TANKS | 1 Piece(s) | 15 Day(s) | 10 | 1 ~ 10 | 20 ~ 100 | 12.7 | Nitrile Rubber | Hole Selectable Type | 4 | - | - | - | ||
- | PRESSURE-TANKS | 1 Piece(s) | 15 Day(s) | 10 | 1 ~ 10 | 20 ~ 100 | 12.7 | Nitrile Rubber | Hole Selectable Type | 5 | - | - | - | ||
- | PRESSURE-TANKS | 1 Piece(s) | 15 Day(s) | 10 | 1 ~ 20 | 30 ~ 100 | 22.5 | Nitrile Rubber | Hole Selectable Type | 3 | - | - | - | ||
- | PRESSURE-TANKS | 1 Piece(s) | 15 Day(s) | 10 | 1 ~ 20 | 30 ~ 100 | 22.5 | Nitrile Rubber | Hole Selectable Type | 4 | - | - | - | ||
- | PRESSURE-TANKS | 1 Piece(s) | 15 Day(s) | 10 | 1 ~ 20 | 30 ~ 100 | 22.5 | Nitrile Rubber | Hole Selectable Type | 5 | - | - | - |
Loading...
Type | Pressurized Tanks | Max. Operating Pressure(MPa) | 0.5 | Agitators | Not Provided |
---|
How can we improve?
How can we improve?