(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A standard pressurized tank that pressurizes and pumps liquid. A level switch can be added with additional machining.
[Specification added] Effective capacity of 22.7 liters has been added.
Part Number |
---|
TNKA1.6-0 |
TNKA1.6-3 |
TNKA2.2-0 |
TNKA2.2-3 |
TNKA3.1-0 |
TNKA3.1-3 |
TNKA4.4-0 |
TNKA4.4-3 |
TNKA11-0 |
TNKA11-3 |
TNKAF1.6-0 |
TNKAF1.6-3 |
TNKAF2.2-0 |
TNKAF2.2-3 |
TNKAF3.1-0 |
TNKAF3.1-3 |
TNKAF4.4-0 |
TNKAF4.4-3 |
TNKAF11-0 |
TNKAF11-3 |
TNKAFH1.6-3-Q[1,2,3]-R[1,2,3]-S[1,2,3] |
TNKAFH1.6-4-Q[1,2,3]-R[1,2,3]-S[1,2,3]-X[1,2,3] |
TNKAFH1.6-5-Q[1,2,3]-R[1,2,3]-S[1,2,3]-X[1,2,3]-Y[1,2,3] |
TNKAFH2.2-3-Q[1,2,3]-R[1,2,3]-S[1,2,3] |
TNKAFH2.2-4-Q[1,2,3]-R[1,2,3]-S[1,2,3]-X[1,2,3] |
TNKAFH2.2-5-Q[1,2,3]-R[1,2,3]-S[1,2,3]-X[1,2,3]-Y[1,2,3] |
TNKAFH3.1-3-Q[1,2,3]-R[1,2,3]-S[1,2,3] |
TNKAFH3.1-4-Q[1,2,3]-R[1,2,3]-S[1,2,3]-X[1,2,3] |
TNKAFH3.1-5-Q[1,2,3]-R[1,2,3]-S[1,2,3]-X[1,2,3]-Y[1,2,3] |
TNKAFH4.4-3-Q[1,2,3]-R[1,2,3]-S[1,2,3] |
TNKAFH4.4-4-Q[1,2,3]-R[1,2,3]-S[1,2,3]-X[1,2,3] |
TNKAFH4.4-5-Q[1,2,3]-R[1,2,3]-S[1,2,3]-X[1,2,3]-Y[1,2,3] |
TNKAFH11-3-Q[1,2,3]-R[1,2,3]-S[1,2,3] |
TNKAFH11-4-Q[1,2,3]-R[1,2,3]-S[1,2,3]-X[1,2,3] |
TNKAH1.6-3-Q[1,2,3]-R[1,2,3]-S[1,2,3] |
TNKAH1.6-4-Q[1,2,3]-R[1,2,3]-S[1,2,3]-X[1,2,3] |
TNKAH1.6-5-Q[1,2,3]-R[1,2,3]-S[1,2,3]-X[1,2,3]-Y[1,2,3] |
TNKAH2.2-3-Q[1,2,3]-R[1,2,3]-S[1,2,3] |
TNKAH2.2-4-Q[1,2,3]-R[1,2,3]-S[1,2,3]-X[1,2,3] |
TNKAH2.2-5-Q[1,2,3]-R[1,2,3]-S[1,2,3]-X[1,2,3]-Y[1,2,3] |
TNKAH3.1-3-Q[1,2,3]-R[1,2,3]-S[1,2,3] |
TNKAH3.1-4-Q[1,2,3]-R[1,2,3]-S[1,2,3]-X[1,2,3] |
TNKAH3.1-5-Q[1,2,3]-R[1,2,3]-S[1,2,3]-X[1,2,3]-Y[1,2,3] |
TNKAH4.4-3-Q[1,2,3]-R[1,2,3]-S[1,2,3] |
TNKAH4.4-4-Q[1,2,3]-R[1,2,3]-S[1,2,3]-X[1,2,3] |
TNKAH4.4-5-Q[1,2,3]-R[1,2,3]-S[1,2,3]-X[1,2,3]-Y[1,2,3] |
TNKAH11-3-Q[1,2,3]-R[1,2,3]-S[1,2,3] |
TNKAH11-4-Q[1,2,3]-R[1,2,3]-S[1,2,3]-X[1,2,3] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Capacity Scope Section (Lower Limit) (ℓ) | Capacity Scope Section (Upper Limit) (ℓ) | Effective Capacity (ℓ) | O-Ring Material | Specifications | Number of Holes | Screw Dia. Q (Rc(PT)) | Screw Dia. R (Rc(PT)) | Screw Dia. S (Rc(PT)) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 31,850.00 | PRESSURE-TANKS | 1 Piece(s) | 6 Day(s) | 10 | 1 | 10 ~ 100 | 1.6 | Nitrile Rubber | Number of Holes Fixed Type | 0 | 1/4 | 1/4 | 1/4 | ||
฿ 33,670.00 | PRESSURE-TANKS | 1 Piece(s) | 6 Day(s) | 10 | 1 | 10 ~ 100 | 1.6 | Nitrile Rubber | Number of Holes Fixed Type | 3 | 1/4 | 1/4 | 1/4 | ||
฿ 33,215.00 | PRESSURE-TANKS | 1 Piece(s) | 6 Day(s) | 10 | 1 | 10 ~ 100 | 2.2 | Nitrile Rubber | Number of Holes Fixed Type | 0 | 1/4 | 1/4 | 1/4 | ||
฿ 35,035.00 | PRESSURE-TANKS | 1 Piece(s) | 6 Day(s) | 10 | 1 | 10 ~ 100 | 2.2 | Nitrile Rubber | Number of Holes Fixed Type | 3 | 1/4 | 1/4 | 1/4 | ||
฿ 35,490.00 | PRESSURE-TANKS | 1 Piece(s) | 6 Day(s) | 10 | 1 | 10 ~ 100 | 3.1 | Nitrile Rubber | Number of Holes Fixed Type | 0 | 1/4 | 1/4 | 1/4 | ||
฿ 37,310.00 | PRESSURE-TANKS | 1 Piece(s) | 6 Day(s) | 10 | 1 | 10 ~ 100 | 3.1 | Nitrile Rubber | Number of Holes Fixed Type | 3 | 1/4 | 1/4 | 1/4 | ||
฿ 48,230.00 | PRESSURE-TANKS | 1 Piece(s) | 6 Day(s) | 10 | 1 | 10 ~ 100 | 4.4 | Nitrile Rubber | Number of Holes Fixed Type | 0 | 1/4 | 1/4 | 1/4 | ||
฿ 50,050.00 | PRESSURE-TANKS | 1 Piece(s) | 6 Day(s) | 10 | 1 | 10 ~ 100 | 4.4 | Nitrile Rubber | Number of Holes Fixed Type | 3 | 1/4 | 1/4 | 1/4 | ||
฿ 70,980.00 | PRESSURE-TANKS | 1 Piece(s) | 6 Day(s) | 10 | 1 ~ 10 | 20 ~ 100 | 11 | Nitrile Rubber | Number of Holes Fixed Type | 0 | 1/4 | 1/4 | 1/4 | ||
฿ 72,800.00 | PRESSURE-TANKS | 1 Piece(s) | 6 Day(s) | 10 | 1 ~ 10 | 20 ~ 100 | 11 | Nitrile Rubber | Number of Holes Fixed Type | 3 | 1/4 | 1/4 | 1/4 | ||
฿ 31,850.00 | PRESSURE-TANKS | 1 Piece(s) | 6 Day(s) | 10 | 1 | 10 ~ 100 | 1.6 | Fluororubber | Number of Holes Fixed Type | 0 | 1/4 | 1/4 | 1/4 | ||
฿ 33,670.00 | PRESSURE-TANKS | 1 Piece(s) | 6 Day(s) | 10 | 1 | 10 ~ 100 | 1.6 | Fluororubber | Number of Holes Fixed Type | 3 | 1/4 | 1/4 | 1/4 | ||
฿ 33,215.00 | PRESSURE-TANKS | 1 Piece(s) | 6 Day(s) | 10 | 1 | 10 ~ 100 | 2.2 | Fluororubber | Number of Holes Fixed Type | 0 | 1/4 | 1/4 | 1/4 | ||
฿ 35,035.00 | PRESSURE-TANKS | 1 Piece(s) | 6 Day(s) | 10 | 1 | 10 ~ 100 | 2.2 | Fluororubber | Number of Holes Fixed Type | 3 | 1/4 | 1/4 | 1/4 | ||
฿ 35,490.00 | PRESSURE-TANKS | 1 Piece(s) | 6 Day(s) | 10 | 1 | 10 ~ 100 | 3.1 | Fluororubber | Number of Holes Fixed Type | 0 | 1/4 | 1/4 | 1/4 | ||
฿ 37,310.00 | PRESSURE-TANKS | 1 Piece(s) | 6 Day(s) | 10 | 1 | 10 ~ 100 | 3.1 | Fluororubber | Number of Holes Fixed Type | 3 | 1/4 | 1/4 | 1/4 | ||
฿ 48,230.00 | PRESSURE-TANKS | 1 Piece(s) | 6 Day(s) | 10 | 1 | 10 ~ 100 | 4.4 | Fluororubber | Number of Holes Fixed Type | 0 | 1/4 | 1/4 | 1/4 | ||
฿ 50,050.00 | PRESSURE-TANKS | 1 Piece(s) | 6 Day(s) | 10 | 1 | 10 ~ 100 | 4.4 | Fluororubber | Number of Holes Fixed Type | 3 | 1/4 | 1/4 | 1/4 | ||
฿ 70,980.00 | PRESSURE-TANKS | 1 Piece(s) | 6 Day(s) | 10 | 1 ~ 10 | 20 ~ 100 | 11 | Fluororubber | Number of Holes Fixed Type | 0 | 1/4 | 1/4 | 1/4 | ||
฿ 72,800.00 | PRESSURE-TANKS | 1 Piece(s) | 6 Day(s) | 10 | 1 ~ 10 | 20 ~ 100 | 11 | Fluororubber | Number of Holes Fixed Type | 3 | 1/4 | 1/4 | 1/4 | ||
- | PRESSURE-TANKS | 1 Piece(s) | 10 Day(s) | 10 | 1 | 10 ~ 100 | 1.6 | Fluororubber | Hole Selectable Type | 3 | - | - | - | ||
- | PRESSURE-TANKS | 1 Piece(s) | 10 Day(s) | 10 | 1 | 10 ~ 100 | 1.6 | Fluororubber | Hole Selectable Type | 4 | - | - | - | ||
- | PRESSURE-TANKS | 1 Piece(s) | 10 Day(s) | 10 | 1 | 10 ~ 100 | 1.6 | Fluororubber | Hole Selectable Type | 5 | - | - | - | ||
- | PRESSURE-TANKS | 1 Piece(s) | 10 Day(s) | 10 | 1 | 10 ~ 100 | 2.2 | Fluororubber | Hole Selectable Type | 3 | - | - | - | ||
- | PRESSURE-TANKS | 1 Piece(s) | 10 Day(s) | 10 | 1 | 10 ~ 100 | 2.2 | Fluororubber | Hole Selectable Type | 4 | - | - | - | ||
- | PRESSURE-TANKS | 1 Piece(s) | 10 Day(s) | 10 | 1 | 10 ~ 100 | 2.2 | Fluororubber | Hole Selectable Type | 5 | - | - | - | ||
- | PRESSURE-TANKS | 1 Piece(s) | 10 Day(s) | 10 | 1 | 10 ~ 100 | 3.1 | Fluororubber | Hole Selectable Type | 3 | - | - | - | ||
- | PRESSURE-TANKS | 1 Piece(s) | 10 Day(s) | 10 | 1 | 10 ~ 100 | 3.1 | Fluororubber | Hole Selectable Type | 4 | - | - | - | ||
- | PRESSURE-TANKS | 1 Piece(s) | 10 Day(s) | 10 | 1 | 10 ~ 100 | 3.1 | Fluororubber | Hole Selectable Type | 5 | - | - | - | ||
- | PRESSURE-TANKS | 1 Piece(s) | 10 Day(s) | 10 | 1 | 10 ~ 100 | 4.4 | Fluororubber | Hole Selectable Type | 3 | - | - | - | ||
- | PRESSURE-TANKS | 1 Piece(s) | 10 Day(s) | 10 | 1 | 10 ~ 100 | 4.4 | Fluororubber | Hole Selectable Type | 4 | - | - | - | ||
- | PRESSURE-TANKS | 1 Piece(s) | 10 Day(s) | 10 | 1 | 10 ~ 100 | 4.4 | Fluororubber | Hole Selectable Type | 5 | - | - | - | ||
- | PRESSURE-TANKS | 1 Piece(s) | 10 Day(s) | 10 | 1 ~ 10 | 20 ~ 100 | 11 | Fluororubber | Hole Selectable Type | 3 | - | - | - | ||
- | PRESSURE-TANKS | 1 Piece(s) | 10 Day(s) | 10 | 1 ~ 10 | 20 ~ 100 | 11 | Fluororubber | Hole Selectable Type | 4 | - | - | - | ||
- | PRESSURE-TANKS | 1 Piece(s) | 10 Day(s) | 10 | 1 | 10 ~ 100 | 1.6 | Nitrile Rubber | Hole Selectable Type | 3 | - | - | - | ||
- | PRESSURE-TANKS | 1 Piece(s) | 10 Day(s) | 10 | 1 | 10 ~ 100 | 1.6 | Nitrile Rubber | Hole Selectable Type | 4 | - | - | - | ||
- | PRESSURE-TANKS | 1 Piece(s) | 10 Day(s) | 10 | 1 | 10 ~ 100 | 1.6 | Nitrile Rubber | Hole Selectable Type | 5 | - | - | - | ||
- | PRESSURE-TANKS | 1 Piece(s) | 10 Day(s) | 10 | 1 | 10 ~ 100 | 2.2 | Nitrile Rubber | Hole Selectable Type | 3 | - | - | - | ||
- | PRESSURE-TANKS | 1 Piece(s) | 10 Day(s) | 10 | 1 | 10 ~ 100 | 2.2 | Nitrile Rubber | Hole Selectable Type | 4 | - | - | - | ||
- | PRESSURE-TANKS | 1 Piece(s) | 10 Day(s) | 10 | 1 | 10 ~ 100 | 2.2 | Nitrile Rubber | Hole Selectable Type | 5 | - | - | - | ||
- | PRESSURE-TANKS | 1 Piece(s) | 10 Day(s) | 10 | 1 | 10 ~ 100 | 3.1 | Nitrile Rubber | Hole Selectable Type | 3 | - | - | - | ||
- | PRESSURE-TANKS | 1 Piece(s) | 10 Day(s) | 10 | 1 | 10 ~ 100 | 3.1 | Nitrile Rubber | Hole Selectable Type | 4 | - | - | - | ||
- | PRESSURE-TANKS | 1 Piece(s) | 10 Day(s) | 10 | 1 | 10 ~ 100 | 3.1 | Nitrile Rubber | Hole Selectable Type | 5 | - | - | - | ||
- | PRESSURE-TANKS | 1 Piece(s) | 10 Day(s) | 10 | 1 | 10 ~ 100 | 4.4 | Nitrile Rubber | Hole Selectable Type | 3 | - | - | - | ||
- | PRESSURE-TANKS | 1 Piece(s) | 10 Day(s) | 10 | 1 | 10 ~ 100 | 4.4 | Nitrile Rubber | Hole Selectable Type | 4 | - | - | - | ||
- | PRESSURE-TANKS | 1 Piece(s) | 10 Day(s) | 10 | 1 | 10 ~ 100 | 4.4 | Nitrile Rubber | Hole Selectable Type | 5 | - | - | - | ||
- | PRESSURE-TANKS | 1 Piece(s) | 10 Day(s) | 10 | 1 ~ 10 | 20 ~ 100 | 11 | Nitrile Rubber | Hole Selectable Type | 3 | - | - | - | ||
- | PRESSURE-TANKS | 1 Piece(s) | 10 Day(s) | 10 | 1 ~ 10 | 20 ~ 100 | 11 | Nitrile Rubber | Hole Selectable Type | 4 | - | - | - |
Loading...
Type | Pressurized Tanks | Max. Operating Pressure(MPa) | 0.5 | Agitators | Not Provided |
---|
How can we improve?
How can we improve?