1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flexible Hose/Low Pressure/Non-welded

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·A low-pressure (non-welded) flexible hose suitable for vibration absorption.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
HOELF10A-[0.3-2/0.1]
HOELF15A-[0.3-2/0.1]
HOELF20A-[0.3-2/0.1]
HOELF25A-[0.3-2/0.1]
HOELF32A-[0.3-2/0.1]
HOELF40A-[0.3-2/0.1]
HOELF50A-[0.3-2/0.1]
HOELFS10A-[0.3-2/0.1]
HOELFS15A-[0.3-2/0.1]
HOELFS20A-[0.3-2/0.1]
HOELFS25A-[0.3-2/0.1]
HOELFS32A-[0.3-2/0.1]
HOELFS40A-[0.3-2/0.1]
HOELFS50A-[0.3-2/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D.
(Ø)
Minimum Bending Radius
(mm)
Fitting Material O.D.
(Ø)
Hose Length
(m)

-

FLEXIBIE HOSE 1 Piece(s) 5 Day(s) 101760[Steel] FCMB230.3 ~ 2

-

FLEXIBIE HOSE 1 Piece(s) 5 Day(s) 1019.265[Steel] FCMB250.3 ~ 2

-

FLEXIBIE HOSE 1 Piece(s) 5 Day(s) 1024.180[Steel] FCMB310.3 ~ 2

-

FLEXIBIE HOSE 1 Piece(s) 5 Day(s) 1029.5100[Steel] FCMB390.3 ~ 2

-

FLEXIBIE HOSE 1 Piece(s) 5 Day(s) 1038.6120[Steel] FCMB47.50.3 ~ 2

-

FLEXIBIE HOSE 1 Piece(s) 5 Day(s) 1044.8120[Steel] FCMB540.3 ~ 2

-

FLEXIBIE HOSE 1 Piece(s) 5 Day(s) 1056.4140[Steel] FCMB660.3 ~ 2

-

FLEXIBIE HOSE 1 Piece(s) 5 Day(s) 101760[Stainless Steel] SCS13 (SUS304)230.3 ~ 2

-

FLEXIBIE HOSE 1 Piece(s) 5 Day(s) 1019.265[Stainless Steel] SCS13 (SUS304)250.3 ~ 2

-

FLEXIBIE HOSE 1 Piece(s) 5 Day(s) 1024.180[Stainless Steel] SCS13 (SUS304)310.3 ~ 2

-

FLEXIBIE HOSE 1 Piece(s) 5 Day(s) 1029.5100[Stainless Steel] SCS13 (SUS304)390.3 ~ 2

-

FLEXIBIE HOSE 1 Piece(s) 5 Day(s) 1038.6120[Stainless Steel] SCS13 (SUS304)47.50.3 ~ 2

-

FLEXIBIE HOSE 1 Piece(s) 5 Day(s) 1044.8120[Stainless Steel] SCS13 (SUS304)540.3 ~ 2

-

FLEXIBIE HOSE 1 Piece(s) 5 Day(s) 1056.4140[Stainless Steel] SCS13 (SUS304)660.3 ~ 2

Loading...

  1. 1

Basic Information

Type Flexible Hoses Hose Material SUS304 Applicable Fluid vapor / Water / Gas / Oil / Air
Connecting Part Type Swage Fittings Metal Fitting Type L Union Fitting Metal Fitting Type R Union Fitting
Max. Operating Pressure(MPa) 1 Hose Reinforcement Provided Operating Temperature Range(°C) 0::100