(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Have the higher allowable tension than standard Polyurethane products and thus, are suitable for being used for stable reciprocal motions.
[Material]
· Belt: Iron Rubber (Polyurethane)110302039470
· Core wire: High tensile strength steel cord
[Operating temperature] 0 °C to 80 °C
[Related Products]
· Timing pulley Timing Pulley (XL), Timing Pulley (L), Timing Pulley (H), Timing Pulley (T5), Timing Pulley (T10), Timing Pulley (AT10/AT10)
· Belt guide: T5, T10, AT5, AT10 Timing Belt/Support Guides
· Timing belt Timing Belt Linear Guide Mounting Plate Set (XL/L/T5),
Timing Belt Overpressure Prevention (XL/L/H/MA3/MA5/MA8/T5/T10/AT5/AT10),
Metal Clamp Timing Belt Overpressure Prevention (XL/L/H/MA3/MA5/MA8/T5/T10/AT5/AT10),
Timing Belt Clamp Plate/Nut Tightening (XL/L/H/T5/T10),
Timing Belt Clamp Plate/Bottom Metel Short (XL/L/H/T5/T10)
Part Number |
---|
MTBOA-MA3070-[40-9900/1] |
MTBOA-MA3100-[40-9900/1] |
MTBOA-MA3150-[40-9900/1] |
MTBOA-MA5100-[50-9900/1] |
MTBOA-MA5150-[50-9900/1] |
MTBOA-MA5250-[50-9900/1] |
MTBOA-MA8150-[60-5000/1] |
MTBOA-MA8200-[60-5000/1] |
MTBOA-MA8250-[60-5000/1] |
MTBOA-MA8400-[60-5000/1] |
TBOA-H075-[45-3938/1] |
TBOA-H100-[45-3938/1] |
TBOA-H150-[45-3938/1] |
TBOA-H200-[45-3938/1] |
TBOA-L050-[30-6299/1] |
TBOA-L075-[30-6299/1] |
TBOA-L100-[30-6299/1] |
TBOA-XL025-[30-9900/1] |
TBOA-XL037-[30-9900/1] |
TBOA-XL050-[30-9900/1] |
TTBOA-AT10150-[40-4000/1] |
TTBOA-AT10200-[40-4000/1] |
TTBOA-AT10250-[40-4000/1] |
TTBOA-AT5100-[40-9900/1] |
TTBOA-AT5150-[40-9900/1] |
TTBOA-T10150-[40-5000/1] |
TTBOA-T10200-[40-5000/1] |
TTBOA-T10250-[40-5000/1] |
TTBOA-T10400-[40-5000/1] |
TTBOA-T10500-[40-5000/1] |
TTBOA-T5100-[40-9900/1] |
TTBOA-T5150-[40-9900/1] |
TTBOA-T5200-[40-9900/1] |
TTBOA-T5250-[40-9900/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Belt Type | Belt Width (mm) (mm) | Belt Norminal Width (Inch) (Inch) | Belt Shape Type | Number of Teeth |
---|---|---|---|---|---|---|---|---|---|---|---|
- | FREE SPAN BELT DRIVE | 1 Piece(s) | 5 Day(s) | 10 | MA3 | 7 | - | Circular Tooth Profile MA Belt | 40 ~ 9900 | ||
- | FREE SPAN BELT DRIVE | 1 Piece(s) | 5 Day(s) | 10 | MA3 | 10 | - | Circular Tooth Profile MA Belt | 40 ~ 9900 | ||
- | FREE SPAN BELT DRIVE | 1 Piece(s) | 5 Day(s) | 10 | MA3 | 15 | - | Circular Tooth Profile MA Belt | 40 ~ 9900 | ||
- | FREE SPAN BELT DRIVE | 1 Piece(s) | 5 Day(s) | 10 | MA5 | 10 | - | Circular Tooth Profile MA Belt | 50 ~ 9900 | ||
- | FREE SPAN BELT DRIVE | 1 Piece(s) | 5 Day(s) | 10 | MA5 | 15 | - | Circular Tooth Profile MA Belt | 50 ~ 9900 | ||
- | FREE SPAN BELT DRIVE | 1 Piece(s) | 5 Day(s) | 10 | MA5 | 25 | - | Circular Tooth Profile MA Belt | 50 ~ 9900 | ||
- | FREE SPAN BELT DRIVE | 1 Piece(s) | 5 Day(s) | 10 | MA8 | 15 | - | Circular Tooth Profile MA Belt | 60 ~ 5000 | ||
- | FREE SPAN BELT DRIVE | 1 Piece(s) | 5 Day(s) | 10 | MA8 | 20 | - | Circular Tooth Profile MA Belt | 60 ~ 5000 | ||
- | FREE SPAN BELT DRIVE | 1 Piece(s) | 5 Day(s) | 10 | MA8 | 25 | - | Circular Tooth Profile MA Belt | 60 ~ 5000 | ||
- | FREE SPAN BELT DRIVE | 1 Piece(s) | 5 Day(s) | 10 | MA8 | 40 | - | Circular Tooth Profile MA Belt | 60 ~ 5000 | ||
- | FREE SPAN BELT DRIVE | 1 Piece(s) | 5 Day(s) | 10 | H | 19.1 | 0.75 | Trapezoidal Tooth Profile Circular Type | 45 ~ 3938 | ||
- | FREE SPAN BELT DRIVE | 1 Piece(s) | 5 Day(s) | 10 | H | 25.4 | 1 | Trapezoidal Tooth Profile Circular Type | 45 ~ 3938 | ||
- | FREE SPAN BELT DRIVE | 1 Piece(s) | 5 Day(s) | 10 | H | 38.1 | 1.5 | Trapezoidal Tooth Profile Circular Type | 45 ~ 3938 | ||
- | FREE SPAN BELT DRIVE | 1 Piece(s) | 5 Day(s) | 10 | H | 50.8 | 2 | Trapezoidal Tooth Profile Circular Type | 45 ~ 3938 | ||
- | FREE SPAN BELT DRIVE | 1 Piece(s) | 5 Day(s) | 10 | L | 12.7 | 0.5 | Trapezoidal Tooth Profile Circular Type | 30 ~ 6299 | ||
- | FREE SPAN BELT DRIVE | 1 Piece(s) | 5 Day(s) | 10 | L | 19.1 | 0.75 | Trapezoidal Tooth Profile Circular Type | 30 ~ 6299 | ||
- | FREE SPAN BELT DRIVE | 1 Piece(s) | 5 Day(s) | 10 | L | 25.4 | 1 | Trapezoidal Tooth Profile Circular Type | 30 ~ 6299 | ||
- | FREE SPAN BELT DRIVE | 1 Piece(s) | 5 Day(s) | 10 | XL | 6.4 | 0.25 | Trapezoidal Tooth Profile Circular Type | 30 ~ 9900 | ||
- | FREE SPAN BELT DRIVE | 1 Piece(s) | 5 Day(s) | 10 | XL | 9.5 | 0.37 | Trapezoidal Tooth Profile Circular Type | 30 ~ 9900 | ||
- | FREE SPAN BELT DRIVE | 1 Piece(s) | 5 Day(s) | 10 | XL | 12.7 | 0.5 | Trapezoidal Tooth Profile Circular Type | 30 ~ 9900 | ||
- | FREE SPAN BELT DRIVE | 1 Piece(s) | 5 Day(s) | 10 | AT10 | 15 | - | Trapezoidal Tooth Profile Metric Type | 40 ~ 4000 | ||
- | FREE SPAN BELT DRIVE | 1 Piece(s) | 5 Day(s) | 10 | AT10 | 20 | - | Trapezoidal Tooth Profile Metric Type | 40 ~ 4000 | ||
- | FREE SPAN BELT DRIVE | 1 Piece(s) | 5 Day(s) | 10 | AT10 | 25 | - | Trapezoidal Tooth Profile Metric Type | 40 ~ 4000 | ||
- | FREE SPAN BELT DRIVE | 1 Piece(s) | 5 Day(s) | 10 | AT5 | 10 | - | Trapezoidal Tooth Profile Metric Type | 40 ~ 9900 | ||
- | FREE SPAN BELT DRIVE | 1 Piece(s) | 5 Day(s) | 10 | AT5 | 15 | - | Trapezoidal Tooth Profile Metric Type | 40 ~ 9900 | ||
- | FREE SPAN BELT DRIVE | 1 Piece(s) | 5 Day(s) | 10 | T10 | 15 | - | Trapezoidal Tooth Profile Metric Type | 40 ~ 5000 | ||
- | FREE SPAN BELT DRIVE | 1 Piece(s) | 5 Day(s) | 10 | T10 | 20 | - | Trapezoidal Tooth Profile Metric Type | 40 ~ 5000 | ||
- | FREE SPAN BELT DRIVE | 1 Piece(s) | 5 Day(s) | 10 | T10 | 25 | - | Trapezoidal Tooth Profile Metric Type | 40 ~ 5000 | ||
- | FREE SPAN BELT DRIVE | 1 Piece(s) | 5 Day(s) | 10 | T10 | 40 | - | Trapezoidal Tooth Profile Metric Type | 40 ~ 5000 | ||
- | FREE SPAN BELT DRIVE | 1 Piece(s) | 5 Day(s) | 10 | T10 | 50 | - | Trapezoidal Tooth Profile Metric Type | 40 ~ 5000 | ||
- | FREE SPAN BELT DRIVE | 1 Piece(s) | 5 Day(s) | 10 | T5 | 10 | - | Trapezoidal Tooth Profile Metric Type | 40 ~ 9900 | ||
- | FREE SPAN BELT DRIVE | 1 Piece(s) | 5 Day(s) | 10 | T5 | 15 | - | Trapezoidal Tooth Profile Metric Type | 40 ~ 9900 | ||
- | FREE SPAN BELT DRIVE | 1 Piece(s) | 5 Day(s) | 10 | T5 | 20 | - | Trapezoidal Tooth Profile Metric Type | 40 ~ 9900 | ||
- | FREE SPAN BELT DRIVE | 1 Piece(s) | 5 Day(s) | 10 | T5 | 25 | - | Trapezoidal Tooth Profile Metric Type | 40 ~ 9900 |
Loading...
Belt Shape | Open End | Belt Tooth Surface | Standard (Single Sided) | Belt Material | Polyurethane Belt |
---|---|---|---|---|---|
Core Wire Material | Steel Cord | Transmission Torque | Regular Torque Transmission |
How can we improve?
How can we improve?