Flanged Linear Bushings - Compact Pilot Double Type

Brand :
MISUMI
Caution
- Except for MX Lubrication Units, MISUMI Linear Bushings are applied with anti-rust oil harmless to lubricants. After cleaning and drying the bushings, grease application is recommended before use.
- Recommended Cleaning Method: Ultrasonic cleaning machine or white kerosene
- The price list on this page is as of April 2023. For the latest price, please click the "Confirm Price" button after confirming the part number.
Product Description
[Features]
Compared to the Standard Type, flange diameter (H dimension) is 4 to 5 mm smaller, O.D. (D dimension) is 2 mm smaller, and suitable for space-saving applications.

| Type | Outer Cylinder | Steel balls | Retainer | Ambient Operating Temp. | [ A ]Accessory | ||||
| Round Flange | Square Flange | Compact Flange | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | [ M ]Material | [ M ]Material | ||
| LHIRKW | LHISKW | LHICKW | SUJ2 | 58HRC~ | - | SUJ2 | Plastic (Duracon M90 equivalent) | -20~80°C | Seals[ M ]Material Nitrile Rubber (-20 ~120°C) |
Example
