(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A dovetail rack and pinion stage made of steel with excellent impact resistance.
Part Number |
---|
XWGSR40 |
XWGSR60 |
XWGSR90 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Travel Distance (Range Selectable) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Travel Distance (X-Axis) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,463.00 | X-AXIS STAGE | 1 Piece(s) | 3 Day(s) | 10 | 26~40 | ~25 | 50.1~100 | ±10 to 30mm | 40 | 24.8 | 98 | ±12 | ||
฿ 8,872.50 ฿ 3,983.75 | X-AXIS STAGE | 1 Piece(s) | Same day | 10 | 41~60 | 26~40 | 100.1~ | ±10 to 30mm | 60 | 40 | 196 | ±21 | ||
฿ 10,738.00 ฿ 4,892.23 | X-AXIS STAGE | 1 Piece(s) | Same day | 10 | 61~90 | 26~40 | 100.1~ | ±30mm or More | 90 | 40 | 294 | ±35 |
Loading...
Feeding Method | Rack & Pinion | Table Material | S45C | Table Surface Treatment | 无电解镀镍 |
---|---|---|---|---|---|
Travel Guide | Dovetail Slide | Table Size (Thickness) H (Range Selectable)(mm) | 30.1~35 | Product Category | Main Body |
Table Size (Thickness) H(mm) | 34 | Type | X-Axis | Table Straightness(µm) | 30 |
Table Parallelism(µm) | 40 | Feed Knob Position | Side | Clamp | Standard |
Reversed | Standard | Through Hole (Table Center Hole) | Not Provided | Feeding Method (Rack & Pinion) | Standard |
Feeding Method (with Vernier Scale) | With Vernier Scale |
How can we improve?
How can we improve?