1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Adjustable Draw Latch

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 910.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Snap lock with adjustable mounting position Made of stainless steel Tensile load 60kg



[ M ]Material[ S ]Surface Treatment
SUS304-

Specifications

Part Number
PKWSAJ1
PKBSK2
LOCNL1

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
PKWSAJ1
PKWSAJ2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Main Body Mounting Holes

฿ 955.50

AJUSTABLE SNAP FASTENERS 1 Piece(s) Available Same day 105

฿ 910.00

AJUSTABLE SNAP FASTENERS 1 Piece(s) Available Same day 104

Loading...

  1. 1

More Information

■Features
Adjustable by approx. 23 mm when installing draw latches.

Example

 

Basic Information

Pull Force(N) 588 Type Adjustable Draw Latches