1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Stainless Steel Grooved Bearing V-Groove

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 243.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Deep Groove Ball Bearings, Stainless Steel
The outside diameter of bearing is decreased by directly machining a V groove on the outer ring of the bearing. These bearings are available in various sizes to choose from.
[Feature]
● Bearing Size Standards: Metric System
● Inner Diameter (mm.) : 3, 4 and 6
● Outer Diameter (mm.) : 12, 14 and 16
● Width (mm.) : 4
● Precision (JIS) : Class 0
● Bearing Type : Closed
[Application]
It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc



[ M ] Material: SUS440C Equivalent

Specifications

Part Number-D
SZV3
SZU3
-
-
12
12
Part NumberDBVDC ChamferBasic Load RatingRelative DimensionsMass
(g) (Reference)
Unit Price
TypedCr (Dynamic)
N
Co (Static)
N
Ds
(min)
dh
(max)
SZV31249.06(0.25)5421864.57.51.3 
31411.061.9
4129.065.51.2 
41411.061.8 
61613.066502357.5102.1
V Groove valley radii is R0.2.
kgf=Nx0.101972

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SZV3-12
SZV3-14
SZV4-12
SZV4-14
SZV6-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Basic Load Rating Cr (Dynamic)
(N)
Basic Load Rating Cor (Static)
(N)

฿ 243.24

BALL BEARING 1 Piece(s) Same day 10312542186

฿ 243.24

BALL BEARING 1 Piece(s) Available 3 Day(s) 10314542186

฿ 261.95

BALL BEARING 1 Piece(s) Available Same day 10412542186

฿ 280.67

BALL BEARING 1 Piece(s) Available Same day 10414542186

฿ 280.67

BALL BEARING 1 Piece(s) Available Same day 10616235 ~ 650235 ~ 650

Loading...

  1. 1
 

Basic Information

Raceway Ring Shape Ball Inner/Outer Ring Material SUS440C Bearing Type Double Shielded
Outer Ring Type Deep Groove Precision (JIS) Class 0 Width B (or T)(mm) 4
Specifications, Environment Standard Number of Raceway Ring Rows Single Row Size Standards Metric System
Rolling Element Material SUS440C Equiv. Seal Part Structure Double Shielded

MISUMI Unit Example related to this product