Ball Plungers-Short Type

Brand :
MISUMI

Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Product Description

- MISUMI standard Ball Plungers - Short Type.
- Part number is type of BPK.
- Main Body Material: Stainless Steel SUSXM7.
- Ball Material: Stainless Steel SUS440C
- Ball Hardness: 59 to 66HRC.
- Spring Material: Stainless Steel SUS304-WPB.
- Spacer Material: Stainless Steel SUS304.
- Mounting Method: Screw (Hex).
- Coarse Thread Size (M): 3, 4, 5, 6 and 8.
- Operating temperature: -30 to 240°C.
- This type can be installed only by using a hex socket.
- As the overall length is shorter than conventional ball plungers by about 30%.

 
TypeBodyBallSpringSpacerOperating
Temperature
[ M ]Material[ M ]Material[ H ]Hardness[ M ]Material[ M ]Material
BPKSUSXM7SUS440C59~66HRCSUS304-WPBSUS304-30~240°C

Application Example

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Ball Plungers-Short Type | MISUMI | MISUMI Thailand