(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·This is an aluminum extrusion for double speed chains. [Material]·Frame: A6063S-T5, plastic top cover: high-density polyethylene
Part Number | - | L |
WCF3 | - | 1000 |
Part Number | L 10mm Increment | Approx. Mass kg/m | Unit Price /m | |
Type | Nominal | |||
WCF | 3 | 500~3000 | 1.39 | |
4 | 2.49 | |||
5 | 3.17 |
Part Number |
---|
WCF3-[500-4000/10] |
WCF4-[500-4000/10] |
WCF5-[500-3000/10] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal | Number of Links Specification |
---|---|---|---|---|---|---|---|---|
- | FRAMES | 1 Piece(s) | 10 Day(s) | 10 | 3 | 500 ~ 4000 | ||
- | FRAMES | 1 Piece(s) | 5 Day(s) | 10 | 4 | 500 ~ 4000 | ||
- | FRAMES | 1 Piece(s) | 10 Day(s) | 10 | 5 | 500 ~ 3000 |
Loading...
How can we improve?
How can we improve?