1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball Roller Pressed Product, Spring Built-in Type, Flange-Mount Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Ball Roller Pressed Product, Spring Built-in Type, Flange-Mount Type
  • Ball Roller Pressed Product, Spring Built-in Type, Flange-Mount Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 101.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Product Description

- Ball Rollers / Built-in Spring / Press Formed Flange Mounting by Misumi:
- The BCHW model is a Built-in spring type ball roller.
- BCHY model is a Flange mounting type ball roller.
- Recommended hole tolerance diameter for mounting the ball transfer is 20.5 mm - 20.6 mm for BCHW20 model and 26 mm – 26.1 mm for BCHW26 model.
- The mounting hole diameter for mounting the BCHY model is 5.5mm.
- The main ball is made of SUJ2 for the BCHW model and SWRM12 for the BCHY model.

 
Type Material Surface Treatment
Main BallBearingFrameSpringBearing
BCHWSUJ2SPCDSPCESWP-AElectrolytic Zinc Plating,
Gloss Chromate Treatment (trivalent)
BCHYSWRM12--

Specifications

Part Number
BCHW 20
Part NumberDD1D2dHhh1PSpring Ball MovementAllowable Load N (kgf)Unit Price
TypeNo.
BCHW202013-11.11317.213.42.8-1.849(5Kg) 
2625.817.5-15.87523.617.53.7-278(8Kg) 
BCHY69694229.525.4031177.556-294(30Kg) 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
BCHW20
BCHW26
BCHY69
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Shape Load Capacity Range
(N)
Load Capacity
(N)
Main Ball Material O.D.
(Ø)
Ball Dia.
(Ø)

฿ 116.25

BALL ROLLER 1 Piece(s) Available Same day 10Spring-Loaded[Cylindrical] Press Fit20.1~50.049[Steel] SUJ22011.113

฿ 142.50

BALL ROLLER 1 Piece(s) Available Same day 10Spring-Loaded[Cylindrical] Press Fit50.1~100.078[Steel] SUJ225.815.875

฿ 101.25

BALL ROLLER 1 Piece(s) Available Same day 10Standard[Flange] Press Formed Flange Mounting100.1~500.0294[Steel] SWRM126925.4

Loading...

  1. 1
 

Basic Information

Body Material SPCD

MISUMI Unit Example related to this product