(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For in-house inventory or for a large number of uses, purchasing by the carton is advantageous.
Part Number |
---|
BOX-SLW3 |
BOX-SLW4 |
BOX-SLW5 |
BOX-SLW6 |
BOX-SLW8 |
BOX-SLW10 |
BOX-SLW12 |
BOX-SSLW3 |
BOX-SSLW4 |
BOX-SSLW5 |
BOX-SSLW6 |
BOX-SSLW8 |
BOX-SSLW10 |
BOX-SSLW12 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Material | Inner Dia. d (mm) | Outer Dia. D (mm) | Nominal of Thread (M) | Material: Stainless Steel | Material Steel |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 238.88 | (BOX SET) SPRING WASHERS | 1 Pack(s) | 2,000 Pieces Per Package | Same day | Steel | 3.1 | 5.9 | 3 | - | SWRH | ||
฿ 273.00 | (BOX SET) SPRING WASHERS | 1 Pack(s) | 2,000 Pieces Per Package | Same day | Steel | 4.1 | 7.6 | 4 | - | SWRH | ||
฿ 409.50 | (BOX SET) SPRING WASHERS | 1 Pack(s) | 2,000 Pieces Per Package | Same day | Steel | 5.1 | 9.2 | 5 | - | SWRH | ||
฿ 614.25 | (BOX SET) SPRING WASHERS | 1 Pack(s) | 2,000 Pieces Per Package | Same day | Steel | 6.1 | 12.2 | 6 | - | SWRH | ||
฿ 845.00 | (BOX SET) SPRING WASHERS | 1 Pack(s) | 2,000 Pieces Per Package | Same day | Steel | 8.2 | 15.4 | 8 | - | SWRH | ||
฿ 750.75 | (BOX SET) SPRING WASHERS | 1 Pack(s) | 1,000 Pieces Per Package | Same day | Steel | 10.2 | 18.4 | 10 | - | SWRH | ||
฿ 883.84 | (BOX SET) SPRING WASHERS | 1 Pack(s) | 700 Pieces Per Package | Same day | Steel | 12.2 | 21.5 | 12 | - | SWRH | ||
฿ 614.25 | (BOX SET) SPRING WASHERS | 1 Pack(s) | 2,000 Pieces Per Package | Same day | Stainless Steel | 3.1 | 5.9 | 3 | [SUS304] SUS304 | - | ||
฿ 614.25 | (BOX SET) SPRING WASHERS | 1 Pack(s) | 2,000 Pieces Per Package | Same day | Stainless Steel | 4.1 | 7.6 | 4 | [SUS304] SUS304 | - | ||
฿ 887.25 | (BOX SET) SPRING WASHERS | 1 Pack(s) | 2,000 Pieces Per Package | Same day | Stainless Steel | 5.1 | 9.2 | 5 | [SUS304] SUS304 | - | ||
฿ 1,092.00 | (BOX SET) SPRING WASHERS | 1 Pack(s) | 2,000 Pieces Per Package | Same day | Stainless Steel | 6.1 | 12.2 | 6 | [SUS304] SUS304 | - | ||
฿ 1,433.25 | (BOX SET) SPRING WASHERS | 1 Pack(s) | 2,000 Pieces Per Package | Same day | Stainless Steel | 8.2 | 15.4 | 8 | [SUS304] SUS304 | - | ||
฿ 1,296.75 | (BOX SET) SPRING WASHERS | 1 Pack(s) | 1,000 Pieces Per Package | Same day | Stainless Steel | 10.2 | 18.4 | 10 | [SUS304] SUS304 | - | ||
฿ 1,361.59 ฿ 916.08 | (BOX SET) SPRING WASHERS | 1 Pack(s) | 700 Pieces Per Package | Same day | Stainless Steel | 12.2 | 21.5 | 12 | [SUS304] SUS304 | - |
Loading...
Type | Spring Washer | Sales Unit | Box/package |
---|
How can we improve?
How can we improve?