Hex Socket Set Screws/Flat End (Box)

Brand :
MISUMI
Caution
- The product images may be representative images. The packaging specifications may differ from the actual product.
Product Description
If you are using in-house inventory or if you have a large number of items in use, buying a small box is a good deal.
[Materials] SCM435, SUS304 Equivalent.
[Surface Treatment] Black Oxid.
[Thread Type] Metric, Coarse.
[Nominal of Thread (M)] 2, 2.5, 2.6, 3, 4, 5.
[Length L (mm)] 2, 3, 4, 5, 6, 8, 10.
[Sales Unit] Box, Pkg.
![Hex Socket Set Screws - Flat End (Box) - [200 to 1,000 pcs.]: Related images](https://jp.misumi-ec.com/linked/item/10301995550/img/drw_20.gif)
| Type | [M] Material | [H] Hardness | [S] Surface Treatment |
| BOX−MSSF | SCM435 | 45HRC or more | Black Oxide Black Oxide |
| BOX−MSSFS | SUS304 Equivalent | — | — |