Stepped Knob (not Knurled)

Brand :
MISUMI

Caution

    Product Description

    Stepped Knob (not Knurled)
    Stepped Knobs Screws are commonly used in various applications to secure, adjust, and control different mechanical devices. They offer a wide variety of sizes to choose from.
    [Feature]
    ● Shape : Stepped Knobs (not Knurled)
    ● Thread Size : M3, M4, M5 and M6
    ● Length (mm) : 6, 10 ,16 and 20
    ● Material : SUS303
    [Application]
    Stepped Knobs Screws are commonly used in fastening, assembly, adjustment, clamping and so on



    Type[ M ]Material
    NKCRSUS303

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Stepped Knob (not Knurled) | MISUMI | MISUMI Thailand