1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flat Revolving Handles

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Flat Revolving Handles
  • Flat Revolving Handles
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 432.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·A flat rotation grip with a flat shape. ·The grip material is phenol resin.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
GRMLM5
GRMLM6
GRMLM8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipScrew Nominal (M) Overall Length L (or H1)
(mm)
Handle Diameter (B)
(mm)

฿ 432.25

FLAT-TOP REVOLVING HANDLES 1 Piece(s) Available Same day M55718

฿ 477.75

FLAT-TOP REVOLVING HANDLES 1 Piece(s) Available 3 Day(s) M68723

฿ 500.50

FLAT-TOP REVOLVING HANDLES 1 Piece(s) Available 3 Day(s) M810226

Loading...

  1. 1

Basic Information

Type Rotating Folding Shape Flat Handle Material Phenol Plastic
Handle Surface Treatment None Mounting Section Material SS400 Mounting Section Surface Treatment Trivalent Chromate
Mounting Method Tapped

MISUMI Unit Example related to this product