(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Casters - Light Load
These light duty casters are suitable for light load applications. They offer a wide variety of sizes and materials for the wheels to choose from.
[Feature]
- Caster Type : Fixed / Swivel
- Mounting Height (mm.) : 65, 82, 92 and 122
- Allowable Load (daN) : 30, 38, 40, 45, 50 and 60
- Wheel Diameter (mm.) : 50, 65, 75 and 100
- Wheel Width (mm.) : 20, 21, 25 and 28
- Material:
Wheel - Synthetic Rubber (Black) / Urethane (Brown) / Nylon (White)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
Body | Wheel | Bearings | ||
[ M ]Material | [ S ]Surface Treatment | [ M ]Material (Color) | Swiveling | Wheel |
SPHC | Trivalent Chromate | Synthetic Rubber (Black) / Urethane (Brown) / Nylon (White) | Incorporated | None |
Part Number | - | Wheel Material |
CHAMJ-S65 | - | R |
CHAMS-E75 | - | U |
Part Number |
---|
CHAMK-E100-N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Load Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 255.26 ฿ 116.48 | CASTERS | 1 Piece(s) | Same day | 10 | Fixed Type | 122 | 35.01~80.00 | Not Provided | 60 | [Nylon] Nylon (General) | 82 | 40 | 100 | 58 | 100 | 25 | Light/Medium Load |
Loading...
Wheel Characteristics | Not Provided | Fitting Material | Steel | Bearing in Wheel | Not Provided |
---|
Please check the type/dimensions/specifications of the part CHAMK-E100-N in the Caster, Light/Medium Duty CHAM□-E series.
Part Number |
---|
CHAMJ-E50-N |
CHAMJ-E50-R |
CHAMJ-E50-U |
CHAMK-E100-R |
CHAMK-E100-U |
CHAMK-E50-N |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Load Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 112.39 | 1 Piece(s) | Same day | 10 | Swivel Type | 65 | 35.01~80.00 | Not Provided | 40 | [Nylon] Nylon (General) | 56 | 28 | 70 | 42 | 50 | 21 | Light Load | ||
฿ 116.94 | 1 Piece(s) | Same day | 10 | Swivel Type | 65 | ~35.00 | Not Provided | 30 | [Synthetic Rubber] Synthetic Rubber (General) | 56 | 28 | 70 | 42 | 50 | 20 | Light Load | ||
฿ 168.81 | 1 Piece(s) | Same day | 10 | Swivel Type | 65 | 35.01~80.00 | Not Provided | 38 | [Urethane] Urethane (General) | 56 | 28 | 70 | 42 | 50 | 21 | Light Load | ||
฿ 269.82 | 1 Piece(s) | Same day | 10 | Fixed Type | 122 | 35.01~80.00 | Not Provided | 50 | [Synthetic Rubber] Synthetic Rubber (General) | 82 | 40 | 100 | 58 | 100 | 25 | Light/Medium Load | ||
฿ 389.03 | 1 Piece(s) | Same day | 10 | Fixed Type | 122 | 35.01~80.00 | Not Provided | 60 | [Urethane] Urethane (General) | 82 | 40 | 100 | 58 | 100 | 28 | Light/Medium Load | ||
฿ 86.45 | 1 Piece(s) | Same day | 10 | Fixed Type | 65 | 35.01~80.00 | Not Provided | 40 | [Nylon] Nylon (General) | 56 | 28 | 70 | 42 | 50 | 21 | Light/Medium Load |
How can we improve?
How can we improve?