1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Felt Sheets for cushion, liquid application and grinding media

Felt Sheets for cushion, liquid application and grinding media
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Suitable for lubricating sheets, airtight packing materials, abrasives, etc.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
FELH1-[20-500/10]-[20-500/10]
FELH4-[20-500/10]-[20-500/10]
FELH6-[20-500/10]-[20-500/10]
FELHA1-[20-500/10]-[20-500/10]
FELHA4-[20-500/10]-[20-500/10]
FELHA6-[20-500/10]-[20-500/10]
FELP1-[20-1000/10]-[20-950/10]
FELP3-[20-1000/10]-[20-950/10]
FELP5.5-[20-1000/10]-[20-950/10]
FELPA1-[20-1000/10]-[20-950/10]
FELPA3-[20-1000/10]-[20-950/10]
FELPA5.5-[20-1000/10]-[20-950/10]
FELPET5-[20-500/10]-[20-500/10]
FELPETA5-[20-500/10]-[20-500/10]
FELW2-[20-500/10]-[20-500/10]
FELW5-[20-500/10]-[20-500/10]
FELW10-[20-500/10]-[20-500/10]
FELWA2-[20-500/10]-[20-500/10]
FELWA5-[20-500/10]-[20-500/10]
FELWA10-[20-500/10]-[20-500/10]
FELWL2-[20-500/10]-[20-500/10]
FELWL5-[20-500/10]-[20-500/10]
FELWL10-[20-500/10]-[20-500/10]
FELWLA2-[20-500/10]-[20-500/10]
FELWLA5-[20-500/10]-[20-500/10]
FELWLA10-[20-500/10]-[20-500/10]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWidth A
(mm)
Thickness T
(mm)
Length B
(mm)
With or Without Adhesive Specifications

-

FELT SHEETS 1 Piece(s) 5 Day(s) 1020 ~ 500120 ~ 500Without AdhesivePolyamide Felt

-

FELT SHEETS 1 Piece(s) 5 Day(s) 1020 ~ 500420 ~ 500Without AdhesivePolyamide Felt

-

FELT SHEETS 1 Piece(s) 5 Day(s) 1020 ~ 500620 ~ 500Without AdhesivePolyamide Felt

-

FELT SHEETS 1 Piece(s) 5 Day(s) 1020 ~ 500120 ~ 500With AdhesivePolyamide Felt

-

FELT SHEETS 1 Piece(s) 5 Day(s) 1020 ~ 500420 ~ 500With AdhesivePolyamide Felt

-

FELT SHEETS 1 Piece(s) 5 Day(s) 1020 ~ 500620 ~ 500With AdhesivePolyamide Felt

-

FELT SHEETS 1 Piece(s) 5 Day(s) 1020 ~ 1000120 ~ 950Without AdhesivePolyester Felt

-

FELT SHEETS 1 Piece(s) 5 Day(s) 1020 ~ 1000320 ~ 950Without AdhesivePolyester Felt

-

FELT SHEETS 1 Piece(s) 5 Day(s) 1020 ~ 10005.520 ~ 950Without AdhesivePolyester Felt

-

FELT SHEETS 1 Piece(s) 5 Day(s) 1020 ~ 1000120 ~ 950With AdhesivePolyester Felt

-

FELT SHEETS 1 Piece(s) 5 Day(s) 1020 ~ 1000320 ~ 950With AdhesivePolyester Felt

-

FELT SHEETS 1 Piece(s) 5 Day(s) 1020 ~ 10005.520 ~ 950With AdhesivePolyester Felt

-

FELT SHEETS 1 Piece(s) 5 Day(s) 1020 ~ 500520 ~ 500Without AdhesivePolyester Felt (with Binder)

-

FELT SHEETS 1 Piece(s) 5 Day(s) 1020 ~ 500520 ~ 500With AdhesivePolyester Felt (with Binder)

-

FELT SHEETS 1 Piece(s) 5 Day(s) 1020 ~ 500220 ~ 500Without AdhesiveSheep Wool Felt

-

FELT SHEETS 1 Piece(s) 5 Day(s) 1020 ~ 500520 ~ 500Without AdhesiveSheep Wool Felt

-

FELT SHEETS 1 Piece(s) 5 Day(s) 1020 ~ 5001020 ~ 500Without AdhesiveSheep Wool Felt

-

FELT SHEETS 1 Piece(s) 5 Day(s) 1020 ~ 500220 ~ 500With AdhesiveSheep Wool Felt

-

FELT SHEETS 1 Piece(s) 5 Day(s) 1020 ~ 500520 ~ 500With AdhesiveSheep Wool Felt

-

FELT SHEETS 1 Piece(s) 5 Day(s) 1020 ~ 5001020 ~ 500With AdhesiveSheep Wool Felt

-

FELT SHEETS 1 Piece(s) 5 Day(s) 1020 ~ 500220 ~ 500Without AdhesiveSheep Wool Felt (Rayon, PET blended)

-

FELT SHEETS 1 Piece(s) 5 Day(s) 1020 ~ 500520 ~ 500Without AdhesiveSheep Wool Felt (Rayon, PET blended)

-

FELT SHEETS 1 Piece(s) 5 Day(s) 1020 ~ 5001020 ~ 500Without AdhesiveSheep Wool Felt (Rayon, PET blended)

-

FELT SHEETS 1 Piece(s) 5 Day(s) 1020 ~ 500220 ~ 500With AdhesiveSheep Wool Felt (Rayon, PET blended)

-

FELT SHEETS 1 Piece(s) 5 Day(s) 1020 ~ 500520 ~ 500With AdhesiveSheep Wool Felt (Rayon, PET blended)

-

FELT SHEETS 1 Piece(s) 5 Day(s) 1020 ~ 5001020 ~ 500With AdhesiveSheep Wool Felt (Rayon, PET blended)

Loading...

  1. 1

Basic Information

Material Felt Hole Machining No Drilling Alteration

MISUMI Unit Example related to this product