(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
◆Features: A resin (PP) air nozzle that injects powerful straight air from the hole at the tip.
◆Applications: Can be used in high-temperature environments, such as removing oil, water droplets, and chips, cooling, drying, and blowing into narrow spaces.
◆Air source: Compressor
◆Maximum working pressure: 0.7MPa◆Heat-resistant temperature: 70℃
Part Number |
---|
ARDP1.0-6 |
ARDP1.0-8 |
ARDP1.4-6 |
ARDP1.4-8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Hole Diameter (mm) | Number of Holes | Air Flow Rate (at 0.3MPa) (NL/min) |
---|---|---|---|---|---|---|---|---|---|
฿ 342.16 | AIR NOZZLES | 1 Piece(s) | Available | Same day | 10 | 1.0 | 6 | 190 | |
฿ 342.16 | AIR NOZZLES | 1 Piece(s) | Same day | 10 | 1.0 | 8 | 250 | ||
฿ 342.16 | AIR NOZZLES | 1 Piece(s) | 3 Day(s) | 10 | 1.4 | 6 | 350 | ||
฿ 342.16 | AIR NOZZLES | 1 Piece(s) | Available | Same day | 10 | 1.4 | 8 | 480 |
Loading...
Spray Shape | Round, Diffused | Air Source | Compressor | Material | Polypropylene (PP) |
---|---|---|---|---|---|
Blow Type | Standard | Type | Round Type | Applicable Fluid | Compressed Air |
Operating Pressure Range(MPa) | ::0.7 | Nominal Screw Dia. 1 | R1/4 | Thread Shape | Male Thread |
How can we improve?
How can we improve?