(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·A resin coupler. [Material]·Resin. [Fluid Used]·Air.
Part Number |
JCPP6 |
Part Number | B | P | C | Effective Sectional Area (mm2) | Mass (g) | Unit Price | Volume Discount Rate | |
Type | D | 1 ~ 9 pc(s). | 10~30 | |||||
JCPP | 6 | 45.5 | 16 | 17.6 | 10.1 | 9 | ||
8 | 45.4 | 16 | 18.7 | 18 | 9 | |||
10 | 55.2 | 21 | 20.8 | 26 | 18 |
Part Number |
---|
JCPP6 |
JCPP8 |
JCPP10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Valve Structure | Applicable Tube O.D. (Ø) |
---|---|---|---|---|---|---|---|---|
฿ 71.04 | PLASTIC COUPLERS | 1 Piece(s) | Available | Same day | 10 | Single Passage Opening Closing Type | 6 | |
฿ 76.96 | PLASTIC COUPLERS | 1 Piece(s) | Available | Same day | 10 | Single Passage Opening Closing Type | 8 | |
฿ 94.72 | PLASTIC COUPLERS | 1 Piece(s) | Available | Same day | 10 | Dual Passage Opening Closing Type | 10 |
Loading...
Joint Type | One-Touch Connectors | Male/Female | Plugs | Material | Glass Fiber Filled PBT Polybutylene Terephthalate |
---|---|---|---|---|---|
Applicable Fluid | Air | Type | Standard | Seal Material | Nitrile Rubber |
Operating Temperature Range(°C) | 0::60 | Max. Operating Pressure(MPa) | null::0.9 |
How can we improve?
How can we improve?