(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- MISUMI HRSUC series offers ball-tipped clamping screws.
- The main body of the clamping ball screw is constructed from SUSXM7.
- The ball of the clamping screw is manufactured using Alumina and has a hardness of 1100HV.
- The screw is available in five sizes: M4, M5, M6, M8, or M10.
- It is compatible with commercially available nuts that are equivalent to JIS6g standards.
- This product is designed for workpiece clamping rather than rotating the face balls. (The rotation of the face balls depends on the caulking condition of each face ball.)
Tip Shape | Spherical | Screw Type | Screw Type | Material (Thread) | SUSXM7 |
---|---|---|---|---|---|
Material (Tip) | Alumina |
Please check the type/dimensions/specifications of the part HRSUC4-10 in the Clamping Screws - Ball series.
Part Number |
---|
HRSUC10-25 |
HRSUC10-40 |
HRSUC4-16 |
HRSUC4-25 |
HRSUC5-20 |
HRSUC5-30 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Thread Dia. | Overall Length L (mm) |
---|---|---|---|---|---|---|---|
฿ 596.05 | 1 Piece(s) | Available | 3 Day(s) | 10 | 10 | 25 | |
฿ 596.05 | 1 Piece(s) | Available | 3 Day(s) | 10 | 10 | 40 | |
฿ 373.10 | 1 Piece(s) | Available | 3 Day(s) | 10 | 4 | 16 | |
฿ 373.10 | 1 Piece(s) | Available | 3 Day(s) | 10 | 4 | 25 | |
฿ 354.90 | 1 Piece(s) | Available | 3 Day(s) | 10 | 5 | 20 | |
฿ 354.90 | 1 Piece(s) | Available | 3 Day(s) | 10 | 5 | 30 |
How can we improve?
How can we improve?