Stop Pins - Screw-with-Urethane Type

Brand :
MISUMI
Caution
- Please check the content on our website as the PDF does not contain the most up-to-date information.
Product Description
[Features]·The urethane part can absorb impact. ·Accuracy of a stop position can be obtained easily.

| Type | Material | Hardness | Surface treatment |
| USTEH | SCM435 | 46 to 50HRC | Electroless Nickel Plating |
| Urethane (Black) (Ester urethane) | Shore A90 | — | |
| USSTEH | SUS304 | — | — |
| Urethane (Black) (Ester urethane) | Shore A90 | — |
■Reference tightening torque
[ ! ]The torque coefficient varies depending on the conditions of use. Please use this table values as a reference.
[ ! ]Not applicable when using locking materials or spring washers.
[ ! ]Assemble this product straight and parallel.
| Nominal of thread | T Series N・m |
| M3×0.5 | 0.63 |
| M4×0.7 | 1.5 |
| M5×0.8 | 3 |
| M6×1 | 5.2 |
| M8×1.25 | 13 |
| M10×1.5 | 25 |
| M12×1.75 | 42 |
| M16×2 | 106 |
[ ! ]Not applicable when using locking materials or spring washers.
[ ! ]Assemble this product straight and parallel.
App. Example
