1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Brackets for Stopper Screws-Hex/Fine Thread/Coarse Thread

Brackets for Stopper Screws-Hex/Fine Thread/Coarse Thread
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Hex type bracket for adjustment screws. ·Works well for space saving fixing.



Type[ M ]Material[ S ]Surface Treatment
Coarse ThreadFine Thread
PAFNBPAFSBSS400Blackening
PAFNE-Electroless Nickel Plating
PAFNSPAFSSSUS303-

Specifications

Part Number-L
PAFNB4
PABNE6
-
-
15
30

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
PAFNB3-[10,​15,​20]
PAFNB4-[15,​20,​25]
PAFNB5-[15,​20,​25,​30]
PAFNB6-[20,​25,​30,​35]
PAFNB8-[20,​25,​30,​35]
PAFNB10-[25,​30,​35,​40]
PAFNE3-[10,​15,​20]
PAFNE4-[15,​20,​25]
PAFNE5-[15,​20,​25,​30]
PAFNE6-[20,​25,​30,​35]
PAFNE8-[20,​25,​30,​35]
PAFNE10-[25,​30,​35,​40]
PAFNS3-[10,​15,​20]
PAFNS4-[15,​20,​25]
PAFNS5-[15,​20,​25,​30]
PAFNS6-[20,​25,​30,​35]
PAFNS8-[20,​25,​30,​35]
PAFNS10-[25,​30,​35,​40]
PAFSB4-[15,​20,​25]
PAFSB5-[15,​20,​25,​30]
PAFSB6-[20,​25,​30,​35]
PAFSB8-[20,​25,​30,​35]
PAFSB10-[25,​30,​35,​40]
PAFSS4-[15,​20,​25]
PAFSS5-[15,​20,​25,​30]
PAFSS6-[20,​25,​30,​35]
PAFSS8-[20,​25,​30,​35]
PAFSS10-[25,​30,​35,​40]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Thread Dia. M
(mm)
Thread Pitch
(mm)
Screw Length L
(mm)

-

SCREW STOPPER 1 Piece(s) 5 Day(s) 10SS400Black Oxide30.5 (Coarse)10 ~ 20

-

SCREW STOPPER 1 Piece(s) 5 Day(s) 10SS400Black Oxide40.7 (Coarse)15 ~ 25

-

SCREW STOPPER 1 Piece(s) 5 Day(s) 10SS400Black Oxide50.8 (Coarse)15 ~ 30

-

SCREW STOPPER 1 Piece(s) 5 Day(s) 10SS400Black Oxide61.0 (Coarse)20 ~ 35

-

SCREW STOPPER 1 Piece(s) 5 Day(s) 10SS400Black Oxide81.25 (Coarse)20 ~ 35

-

SCREW STOPPER 1 Piece(s) 5 Day(s) 10SS400Black Oxide101.5 (Coarse)25 ~ 40

-

SCREW STOPPER 1 Piece(s) 5 Day(s) 10SS400Electroless Nickel Plating30.5 (Coarse)10 ~ 20

-

SCREW STOPPER 1 Piece(s) 5 Day(s) 10SS400Electroless Nickel Plating40.7 (Coarse)15 ~ 25

-

SCREW STOPPER 1 Piece(s) 5 Day(s) 10SS400Electroless Nickel Plating50.8 (Coarse)15 ~ 30

-

SCREW STOPPER 1 Piece(s) 5 Day(s) 10SS400Electroless Nickel Plating61.0 (Coarse)20 ~ 35

-

SCREW STOPPER 1 Piece(s) 5 Day(s) 10SS400Electroless Nickel Plating81.25 (Coarse)20 ~ 35

-

SCREW STOPPER 1 Piece(s) 5 Day(s) 10SS400Electroless Nickel Plating101.5 (Coarse)25 ~ 40

-

SCREW STOPPER 1 Piece(s) 5 Day(s) 10SUS303Not Provided30.5 (Coarse)10 ~ 20

-

SCREW STOPPER 1 Piece(s) 5 Day(s) 10SUS303Not Provided40.7 (Coarse)15 ~ 25

-

SCREW STOPPER 1 Piece(s) 5 Day(s) 10SUS303Not Provided50.8 (Coarse)15 ~ 30

-

SCREW STOPPER 1 Piece(s) 5 Day(s) 10SUS303Not Provided61.0 (Coarse)20 ~ 35

-

SCREW STOPPER 1 Piece(s) 5 Day(s) 10SUS303Not Provided81.25 (Coarse)20 ~ 35

-

SCREW STOPPER 1 Piece(s) 5 Day(s) 10SUS303Not Provided101.5 (Coarse)25 ~ 40

-

SCREW STOPPER 1 Piece(s) 5 Day(s) 10SS400Black Oxide40.5 (Fine)15 ~ 25

-

SCREW STOPPER 1 Piece(s) 5 Day(s) 10SS400Black Oxide50.5 (Fine)15 ~ 30

-

SCREW STOPPER 1 Piece(s) 5 Day(s) 10SS400Black Oxide60.75 (Fine)20 ~ 35

-

SCREW STOPPER 1 Piece(s) 5 Day(s) 10SS400Black Oxide80.75 (Fine)20 ~ 35

-

SCREW STOPPER 1 Piece(s) 5 Day(s) 10SS400Black Oxide101.0 (Fine)25 ~ 40

-

SCREW STOPPER 1 Piece(s) 5 Day(s) 10SUS303Not Provided40.5 (Fine)15 ~ 25

-

SCREW STOPPER 1 Piece(s) 5 Day(s) 10SUS303Not Provided50.5 (Fine)15 ~ 30

-

SCREW STOPPER 1 Piece(s) 5 Day(s) 10SUS303Not Provided60.75 (Fine)20 ~ 35

-

SCREW STOPPER 1 Piece(s) 5 Day(s) 10SUS303Not Provided80.75 (Fine)20 ~ 35

-

SCREW STOPPER 1 Piece(s) 5 Day(s) 10SUS303Not Provided101.0 (Fine)25 ~ 40

Loading...

  1. 1
 

MISUMI Unit Example related to this product