Hex Support Pins- Stepped

Brand :
MISUMI
Caution
Product Description

| Type | Shape Code | Material Code | [ M ] Material | [ S ] Surface Treatment | [ H ] Hardness |
| SRP | C(Male Thread) A(Female Thread) B(Pilot) | B | (1)S45C Equivalent | Blackening | - |
| R | (2)S45C Equivalent | Hard Chrome Plating Plating Thickness 3µm or More | Plating Hardness 750HV ~ | ||
| HB | (3)S45C Equivalent | Blackening | Treated Hardness 45 ~ 50HRC | ||
| HR | (4)S45C Equivalent | Hard Chrome Plating Plating Thickness 3µm or More | Treated Hardness 45 ~ 50HRC Plating Hardness 750HV ~ | ||
| C | (6) SUS440C Equivalent | - | Treated Hardness 50 ~ 55HRC |