1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pusher Pins - Straight

Pusher Pins - Straight
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Pusher Pins – Straight from MISUMI.
- Insertion Guide Tip Type can be selected 4 types, Tapered, Taper R, Spherical and Flat.
- The material of pin can be selected 3 types, Conductive MC Nylon CDR2 (Black), PEEK (Natural Ivory), Polyacetal (White).
- The outer diameter of pin can be selected 7 sizes, 6, 8, 10, 12, 15, 20 and 25 mm.
- The mounting thread length is M x 2. (When L<20, the mounting thread length is M x 1.5).



Type[ M ]MaterialRecommended Operation Temperature
FlatSphereTaper RTapered
PPFJPPRJPPQJPPTJPolyacetal (White)-45 ~ 95°C
PEPFJPEPRJPEPQJPEPTJPEEK (Natural Ivory)-50 ~ 250°C
PMPFJPMPRJPMPQJ-Conductive MC Nylon CDR2 (Black)-40 ~ 120°C

Specifications

■Straight Type
Part Number-L-E-A
PPFJ10-40.0
PPTJ12-40.0-E10-A5
■Small Head Type
Part Number-P-L-B
PPFS6-P3.0-L50.5-B10.5
Part NumberL0.5mm IncrementM
(Coarse)
R
TypeDFlat, SphereTaper R
Flat
PPFJ
PEPFJ
PMPFJ
Sphere
PPRJ
PEPRJ
PMPRJ
Taper R
PPQJ
PEPQJ
PMPQJ
610.0~100.014.0~100.031
812.0~100.018.0~100.041.5
1013.0~100.020.0~100.02
1216.0~100.026.0~100.05
1519.0~100.034.0~100.06
2020.0~100.040.0~100.03
2550.0~100.0
Part NumberL
0.5mm Increment
E
0.5mm Increment
A
1° Increment
M
(Coarse)
TypeD
Tapered
PPTJ
PEPTJ
614.0~100.05.0≤E≤40
and
E≤L-Mx3
1~453
818.0~100.04
1020.0~100.0
125
156
20
25

Alterations


Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
PEPFJ6-[10-100/0.5]
PEPFJ8-[12-100/0.5]
PEPFJ10-[13-100/0.5]
PEPFJ12-[16-100/0.5]
PEPFJ15-[19-100/0.5]
PEPFJ20-[20-100/0.5]
PEPFJ25-[20-100/0.5]
PEPQJ6-[14-100/0.5]
PEPQJ8-[18-100/0.5]
PEPQJ10-[20-100/0.5]
PEPQJ12-[26-100/0.5]
PEPQJ15-[34-100/0.5]
PEPQJ20-[40-100/0.5]
PEPQJ25-[50-100/0.5]
PEPRJ6-[10-100/0.5]
PEPRJ8-[12-100/0.5]
PEPRJ10-[13-100/0.5]
PEPRJ12-[16-100/0.5]
PEPRJ15-[19-100/0.5]
PEPRJ20-[20-100/0.5]
PEPRJ25-[20-100/0.5]
PEPTJ6-[14-100/0.5]-E[5-40/0.5]-A[1-45/1]
PEPTJ8-[18-100/0.5]-E[5-40/0.5]-A[1-45/1]
PEPTJ10-[20-100/0.5]-E[5-40/0.5]-A[1-45/1]
PEPTJ12-[20-100/0.5]-E[5-40/0.5]-A[1-45/1]
PEPTJ15-[20-100/0.5]-E[5-40/0.5]-A[1-45/1]
PEPTJ20-[20-100/0.5]-E[5-40/0.5]-A[1-45/1]
PEPTJ25-[20-100/0.5]-E[5-40/0.5]-A[1-45/1]
PMPFJ6-[10-100/0.5]
PMPFJ8-[12-100/0.5]
PMPFJ10-[13-100/0.5]
PMPFJ12-[16-100/0.5]
PMPFJ15-[19-100/0.5]
PMPFJ20-[20-100/0.5]
PMPFJ25-[20-100/0.5]
PMPQJ6-[14-100/0.5]
PMPQJ8-[18-100/0.5]
PMPQJ10-[20-100/0.5]
PMPQJ12-[26-100/0.5]
PMPQJ15-[34-100/0.5]
PMPQJ20-[40-100/0.5]
PMPQJ25-[50-100/0.5]
PMPRJ6-[10-100/0.5]
PMPRJ8-[12-100/0.5]
PMPRJ10-[13-100/0.5]
PMPRJ12-[16-100/0.5]
PMPRJ15-[19-100/0.5]
PMPRJ20-[20-100/0.5]
PMPRJ25-[20-100/0.5]
PPFJ6-[10-100/0.5]
PPFJ8-[12-100/0.5]
PPFJ10-[13-100/0.5]
PPFJ12-[16-100/0.5]
PPFJ15-[19-100/0.5]
PPFJ20-[20-100/0.5]
PPFJ25-[20-100/0.5]
PPQJ6-[14-100/0.5]
PPQJ8-[18-100/0.5]
PPQJ10-[20-100/0.5]
PPQJ12-[26-100/0.5]
PPQJ15-[34-100/0.5]
PPQJ20-[40-100/0.5]
PPQJ25-[50-100/0.5]
PPRJ6-[10-100/0.5]
PPRJ8-[12-100/0.5]
PPRJ10-[13-100/0.5]
PPRJ12-[16-100/0.5]
PPRJ15-[19-100/0.5]
PPRJ20-[20-100/0.5]
PPRJ25-[20-100/0.5]
PPTJ6-[14-100/0.5]-E[5-40/0.5]-A[1-45/1]
PPTJ8-[18-100/0.5]-E[5-40/0.5]-A[1-45/1]
PPTJ10-[20-100/0.5]-E[5-40/0.5]-A[1-45/1]
PPTJ12-[20-100/0.5]-E[5-40/0.5]-A[1-45/1]
PPTJ15-[20-100/0.5]-E[5-40/0.5]-A[1-45/1]
PPTJ20-[20-100/0.5]-E[5-40/0.5]-A[1-45/1]
PPTJ25-[20-100/0.5]-E[5-40/0.5]-A[1-45/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInsertion Guide Tip Type Material Locating Side Outer Dia. P (Ø)
(mm)
Mounting Side Outer Dia. D
(Ø)
Taper Length E
(mm)
A
(mm)
L
(mm)

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Flat[Resin] PEEK (Natural Ivory)66--10 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Flat[Resin] PEEK (Natural Ivory)88--12 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Flat[Resin] PEEK (Natural Ivory)1010--13 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Flat[Resin] PEEK (Natural Ivory)1212--16 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Flat[Resin] PEEK (Natural Ivory)1515--19 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Flat[Resin] PEEK (Natural Ivory)2020--20 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Flat[Resin] PEEK (Natural Ivory)2525--20 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Taper R[Resin] PEEK (Natural Ivory)66--14 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Taper R[Resin] PEEK (Natural Ivory)88--18 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Taper R[Resin] PEEK (Natural Ivory)1010--20 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Taper R[Resin] PEEK (Natural Ivory)1212--26 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Taper R[Resin] PEEK (Natural Ivory)1515--34 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Taper R[Resin] PEEK (Natural Ivory)2020--40 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Taper R[Resin] PEEK (Natural Ivory)2525--50 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Spherical[Resin] PEEK (Natural Ivory)66--10 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Spherical[Resin] PEEK (Natural Ivory)88--12 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Spherical[Resin] PEEK (Natural Ivory)1010--13 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Spherical[Resin] PEEK (Natural Ivory)1212--16 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Spherical[Resin] PEEK (Natural Ivory)1515--19 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Spherical[Resin] PEEK (Natural Ivory)2020--20 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Spherical[Resin] PEEK (Natural Ivory)2525--20 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Tapered[Resin] PEEK (Natural Ivory)665 ~ 401 ~ 4514 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Tapered[Resin] PEEK (Natural Ivory)885 ~ 401 ~ 4518 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Tapered[Resin] PEEK (Natural Ivory)10105 ~ 401 ~ 4520 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Tapered[Resin] PEEK (Natural Ivory)12125 ~ 401 ~ 4520 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Tapered[Resin] PEEK (Natural Ivory)15155 ~ 401 ~ 4520 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Tapered[Resin] PEEK (Natural Ivory)20205 ~ 401 ~ 4520 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Tapered[Resin] PEEK (Natural Ivory)25255 ~ 401 ~ 4520 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Flat[Resin] Conductive MC Nylon CDR266--10 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Flat[Resin] Conductive MC Nylon CDR288--12 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Flat[Resin] Conductive MC Nylon CDR21010--13 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Flat[Resin] Conductive MC Nylon CDR21212--16 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Flat[Resin] Conductive MC Nylon CDR21515--19 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Flat[Resin] Conductive MC Nylon CDR22020--20 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Flat[Resin] Conductive MC Nylon CDR22525--20 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Taper R[Resin] Conductive MC Nylon CDR266--14 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Taper R[Resin] Conductive MC Nylon CDR288--18 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Taper R[Resin] Conductive MC Nylon CDR21010--20 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Taper R[Resin] Conductive MC Nylon CDR21212--26 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Taper R[Resin] Conductive MC Nylon CDR21515--34 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Taper R[Resin] Conductive MC Nylon CDR22020--40 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Taper R[Resin] Conductive MC Nylon CDR22525--50 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Spherical[Resin] Conductive MC Nylon CDR266--10 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Spherical[Resin] Conductive MC Nylon CDR288--12 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Spherical[Resin] Conductive MC Nylon CDR21010--13 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Spherical[Resin] Conductive MC Nylon CDR21212--16 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Spherical[Resin] Conductive MC Nylon CDR21515--19 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Spherical[Resin] Conductive MC Nylon CDR22020--20 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Spherical[Resin] Conductive MC Nylon CDR22525--20 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Flat[Resin] Polyacetal66--10 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Flat[Resin] Polyacetal88--12 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Flat[Resin] Polyacetal1010--13 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Flat[Resin] Polyacetal1212--16 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Flat[Resin] Polyacetal1515--19 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Flat[Resin] Polyacetal2020--20 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Flat[Resin] Polyacetal2525--20 ~ 100

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Taper R[Resin] Polyacetal66--14 ~ 100

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Taper R[Resin] Polyacetal88--18 ~ 100

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Taper R[Resin] Polyacetal1010--20 ~ 100

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Taper R[Resin] Polyacetal1212--26 ~ 100

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Taper R[Resin] Polyacetal1515--34 ~ 100

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Taper R[Resin] Polyacetal2020--40 ~ 100

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Taper R[Resin] Polyacetal2525--50 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Spherical[Resin] Polyacetal66--10 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Spherical[Resin] Polyacetal88--12 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Spherical[Resin] Polyacetal1010--13 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Spherical[Resin] Polyacetal1212--16 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Spherical[Resin] Polyacetal1515--19 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Spherical[Resin] Polyacetal2020--20 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Spherical[Resin] Polyacetal2525--20 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Tapered[Resin] Polyacetal665 ~ 401 ~ 4514 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Tapered[Resin] Polyacetal885 ~ 401 ~ 4518 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Tapered[Resin] Polyacetal10105 ~ 401 ~ 4520 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Tapered[Resin] Polyacetal12125 ~ 401 ~ 4520 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Tapered[Resin] Polyacetal15155 ~ 401 ~ 4520 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Tapered[Resin] Polyacetal20205 ~ 401 ~ 4520 ~ 100

-

LOCATINGPIN 1 Piece(s) 4 Day(s) 10Tapered[Resin] Polyacetal25255 ~ 401 ~ 4520 ~ 100

Loading...

  1. 1

More Information

[ ! ]Characteristics of Polyacetal, PEEK and Conductive MC Nylon
>>P.■2-859-860

Example

 

Basic Information

Basic Shape Straight / Air Vent Insertion Guide Tip Shape Round Insertion Guide Specifications Not Provided
Mounting Side Shape Tapped Surface Treatment Not Provided Heat Treatment Not Provided
Locating Side O.D. Tolerance 0/-0.3 Mounting Side Tolerance 0/-0.3

MISUMI Unit Example related to this product