1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Antistatic Urethane Sheets, Low Rebound Urethane Sheets

Antistatic Urethane Sheets, Low Rebound Urethane Sheets
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Urethane with antistatic function and strong mechanical strength that suppresses the repulsion of urethane.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
LUTN1H5-[25-250/1]-[25-250/1]-F[9-241/0.5]-G[5-245/0.5]-N[3,​4,​5,​6,​8,​10]
LUTN1H10-[25-250/1]-[25-250/1]-F[9-241/0.5]-G[5-245/0.5]-N[3,​4,​5,​6,​8,​10]
LUTN1H10-[25-250/1]-[25-250/1]-F[9-241/0.5]-G[5-245/0.5]-Z[3,​4]
LUTN1H15-[25-250/1]-[25-250/1]-F[9-241/0.5]-G[5-245/0.5]-N[3,​4,​5,​6,​8,​10]
LUTN1H15-[25-250/1]-[25-250/1]-F[9-241/0.5]-G[5-245/0.5]-Z[4,​5,​6,​8]
LUTN1H20-[25-250/1]-[25-250/1]-F[9-241/0.5]-G[5-245/0.5]-N[3,​4,​5,​6,​8,​10]
LUTN1H20-[25-250/1]-[25-250/1]-F[9-241/0.5]-G[5-245/0.5]-Z[4,​5,​6,​8]
LUTN1H25-[25-250/1]-[25-250/1]-F[9-241/0.5]-G[5-245/0.5]-N[3,​4,​5,​6,​8,​10]
LUTN1H25-[25-250/1]-[25-250/1]-F[9-241/0.5]-G[5-245/0.5]-Z[4,​5,​6,​8,​10]
LUTN1H30-[25-250/1]-[25-250/1]-F[9-241/0.5]-G[5-245/0.5]-N[3,​4,​5,​6,​8,​10]
LUTN1H30-[25-250/1]-[25-250/1]-F[9-241/0.5]-G[5-245/0.5]-Z[4,​5,​6,​8,​10]
LUTN2H5-[25-250/1]-[25-250/1]-F[9-241/0.5]-G[5-245/0.5]-N[3,​4,​5,​6,​8,​10]
LUTN2H10-[25-250/1]-[25-250/1]-F[9-241/0.5]-G[5-245/0.5]-N[3,​4,​5,​6,​8,​10]
LUTN2H10-[25-250/1]-[25-250/1]-F[9-241/0.5]-G[5-245/0.5]-Z[3,​4]
LUTN2H15-[25-250/1]-[25-250/1]-F[9-241/0.5]-G[5-245/0.5]-N[3,​4,​5,​6,​8,​10]
LUTN2H15-[25-250/1]-[25-250/1]-F[9-241/0.5]-G[5-245/0.5]-Z[4,​5,​6,​8]
LUTN2H20-[25-250/1]-[25-250/1]-F[9-241/0.5]-G[5-245/0.5]-N[3,​4,​5,​6,​8,​10]
LUTN2H20-[25-250/1]-[25-250/1]-F[9-241/0.5]-G[5-245/0.5]-Z[4,​5,​6,​8]
LUTN2H25-[25-250/1]-[25-250/1]-F[9-241/0.5]-G[5-245/0.5]-N[3,​4,​5,​6,​8,​10]
LUTN2H25-[25-250/1]-[25-250/1]-F[9-241/0.5]-G[5-245/0.5]-Z[4,​5,​6,​8,​10]
LUTN2H30-[25-250/1]-[25-250/1]-F[9-241/0.5]-G[5-245/0.5]-N[3,​4,​5,​6,​8,​10]
LUTN2H30-[25-250/1]-[25-250/1]-F[9-241/0.5]-G[5-245/0.5]-Z[4,​5,​6,​8,​10]
LUTN3H5-[25-250/1]-[25-250/1]-F[9-120/0.5]-G[5-245/0.5]-N[3,​4,​5,​6,​8,​10]
LUTN3H10-[25-250/1]-[25-250/1]-F[9-120/0.5]-G[5-245/0.5]-N[3,​4,​5,​6,​8,​10]
LUTN3H10-[25-250/1]-[25-250/1]-F[9-120/0.5]-G[5-245/0.5]-Z[3,​4]
LUTN3H15-[25-250/1]-[25-250/1]-F[9-120/0.5]-G[5-245/0.5]-N[3,​4,​5,​6,​8,​10]
LUTN3H15-[25-250/1]-[25-250/1]-F[9-120/0.5]-G[5-245/0.5]-Z[4,​5,​6,​8]
LUTN3H20-[25-250/1]-[25-250/1]-F[9-120/0.5]-G[5-245/0.5]-N[3,​4,​5,​6,​8,​10]
LUTN3H20-[25-250/1]-[25-250/1]-F[9-120/0.5]-G[5-245/0.5]-Z[4,​5,​6,​8]
LUTN3H25-[25-250/1]-[25-250/1]-F[9-120/0.5]-G[5-245/0.5]-N[3,​4,​5,​6,​8,​10]
LUTN3H25-[25-250/1]-[25-250/1]-F[9-120/0.5]-G[5-245/0.5]-Z[4,​5,​6,​8,​10]
LUTN3H30-[25-250/1]-[25-250/1]-F[9-120/0.5]-G[5-245/0.5]-N[3,​4,​5,​6,​8,​10]
LUTN3H30-[25-250/1]-[25-250/1]-F[9-120/0.5]-G[5-245/0.5]-Z[4,​5,​6,​8,​10]
LUTN4H5-[25-250/1]-[25-250/1]-F[9-241/0.5]-G[9-241/0.5]-N[3,​4,​5,​6,​8,​10]
LUTN4H10-[25-250/1]-[25-250/1]-F[9-241/0.5]-G[9-241/0.5]-N[3,​4,​5,​6,​8,​10]
LUTN4H10-[25-250/1]-[25-250/1]-F[9-241/0.5]-G[9-241/0.5]-Z[3,​4]
LUTN4H15-[25-250/1]-[25-250/1]-F[9-241/0.5]-G[9-241/0.5]-N[3,​4,​5,​6,​8,​10]
LUTN4H15-[25-250/1]-[25-250/1]-F[9-241/0.5]-G[9-241/0.5]-Z[4,​5,​6,​8]
LUTN4H20-[25-250/1]-[25-250/1]-F[9-241/0.5]-G[9-241/0.5]-N[3,​4,​5,​6,​8,​10]
LUTN4H20-[25-250/1]-[25-250/1]-F[9-241/0.5]-G[9-241/0.5]-Z[4,​5,​6,​8]
LUTN4H25-[25-250/1]-[25-250/1]-F[9-241/0.5]-G[9-241/0.5]-N[3,​4,​5,​6,​8,​10]
LUTN4H25-[25-250/1]-[25-250/1]-F[9-241/0.5]-G[9-241/0.5]-Z[4,​5,​6,​8,​10]
LUTN4H30-[25-250/1]-[25-250/1]-F[9-241/0.5]-G[9-241/0.5]-N[3,​4,​5,​6,​8,​10]
LUTN4H30-[25-250/1]-[25-250/1]-F[9-241/0.5]-G[9-241/0.5]-Z[4,​5,​6,​8,​10]
LUTN5-[10-250/1]-[10-250/1]
LUTN6H5-[25-250/1]-[25-250/1]-F[9-120/0.5]-G[9-241/0.5]-N[3,​4,​5,​6,​8,​10]
LUTN6H10-[25-250/1]-[25-250/1]-F[9-120/0.5]-G[9-241/0.5]-N[3,​4,​5,​6,​8,​10]
LUTN6H10-[25-250/1]-[25-250/1]-F[9-120/0.5]-G[9-241/0.5]-Z[3,​4]
LUTN6H15-[25-250/1]-[25-250/1]-F[9-120/0.5]-G[9-241/0.5]-N[3,​4,​5,​6,​8,​10]
LUTN6H15-[25-250/1]-[25-250/1]-F[9-120/0.5]-G[9-241/0.5]-Z[4,​5,​6,​8]
LUTN6H20-[25-250/1]-[25-250/1]-F[9-120/0.5]-G[9-241/0.5]-N[3,​4,​5,​6,​8,​10]
LUTN6H20-[25-250/1]-[25-250/1]-F[9-120/0.5]-G[9-241/0.5]-Z[4,​5,​6,​8]
LUTN6H25-[25-250/1]-[25-250/1]-F[9-120/0.5]-G[9-241/0.5]-N[3,​4,​5,​6,​8,​10]
LUTN6H25-[25-250/1]-[25-250/1]-F[9-120/0.5]-G[9-241/0.5]-Z[4,​5,​6,​8,​10]
LUTN6H30-[25-250/1]-[25-250/1]-F[9-120/0.5]-G[9-241/0.5]-N[3,​4,​5,​6,​8,​10]
LUTN6H30-[25-250/1]-[25-250/1]-F[9-120/0.5]-G[9-241/0.5]-Z[4,​5,​6,​8,​10]
LUTN10-[10-250/1]-[10-250/1]
LUTN15-[10-250/1]-[10-250/1]
LUTN20-[10-250/1]-[10-250/1]
LUTN25-[10-250/1]-[10-250/1]
LUTN30-[10-250/1]-[10-250/1]
UTSHNE1-[10-500/1]-[10-500/1]
UTSHNE1H1-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-N[3,​4,​5,​6,​8,​10]
UTSHNE1H2-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-N[3,​4,​5,​6,​8,​10]
UTSHNE1H3-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-N[3,​4,​5,​6,​8,​10]
UTSHNE1H4-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-N[3,​4,​5,​6,​8,​10]
UTSHNE1H5-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-N[3,​4,​5,​6,​8,​10]
UTSHNE1H6-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-N[3,​4,​5,​6,​8,​10]
UTSHNE1H8-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-N[3,​4,​5,​6,​8,​10]
UTSHNE1H8-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-Z3
UTSHNE1H10-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-N[3,​4,​5,​6,​8,​10]
UTSHNE1H10-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-Z[3,​4]
UTSHNE1H15-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-N[3,​4,​5,​6,​8,​10]
UTSHNE1H15-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-Z[4,​5,​6,​8]
UTSHNE1H20-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-N[3,​4,​5,​6,​8,​10]
UTSHNE1H20-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-Z[4,​5,​6,​8]
UTSHNE1H25-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-N[3,​4,​5,​6,​8,​10]
UTSHNE1H25-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-Z[4,​5,​6,​8,​10]
UTSHNE1H30-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-N[3,​4,​5,​6,​8,​10]
UTSHNE1H30-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-Z[4,​5,​6,​8,​10]
UTSHNE2-[10-500/1]-[10-500/1]
UTSHNE2H1-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-N[3,​4,​5,​6,​8,​10]
UTSHNE2H2-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-N[3,​4,​5,​6,​8,​10]
UTSHNE2H3-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-N[3,​4,​5,​6,​8,​10]
UTSHNE2H4-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-N[3,​4,​5,​6,​8,​10]
UTSHNE2H5-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-N[3,​4,​5,​6,​8,​10]
UTSHNE2H6-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-N[3,​4,​5,​6,​8,​10]
UTSHNE2H8-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-N[3,​4,​5,​6,​8,​10]
UTSHNE2H8-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-Z3
UTSHNE2H10-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-N[3,​4,​5,​6,​8,​10]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSGrade, Type Width A
(mm)
Thickness T
(mm)
Length B
(mm)
Hardness (Shore, Asker, Penetration) Hole Machining Counterbored Hole Nominal Dia. [Z] F
(mm)
G
(mm)
Through Hole Nominal Dia. [N]

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane25 ~ 250525 ~ 250Shore A701H (One Hole)-9 ~ 2415 ~ 2453 ~ 10

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane25 ~ 2501025 ~ 250Shore A701H (One Hole)-9 ~ 2415 ~ 2453 ~ 10

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane25 ~ 2501025 ~ 250Shore A701H (One Hole)3 ~ 49 ~ 2415 ~ 245-

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane25 ~ 2501525 ~ 250Shore A701H (One Hole)-9 ~ 2415 ~ 2453 ~ 10

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane25 ~ 2501525 ~ 250Shore A701H (One Hole)4 ~ 89 ~ 2415 ~ 245-

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane25 ~ 2502025 ~ 250Shore A701H (One Hole)-9 ~ 2415 ~ 2453 ~ 10

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane25 ~ 2502025 ~ 250Shore A701H (One Hole)4 ~ 89 ~ 2415 ~ 245-

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane25 ~ 2502525 ~ 250Shore A701H (One Hole)-9 ~ 2415 ~ 2453 ~ 10

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane25 ~ 2502525 ~ 250Shore A701H (One Hole)4 ~ 109 ~ 2415 ~ 245-

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane25 ~ 2503025 ~ 250Shore A701H (One Hole)-9 ~ 2415 ~ 2453 ~ 10

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane25 ~ 2503025 ~ 250Shore A701H (One Hole)4 ~ 109 ~ 2415 ~ 245-

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane25 ~ 250525 ~ 250Shore A702H (Two Holes)-9 ~ 2415 ~ 2453 ~ 10

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane25 ~ 2501025 ~ 250Shore A702H (Two Holes)-9 ~ 2415 ~ 2453 ~ 10

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane25 ~ 2501025 ~ 250Shore A702H (Two Holes)3 ~ 49 ~ 2415 ~ 245-

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane25 ~ 2501525 ~ 250Shore A702H (Two Holes)-9 ~ 2415 ~ 2453 ~ 10

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane25 ~ 2501525 ~ 250Shore A702H (Two Holes)4 ~ 89 ~ 2415 ~ 245-

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane25 ~ 2502025 ~ 250Shore A702H (Two Holes)-9 ~ 2415 ~ 2453 ~ 10

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane25 ~ 2502025 ~ 250Shore A702H (Two Holes)4 ~ 89 ~ 2415 ~ 245-

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane25 ~ 2502525 ~ 250Shore A702H (Two Holes)-9 ~ 2415 ~ 2453 ~ 10

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane25 ~ 2502525 ~ 250Shore A702H (Two Holes)4 ~ 109 ~ 2415 ~ 245-

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane25 ~ 2503025 ~ 250Shore A702H (Two Holes)-9 ~ 2415 ~ 2453 ~ 10

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane25 ~ 2503025 ~ 250Shore A702H (Two Holes)4 ~ 109 ~ 2415 ~ 245-

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane25 ~ 250525 ~ 250Shore A703H (Three Holes)-9 ~ 1205 ~ 2453 ~ 10

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane25 ~ 2501025 ~ 250Shore A703H (Three Holes)-9 ~ 1205 ~ 2453 ~ 10

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane25 ~ 2501025 ~ 250Shore A703H (Three Holes)3 ~ 49 ~ 1205 ~ 245-

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane25 ~ 2501525 ~ 250Shore A703H (Three Holes)-9 ~ 1205 ~ 2453 ~ 10

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane25 ~ 2501525 ~ 250Shore A703H (Three Holes)4 ~ 89 ~ 1205 ~ 245-

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane25 ~ 2502025 ~ 250Shore A703H (Three Holes)-9 ~ 1205 ~ 2453 ~ 10

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane25 ~ 2502025 ~ 250Shore A703H (Three Holes)4 ~ 89 ~ 1205 ~ 245-

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane25 ~ 2502525 ~ 250Shore A703H (Three Holes)-9 ~ 1205 ~ 2453 ~ 10

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane25 ~ 2502525 ~ 250Shore A703H (Three Holes)4 ~ 109 ~ 1205 ~ 245-

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane25 ~ 2503025 ~ 250Shore A703H (Three Holes)-9 ~ 1205 ~ 2453 ~ 10

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane25 ~ 2503025 ~ 250Shore A703H (Three Holes)4 ~ 109 ~ 1205 ~ 245-

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane25 ~ 250525 ~ 250Shore A704H (Four Holes)-9 ~ 2419 ~ 2413 ~ 10

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane25 ~ 2501025 ~ 250Shore A704H (Four Holes)-9 ~ 2419 ~ 2413 ~ 10

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane25 ~ 2501025 ~ 250Shore A704H (Four Holes)3 ~ 49 ~ 2419 ~ 241-

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane25 ~ 2501525 ~ 250Shore A704H (Four Holes)-9 ~ 2419 ~ 2413 ~ 10

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane25 ~ 2501525 ~ 250Shore A704H (Four Holes)4 ~ 89 ~ 2419 ~ 241-

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane25 ~ 2502025 ~ 250Shore A704H (Four Holes)-9 ~ 2419 ~ 2413 ~ 10

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane25 ~ 2502025 ~ 250Shore A704H (Four Holes)4 ~ 89 ~ 2419 ~ 241-

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane25 ~ 2502525 ~ 250Shore A704H (Four Holes)-9 ~ 2419 ~ 2413 ~ 10

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane25 ~ 2502525 ~ 250Shore A704H (Four Holes)4 ~ 109 ~ 2419 ~ 241-

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane25 ~ 2503025 ~ 250Shore A704H (Four Holes)-9 ~ 2419 ~ 2413 ~ 10

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane25 ~ 2503025 ~ 250Shore A704H (Four Holes)4 ~ 109 ~ 2419 ~ 241-

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane10 ~ 250510 ~ 250Shore A70No Drilling Alteration----

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane25 ~ 250525 ~ 250Shore A706H (Six Holes)-9 ~ 1209 ~ 2413 ~ 10

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane25 ~ 2501025 ~ 250Shore A706H (Six Holes)-9 ~ 1209 ~ 2413 ~ 10

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane25 ~ 2501025 ~ 250Shore A706H (Six Holes)3 ~ 49 ~ 1209 ~ 241-

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane25 ~ 2501525 ~ 250Shore A706H (Six Holes)-9 ~ 1209 ~ 2413 ~ 10

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane25 ~ 2501525 ~ 250Shore A706H (Six Holes)4 ~ 89 ~ 1209 ~ 241-

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane25 ~ 2502025 ~ 250Shore A706H (Six Holes)-9 ~ 1209 ~ 2413 ~ 10

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane25 ~ 2502025 ~ 250Shore A706H (Six Holes)4 ~ 89 ~ 1209 ~ 241-

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane25 ~ 2502525 ~ 250Shore A706H (Six Holes)-9 ~ 1209 ~ 2413 ~ 10

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane25 ~ 2502525 ~ 250Shore A706H (Six Holes)4 ~ 109 ~ 1209 ~ 241-

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane25 ~ 2503025 ~ 250Shore A706H (Six Holes)-9 ~ 1209 ~ 2413 ~ 10

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane25 ~ 2503025 ~ 250Shore A706H (Six Holes)4 ~ 109 ~ 1209 ~ 241-

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane10 ~ 2501010 ~ 250Shore A70No Drilling Alteration----

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane10 ~ 2501510 ~ 250Shore A70No Drilling Alteration----

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane10 ~ 2502010 ~ 250Shore A70No Drilling Alteration----

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane10 ~ 2502510 ~ 250Shore A70No Drilling Alteration----

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Low Rebound Urethane] Low Rebound Urethane10 ~ 2503010 ~ 250Shore A70No Drilling Alteration----

-

URETHANE SHEET 1 Piece(s) 7 Day(s) 10Antistatic Polyurethane10 ~ 500110 ~ 500Shore A90No Drilling Alteration----

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10Antistatic Polyurethane25 ~ 500125 ~ 500Shore A901H (One Hole)-9 ~ 4915 ~ 4953 ~ 10

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10Antistatic Polyurethane25 ~ 500225 ~ 500Shore A901H (One Hole)-9 ~ 4915 ~ 4953 ~ 10

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10Antistatic Polyurethane25 ~ 500325 ~ 500Shore A901H (One Hole)-9 ~ 4915 ~ 4953 ~ 10

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10Antistatic Polyurethane25 ~ 500425 ~ 500Shore A901H (One Hole)-9 ~ 4915 ~ 4953 ~ 10

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10Antistatic Polyurethane25 ~ 500525 ~ 500Shore A901H (One Hole)-9 ~ 4915 ~ 4953 ~ 10

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10Antistatic Polyurethane25 ~ 500625 ~ 500Shore A901H (One Hole)-9 ~ 4915 ~ 4953 ~ 10

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10Antistatic Polyurethane25 ~ 500825 ~ 500Shore A901H (One Hole)-9 ~ 4915 ~ 4953 ~ 10

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10Antistatic Polyurethane25 ~ 500825 ~ 500Shore A901H (One Hole)39 ~ 4915 ~ 495-

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10Antistatic Polyurethane25 ~ 5001025 ~ 500Shore A901H (One Hole)-9 ~ 4915 ~ 4953 ~ 10

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10Antistatic Polyurethane25 ~ 5001025 ~ 500Shore A901H (One Hole)3 ~ 49 ~ 4915 ~ 495-

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10Antistatic Polyurethane25 ~ 5001525 ~ 500Shore A901H (One Hole)-9 ~ 4915 ~ 4953 ~ 10

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10Antistatic Polyurethane25 ~ 5001525 ~ 500Shore A901H (One Hole)4 ~ 89 ~ 4915 ~ 495-

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10Antistatic Polyurethane25 ~ 5002025 ~ 500Shore A901H (One Hole)-9 ~ 4915 ~ 4953 ~ 10

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10Antistatic Polyurethane25 ~ 5002025 ~ 500Shore A901H (One Hole)4 ~ 89 ~ 4915 ~ 495-

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10Antistatic Polyurethane25 ~ 5002525 ~ 500Shore A901H (One Hole)-9 ~ 4915 ~ 4953 ~ 10

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10Antistatic Polyurethane25 ~ 5002525 ~ 500Shore A901H (One Hole)4 ~ 109 ~ 4915 ~ 495-

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10Antistatic Polyurethane25 ~ 5003025 ~ 500Shore A901H (One Hole)-9 ~ 4915 ~ 4953 ~ 10

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10Antistatic Polyurethane25 ~ 5003025 ~ 500Shore A901H (One Hole)4 ~ 109 ~ 4915 ~ 495-

-

URETHANE SHEET 1 Piece(s) 7 Day(s) 10Antistatic Polyurethane10 ~ 500210 ~ 500Shore A90No Drilling Alteration----

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10Antistatic Polyurethane25 ~ 500125 ~ 500Shore A902H (Two Holes)-9 ~ 4915 ~ 4953 ~ 10

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10Antistatic Polyurethane25 ~ 500225 ~ 500Shore A902H (Two Holes)-9 ~ 4915 ~ 4953 ~ 10

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10Antistatic Polyurethane25 ~ 500325 ~ 500Shore A902H (Two Holes)-9 ~ 4915 ~ 4953 ~ 10

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10Antistatic Polyurethane25 ~ 500425 ~ 500Shore A902H (Two Holes)-9 ~ 4915 ~ 4953 ~ 10

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10Antistatic Polyurethane25 ~ 500525 ~ 500Shore A902H (Two Holes)-9 ~ 4915 ~ 4953 ~ 10

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10Antistatic Polyurethane25 ~ 500625 ~ 500Shore A902H (Two Holes)-9 ~ 4915 ~ 4953 ~ 10

-

URETHANE SHEET 1 Piece(s) 7 Day(s) 10Antistatic Polyurethane25 ~ 500825 ~ 500Shore A902H (Two Holes)-9 ~ 4915 ~ 4953 ~ 10

-

URETHANE SHEET 1 Piece(s) 7 Day(s) 10Antistatic Polyurethane25 ~ 500825 ~ 500Shore A902H (Two Holes)39 ~ 4915 ~ 495-

-

URETHANE SHEET 1 Piece(s) 7 Day(s) 10Antistatic Polyurethane25 ~ 5001025 ~ 500Shore A902H (Two Holes)-9 ~ 4915 ~ 4953 ~ 10

Loading...

Basic Information

Material Urethane With or Without Adhesive Without Adhesive

MISUMI Unit Example related to this product