1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bushings for Inspection Components - Threaded Bushings

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Bushings for Inspection Components - Threaded Bushings
  • Bushings for Inspection Components - Threaded Bushings
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Please use it when clamping a workpiece together with a male thread pin.

Bushings for Inspection Jigs - Male Thread Bore Type:Related Image

[ M ]MaterialRoundDowel Pin
S45C EquivalentKJBNDKJBKND

Specifications

Part Number-M-L
KJBND16-M6-L15
Bushings for Inspection Jigs - Male Thread Bore Type:Related Image

Alterations

Bushings for Inspection Jigs - Male Thread Bore Type:Related Image
Bushings for Inspection Jigs - Male Thread Bore Type:Related Image

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
KJBKND10-M4-L[6-12/1]
KJBKND12-M[4,​5,​6]-L[6-18/1]
KJBKND16-M[5,​6,​8,​10]-L[6-25/1]
KJBKND16-MS10-L[6-25/1]
KJBKND20-M[5,​6,​8,​10]-L[6-25/1]
KJBKND20-MS10-L[6-25/1]
KJBND10-M[4,​5,​6]-L[6-18/1]
KJBND12-M[4,​5,​6,​8]-L[6-24/1]
KJBND16-M[5,​6,​8,​10]-L[6-25/1]
KJBND16-MS10-L[6-25/1]
KJBND20-M[5,​6,​8,​10]-L[6-25/1]
KJBND20-MS10-L[6-25/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Bushing Dia. D
(Ø)
Overall Length L
(mm)
Screw Dia. Selection (Coarse) [M]
(mm)
Thread Dia. Selection (Fine) [MS]
(mm)

-

LOCATINGBUSHINGS 1 Piece(s) 7 Day(s) 10Dowel Pin106 ~ 124-

-

LOCATINGBUSHINGS 1 Piece(s) 7 Day(s) 10Dowel Pin126 ~ 184 ~ 6-

-

LOCATINGBUSHINGS 1 Piece(s) 7 Day(s) 10Dowel Pin166 ~ 255 ~ 10-

-

LOCATINGBUSHINGS 1 Piece(s) 7 Day(s) 10Dowel Pin166 ~ 25-10

-

LOCATINGBUSHINGS 1 Piece(s) 7 Day(s) 10Dowel Pin206 ~ 255 ~ 10-

-

LOCATINGBUSHINGS 1 Piece(s) 7 Day(s) 10Dowel Pin206 ~ 25-10

-

LOCATINGBUSHINGS 1 Piece(s) 7 Day(s) 10Round106 ~ 184 ~ 6-

-

LOCATINGBUSHINGS 1 Piece(s) 7 Day(s) 10Round126 ~ 244 ~ 8-

-

LOCATINGBUSHINGS 1 Piece(s) 7 Day(s) 10Round166 ~ 255 ~ 10-

-

LOCATINGBUSHINGS 1 Piece(s) 7 Day(s) 10Round166 ~ 25-10

-

LOCATINGBUSHINGS 1 Piece(s) 7 Day(s) 10Round206 ~ 255 ~ 10-

-

LOCATINGBUSHINGS 1 Piece(s) 7 Day(s) 10Round206 ~ 25-10

Loading...

  1. 1
 

Basic Information

Basic Shape Straight Hole Type Straight Hole Shape Circular Shape
With or w/o Tap Tapped O.D. Tolerance Standard Material Steel
Surface Treatment Not Provided Hardness Not Provided Material S45C Equivalent