1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gussets - Through Hole, Hole Position Configurable

Gussets - Through Hole, Hole Position Configurable
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The rib mounting hole pitch can be freely specified. [Material]·Steel, stainless steel, aluminum

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
RBPDA30-30-X[20-24/1]-Y[21-24/1]-H[3,​4,​5]-T10
RBPDA30-50-X[20-24/1]-Y[31-44/1]-H[3,​4,​5]-T10
RBPDA30-80-X[20-24/1]-Y[46-74/1]-G0-H[3,​4,​5]-T10
RBPDA30-80-X[20-24/1]-Y[46-74/1]-G[6-28/1]-H[3,​4,​5]-T10
RBPDA50-50-X[30-44/1]-Y[31-44/1]-H[3,​4,​5]-T10
RBPDA50-80-X[30-44/1]-Y[46-74/1]-G0-H[3,​4,​5]-T10
RBPDA50-80-X[30-44/1]-Y[46-74/1]-G[6-28/1]-H[3,​4,​5]-T10
RBPDA50-100-X[30-44/1]-Y[56-94/1]-G0-H[3,​4,​5]-T10
RBPDA50-100-X[30-44/1]-Y[56-94/1]-G[6-38/1]-H[3,​4,​5]-T10
RBPDA80-80-X[50-56/1]-F0-Y[48-72/1]-G0-H[5,​6,​8]-T12
RBPDA80-80-X[50-56/1]-F0-Y[48-72/1]-G[10-24/1]-H[5,​6,​8]-T12
RBPDA80-80-X[50-56/1]-F[10-22/1]-Y[48-72/1]-G0-H[5,​6,​8]-T12
RBPDA80-80-X[50-56/1]-F[10-22/1]-Y[48-72/1]-G[10-24/1]-H[5,​6,​8]-T12
RBPDA80-100-X[50-56/1]-F0-Y[58-92/1]-G0-H[5,​6,​8]-T12
RBPDA80-100-X[50-56/1]-F0-Y[58-92/1]-G[10-34/1]-H[5,​6,​8]-T12
RBPDA80-100-X[50-56/1]-F[10-22/1]-Y[58-92/1]-G0-H[5,​6,​8]-T12
RBPDA80-100-X[50-56/1]-F[10-22/1]-Y[58-92/1]-G[10-34/1]-H[5,​6,​8]-T12
RBPDA100-100-X[60-76/1]-F0-Y[58-92/1]-G0-H[5,​6,​8]-T12
RBPDA100-100-X[60-76/1]-F0-Y[58-92/1]-G[10-34/1]-H[5,​6,​8]-T12
RBPDA100-100-X[60-76/1]-F[10-32/1]-Y[58-92/1]-G0-H[5,​6,​8]-T12
RBPDA100-100-X[60-76/1]-F[10-32/1]-Y[58-92/1]-G[10-34/1]-H[5,​6,​8]-T12
RBPDA100-150-X[60-76/1]-F0-Y[83-142/1]-G0-H[5,​6,​8]-T12
RBPDA100-150-X[60-76/1]-F0-Y[83-142/1]-G[10-59/1]-H[5,​6,​8]-T12
RBPDA100-150-X[60-76/1]-F[10-32/1]-Y[83-142/1]-G0-H[5,​6,​8]-T12
RBPDA100-150-X[60-76/1]-F[10-32/1]-Y[83-142/1]-G[10-59/1]-H[5,​6,​8]-T12
RBPDB30-30-X[20-24/1]-Y[21-24/1]-H[3,​4,​5]-T12
RBPDB30-50-X[20-24/1]-Y[31-44/1]-H[3,​4,​5]-T12
RBPDB30-80-X[20-24/1]-Y[46-74/1]-G0-H[3,​4,​5]-T12
RBPDB30-80-X[20-24/1]-Y[46-74/1]-G[6-28/1]-H[3,​4,​5]-T12
RBPDB50-50-X[30-44/1]-Y[31-44/1]-H[3,​4,​5]-T12
RBPDB50-80-X[30-44/1]-Y[46-74/1]-G0-H[3,​4,​5]-T12
RBPDB50-80-X[30-44/1]-Y[46-74/1]-G[6-28/1]-H[3,​4,​5]-T12
RBPDB50-100-X[30-44/1]-Y[56-94/1]-G0-H[3,​4,​5]-T12
RBPDB50-100-X[30-44/1]-Y[56-94/1]-G[6-38/1]-H[3,​4,​5]-T12
RBPDB80-80-X[50-56/1]-F0-Y[48-72/1]-G0-H[5,​6,​8]-T12
RBPDB80-80-X[50-56/1]-F0-Y[48-72/1]-G[10-24/1]-H[5,​6,​8]-T12
RBPDB80-80-X[50-56/1]-F[10-22/1]-Y[48-72/1]-G0-H[5,​6,​8]-T12
RBPDB80-80-X[50-56/1]-F[10-22/1]-Y[48-72/1]-G[10-24/1]-H[5,​6,​8]-T12
RBPDB80-100-X[50-56/1]-F0-Y[58-92/1]-G0-H[5,​6,​8]-T12
RBPDB80-100-X[50-56/1]-F0-Y[58-92/1]-G[10-34/1]-H[5,​6,​8]-T12
RBPDB80-100-X[50-56/1]-F[10-22/1]-Y[58-92/1]-G0-H[5,​6,​8]-T12
RBPDB80-100-X[50-56/1]-F[10-22/1]-Y[58-92/1]-G[10-34/1]-H[5,​6,​8]-T12
RBPDB100-100-X[60-76/1]-F0-Y[58-92/1]-G0-H[5,​6,​8]-T12
RBPDB100-100-X[60-76/1]-F0-Y[58-92/1]-G[10-34/1]-H[5,​6,​8]-T12
RBPDB100-100-X[60-76/1]-F[10-32/1]-Y[58-92/1]-G0-H[5,​6,​8]-T12
RBPDB100-100-X[60-76/1]-F[10-32/1]-Y[58-92/1]-G[10-34/1]-H[5,​6,​8]-T12
RBPDB100-150-X[60-76/1]-F0-Y[83-142/1]-G0-H[5,​6,​8]-T12
RBPDB100-150-X[60-76/1]-F0-Y[83-142/1]-G[10-59/1]-H[5,​6,​8]-T12
RBPDB100-150-X[60-76/1]-F[10-32/1]-Y[83-142/1]-G0-H[5,​6,​8]-T12
RBPDB100-150-X[60-76/1]-F[10-32/1]-Y[83-142/1]-G[10-59/1]-H[5,​6,​8]-T12
RBPDF30-30-X[20-24/1]-Y[21-24/1]-H[3,​4,​5]-T10
RBPDF30-50-X[20-24/1]-Y[31-44/1]-H[3,​4,​5]-T10
RBPDF30-80-X[20-24/1]-Y[46-74/1]-G0-H[3,​4,​5]-T10
RBPDF30-80-X[20-24/1]-Y[46-74/1]-G[6-28/1]-H[3,​4,​5]-T10
RBPDF50-50-X[30-44/1]-Y[31-44/1]-H[3,​4,​5]-T10
RBPDF50-80-X[30-44/1]-Y[46-74/1]-G0-H[3,​4,​5]-T10
RBPDF50-80-X[30-44/1]-Y[46-74/1]-G[6-28/1]-H[3,​4,​5]-T10
RBPDF50-100-X[30-44/1]-Y[56-94/1]-G0-H[3,​4,​5]-T10
RBPDF50-100-X[30-44/1]-Y[56-94/1]-G[6-38/1]-H[3,​4,​5]-T10
RBPDF80-80-X[50-56/1]-F0-Y[48-72/1]-G0-H[5,​6,​8]-T12
RBPDF80-80-X[50-56/1]-F0-Y[48-72/1]-G[10-24/1]-H[5,​6,​8]-T12
RBPDF80-80-X[50-56/1]-F[10-22/1]-Y[48-72/1]-G0-H[5,​6,​8]-T12
RBPDF80-80-X[50-56/1]-F[10-22/1]-Y[48-72/1]-G[10-24/1]-H[5,​6,​8]-T12
RBPDF80-100-X[50-56/1]-F0-Y[58-92/1]-G0-H[5,​6,​8]-T12
RBPDF80-100-X[50-56/1]-F0-Y[58-92/1]-G[10-34/1]-H[5,​6,​8]-T12
RBPDF80-100-X[50-56/1]-F[10-22/1]-Y[58-92/1]-G0-H[5,​6,​8]-T12
RBPDF80-100-X[50-56/1]-F[10-22/1]-Y[58-92/1]-G[10-34/1]-H[5,​6,​8]-T12
RBPDF100-100-X[60-76/1]-F0-Y[58-92/1]-G0-H[5,​6,​8]-T12
RBPDF100-100-X[60-76/1]-F0-Y[58-92/1]-G[10-34/1]-H[5,​6,​8]-T12
RBPDF100-100-X[60-76/1]-F[10-32/1]-Y[58-92/1]-G0-H[5,​6,​8]-T12
RBPDF100-100-X[60-76/1]-F[10-32/1]-Y[58-92/1]-G[10-34/1]-H[5,​6,​8]-T12
RBPDF100-150-X[60-76/1]-F0-Y[83-142/1]-G0-H[5,​6,​8]-T12
RBPDF100-150-X[60-76/1]-F0-Y[83-142/1]-G[10-59/1]-H[5,​6,​8]-T12
RBPDF100-150-X[60-76/1]-F[10-32/1]-Y[83-142/1]-G0-H[5,​6,​8]-T12
RBPDF100-150-X[60-76/1]-F[10-32/1]-Y[83-142/1]-G[10-59/1]-H[5,​6,​8]-T12
RBPDM30-30-X[20-24/1]-Y[21-24/1]-H[3,​4,​5]-T12
RBPDM30-50-X[20-24/1]-Y[31-44/1]-H[3,​4,​5]-T12
RBPDM30-80-X[20-24/1]-Y[46-74/1]-G0-H[3,​4,​5]-T12
RBPDM30-80-X[20-24/1]-Y[46-74/1]-G[6-28/1]-H[3,​4,​5]-T12
RBPDM50-50-X[30-44/1]-Y[31-44/1]-H[3,​4,​5]-T12
RBPDM50-80-X[30-44/1]-Y[46-74/1]-G0-H[3,​4,​5]-T12
RBPDM50-80-X[30-44/1]-Y[46-74/1]-G[6-28/1]-H[3,​4,​5]-T12
RBPDM50-100-X[30-44/1]-Y[56-94/1]-G0-H[3,​4,​5]-T12
RBPDM50-100-X[30-44/1]-Y[56-94/1]-G[6-38/1]-H[3,​4,​5]-T12
RBPDM80-80-X[50-56/1]-F0-Y[48-72/1]-G0-H[5,​6,​8]-T12
RBPDM80-80-X[50-56/1]-F0-Y[48-72/1]-G[10-24/1]-H[5,​6,​8]-T12
RBPDM80-80-X[50-56/1]-F[10-22/1]-Y[48-72/1]-G0-H[5,​6,​8]-T12
RBPDM80-80-X[50-56/1]-F[10-22/1]-Y[48-72/1]-G[10-24/1]-H[5,​6,​8]-T12
RBPDM80-100-X[50-56/1]-F0-Y[58-92/1]-G0-H[5,​6,​8]-T12
RBPDM80-100-X[50-56/1]-F0-Y[58-92/1]-G[10-34/1]-H[5,​6,​8]-T12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Width A
(mm)
Height B
(mm)
Thickness T
(mm)
F
(mm)
G
(mm)
H
(mm)
X
(mm)
Y
(mm)

-

RIBS 1 Piece(s) 9 Day(s) 10[Aluminum] Aluminum AlloyNot Provided303010--3 ~ 520 ~ 2421 ~ 24

-

RIBS 1 Piece(s) 9 Day(s) 10[Aluminum] Aluminum AlloyNot Provided305010--3 ~ 520 ~ 2431 ~ 44

-

RIBS 1 Piece(s) 9 Day(s) 10[Aluminum] Aluminum AlloyNot Provided308010-03 ~ 520 ~ 2446 ~ 74

-

RIBS 1 Piece(s) 9 Day(s) 10[Aluminum] Aluminum AlloyNot Provided308010-6 ~ 283 ~ 520 ~ 2446 ~ 74

-

RIBS 1 Piece(s) 9 Day(s) 10[Aluminum] Aluminum AlloyNot Provided505010--3 ~ 530 ~ 4431 ~ 44

-

RIBS 1 Piece(s) 9 Day(s) 10[Aluminum] Aluminum AlloyNot Provided508010-03 ~ 530 ~ 4446 ~ 74

-

RIBS 1 Piece(s) 9 Day(s) 10[Aluminum] Aluminum AlloyNot Provided508010-6 ~ 283 ~ 530 ~ 4446 ~ 74

-

RIBS 1 Piece(s) 9 Day(s) 10[Aluminum] Aluminum AlloyNot Provided5010010-03 ~ 530 ~ 4456 ~ 94

-

RIBS 1 Piece(s) 9 Day(s) 10[Aluminum] Aluminum AlloyNot Provided5010010-6 ~ 383 ~ 530 ~ 4456 ~ 94

-

RIBS 1 Piece(s) 9 Day(s) 10[Aluminum] Aluminum AlloyNot Provided808012005 ~ 850 ~ 5648 ~ 72

-

RIBS 1 Piece(s) 9 Day(s) 10[Aluminum] Aluminum AlloyNot Provided808012010 ~ 245 ~ 850 ~ 5648 ~ 72

-

RIBS 1 Piece(s) 9 Day(s) 10[Aluminum] Aluminum AlloyNot Provided80801210 ~ 2205 ~ 850 ~ 5648 ~ 72

-

RIBS 1 Piece(s) 9 Day(s) 10[Aluminum] Aluminum AlloyNot Provided80801210 ~ 2210 ~ 245 ~ 850 ~ 5648 ~ 72

-

RIBS 1 Piece(s) 9 Day(s) 10[Aluminum] Aluminum AlloyNot Provided8010012005 ~ 850 ~ 5658 ~ 92

-

RIBS 1 Piece(s) 9 Day(s) 10[Aluminum] Aluminum AlloyNot Provided8010012010 ~ 345 ~ 850 ~ 5658 ~ 92

-

RIBS 1 Piece(s) 9 Day(s) 10[Aluminum] Aluminum AlloyNot Provided801001210 ~ 2205 ~ 850 ~ 5658 ~ 92

-

RIBS 1 Piece(s) 9 Day(s) 10[Aluminum] Aluminum AlloyNot Provided801001210 ~ 2210 ~ 345 ~ 850 ~ 5658 ~ 92

-

RIBS 1 Piece(s) 9 Day(s) 10[Aluminum] Aluminum AlloyNot Provided10010012005 ~ 860 ~ 7658 ~ 92

-

RIBS 1 Piece(s) 9 Day(s) 10[Aluminum] Aluminum AlloyNot Provided10010012010 ~ 345 ~ 860 ~ 7658 ~ 92

-

RIBS 1 Piece(s) 9 Day(s) 10[Aluminum] Aluminum AlloyNot Provided1001001210 ~ 3205 ~ 860 ~ 7658 ~ 92

-

RIBS 1 Piece(s) 9 Day(s) 10[Aluminum] Aluminum AlloyNot Provided1001001210 ~ 3210 ~ 345 ~ 860 ~ 7658 ~ 92

-

RIBS 1 Piece(s) 9 Day(s) 10[Aluminum] Aluminum AlloyNot Provided10015012005 ~ 860 ~ 7683 ~ 142

-

RIBS 1 Piece(s) 9 Day(s) 10[Aluminum] Aluminum AlloyNot Provided10015012010 ~ 595 ~ 860 ~ 7683 ~ 142

-

RIBS 1 Piece(s) 9 Day(s) 10[Aluminum] Aluminum AlloyNot Provided1001501210 ~ 3205 ~ 860 ~ 7683 ~ 142

-

RIBS 1 Piece(s) 9 Day(s) 10[Aluminum] Aluminum AlloyNot Provided1001501210 ~ 3210 ~ 595 ~ 860 ~ 7683 ~ 142

-

RIBS 1 Piece(s) 9 Day(s) 10[Steel] Steel for General StructureBlack Oxide303012--3 ~ 520 ~ 2421 ~ 24

-

RIBS 1 Piece(s) 9 Day(s) 10[Steel] Steel for General StructureBlack Oxide305012--3 ~ 520 ~ 2431 ~ 44

-

RIBS 1 Piece(s) 9 Day(s) 10[Steel] Steel for General StructureBlack Oxide308012-03 ~ 520 ~ 2446 ~ 74

-

RIBS 1 Piece(s) 9 Day(s) 10[Steel] Steel for General StructureBlack Oxide308012-6 ~ 283 ~ 520 ~ 2446 ~ 74

-

RIBS 1 Piece(s) 9 Day(s) 10[Steel] Steel for General StructureBlack Oxide505012--3 ~ 530 ~ 4431 ~ 44

-

RIBS 1 Piece(s) 9 Day(s) 10[Steel] Steel for General StructureBlack Oxide508012-03 ~ 530 ~ 4446 ~ 74

-

RIBS 1 Piece(s) 9 Day(s) 10[Steel] Steel for General StructureBlack Oxide508012-6 ~ 283 ~ 530 ~ 4446 ~ 74

-

RIBS 1 Piece(s) 9 Day(s) 10[Steel] Steel for General StructureBlack Oxide5010012-03 ~ 530 ~ 4456 ~ 94

-

RIBS 1 Piece(s) 9 Day(s) 10[Steel] Steel for General StructureBlack Oxide5010012-6 ~ 383 ~ 530 ~ 4456 ~ 94

-

RIBS 1 Piece(s) 9 Day(s) 10[Steel] Steel for General StructureBlack Oxide808012005 ~ 850 ~ 5648 ~ 72

-

RIBS 1 Piece(s) 9 Day(s) 10[Steel] Steel for General StructureBlack Oxide808012010 ~ 245 ~ 850 ~ 5648 ~ 72

-

RIBS 1 Piece(s) 9 Day(s) 10[Steel] Steel for General StructureBlack Oxide80801210 ~ 2205 ~ 850 ~ 5648 ~ 72

-

RIBS 1 Piece(s) 9 Day(s) 10[Steel] Steel for General StructureBlack Oxide80801210 ~ 2210 ~ 245 ~ 850 ~ 5648 ~ 72

-

RIBS 1 Piece(s) 9 Day(s) 10[Steel] Steel for General StructureBlack Oxide8010012005 ~ 850 ~ 5658 ~ 92

-

RIBS 1 Piece(s) 9 Day(s) 10[Steel] Steel for General StructureBlack Oxide8010012010 ~ 345 ~ 850 ~ 5658 ~ 92

-

RIBS 1 Piece(s) 9 Day(s) 10[Steel] Steel for General StructureBlack Oxide801001210 ~ 2205 ~ 850 ~ 5658 ~ 92

-

RIBS 1 Piece(s) 9 Day(s) 10[Steel] Steel for General StructureBlack Oxide801001210 ~ 2210 ~ 345 ~ 850 ~ 5658 ~ 92

-

RIBS 1 Piece(s) 9 Day(s) 10[Steel] Steel for General StructureBlack Oxide10010012005 ~ 860 ~ 7658 ~ 92

-

RIBS 1 Piece(s) 9 Day(s) 10[Steel] Steel for General StructureBlack Oxide10010012010 ~ 345 ~ 860 ~ 7658 ~ 92

-

RIBS 1 Piece(s) 9 Day(s) 10[Steel] Steel for General StructureBlack Oxide1001001210 ~ 3205 ~ 860 ~ 7658 ~ 92

-

RIBS 1 Piece(s) 9 Day(s) 10[Steel] Steel for General StructureBlack Oxide1001001210 ~ 3210 ~ 345 ~ 860 ~ 7658 ~ 92

-

RIBS 1 Piece(s) 9 Day(s) 10[Steel] Steel for General StructureBlack Oxide10015012005 ~ 860 ~ 7683 ~ 142

-

RIBS 1 Piece(s) 9 Day(s) 10[Steel] Steel for General StructureBlack Oxide10015012010 ~ 595 ~ 860 ~ 7683 ~ 142

-

RIBS 1 Piece(s) 9 Day(s) 10[Steel] Steel for General StructureBlack Oxide1001501210 ~ 3205 ~ 860 ~ 7683 ~ 142

-

RIBS 1 Piece(s) 9 Day(s) 10[Steel] Steel for General StructureBlack Oxide1001501210 ~ 3210 ~ 595 ~ 860 ~ 7683 ~ 142

-

RIBS 1 Piece(s) 9 Day(s) 10[Stainless Steel] SUS304Not Provided303010--3 ~ 520 ~ 2421 ~ 24

-

RIBS 1 Piece(s) 9 Day(s) 10[Stainless Steel] SUS304Not Provided305010--3 ~ 520 ~ 2431 ~ 44

-

RIBS 1 Piece(s) 9 Day(s) 10[Stainless Steel] SUS304Not Provided308010-03 ~ 520 ~ 2446 ~ 74

-

RIBS 1 Piece(s) 9 Day(s) 10[Stainless Steel] SUS304Not Provided308010-6 ~ 283 ~ 520 ~ 2446 ~ 74

-

RIBS 1 Piece(s) 9 Day(s) 10[Stainless Steel] SUS304Not Provided505010--3 ~ 530 ~ 4431 ~ 44

-

RIBS 1 Piece(s) 9 Day(s) 10[Stainless Steel] SUS304Not Provided508010-03 ~ 530 ~ 4446 ~ 74

-

RIBS 1 Piece(s) 9 Day(s) 10[Stainless Steel] SUS304Not Provided508010-6 ~ 283 ~ 530 ~ 4446 ~ 74

-

RIBS 1 Piece(s) 9 Day(s) 10[Stainless Steel] SUS304Not Provided5010010-03 ~ 530 ~ 4456 ~ 94

-

RIBS 1 Piece(s) 9 Day(s) 10[Stainless Steel] SUS304Not Provided5010010-6 ~ 383 ~ 530 ~ 4456 ~ 94

-

RIBS 1 Piece(s) 9 Day(s) 10[Stainless Steel] SUS304Not Provided808012005 ~ 850 ~ 5648 ~ 72

-

RIBS 1 Piece(s) 9 Day(s) 10[Stainless Steel] SUS304Not Provided808012010 ~ 245 ~ 850 ~ 5648 ~ 72

-

RIBS 1 Piece(s) 9 Day(s) 10[Stainless Steel] SUS304Not Provided80801210 ~ 2205 ~ 850 ~ 5648 ~ 72

-

RIBS 1 Piece(s) 9 Day(s) 10[Stainless Steel] SUS304Not Provided80801210 ~ 2210 ~ 245 ~ 850 ~ 5648 ~ 72

-

RIBS 1 Piece(s) 9 Day(s) 10[Stainless Steel] SUS304Not Provided8010012005 ~ 850 ~ 5658 ~ 92

-

RIBS 1 Piece(s) 9 Day(s) 10[Stainless Steel] SUS304Not Provided8010012010 ~ 345 ~ 850 ~ 5658 ~ 92

-

RIBS 1 Piece(s) 9 Day(s) 10[Stainless Steel] SUS304Not Provided801001210 ~ 2205 ~ 850 ~ 5658 ~ 92

-

RIBS 1 Piece(s) 9 Day(s) 10[Stainless Steel] SUS304Not Provided801001210 ~ 2210 ~ 345 ~ 850 ~ 5658 ~ 92

-

RIBS 1 Piece(s) 9 Day(s) 10[Stainless Steel] SUS304Not Provided10010012005 ~ 860 ~ 7658 ~ 92

-

RIBS 1 Piece(s) 9 Day(s) 10[Stainless Steel] SUS304Not Provided10010012010 ~ 345 ~ 860 ~ 7658 ~ 92

-

RIBS 1 Piece(s) 9 Day(s) 10[Stainless Steel] SUS304Not Provided1001001210 ~ 3205 ~ 860 ~ 7658 ~ 92

-

RIBS 1 Piece(s) 9 Day(s) 10[Stainless Steel] SUS304Not Provided1001001210 ~ 3210 ~ 345 ~ 860 ~ 7658 ~ 92

-

RIBS 1 Piece(s) 9 Day(s) 10[Stainless Steel] SUS304Not Provided10015012005 ~ 860 ~ 7683 ~ 142

-

RIBS 1 Piece(s) 9 Day(s) 10[Stainless Steel] SUS304Not Provided10015012010 ~ 595 ~ 860 ~ 7683 ~ 142

-

RIBS 1 Piece(s) 9 Day(s) 10[Stainless Steel] SUS304Not Provided1001501210 ~ 3205 ~ 860 ~ 7683 ~ 142

-

RIBS 1 Piece(s) 9 Day(s) 10[Stainless Steel] SUS304Not Provided1001501210 ~ 3210 ~ 595 ~ 860 ~ 7683 ~ 142

-

RIBS 1 Piece(s) 9 Day(s) 10[Steel] Steel for General StructureElectroless Nickel Plating303012--3 ~ 520 ~ 2421 ~ 24

-

RIBS 1 Piece(s) 9 Day(s) 10[Steel] Steel for General StructureElectroless Nickel Plating305012--3 ~ 520 ~ 2431 ~ 44

-

RIBS 1 Piece(s) 9 Day(s) 10[Steel] Steel for General StructureElectroless Nickel Plating308012-03 ~ 520 ~ 2446 ~ 74

-

RIBS 1 Piece(s) 9 Day(s) 10[Steel] Steel for General StructureElectroless Nickel Plating308012-6 ~ 283 ~ 520 ~ 2446 ~ 74

-

RIBS 1 Piece(s) 9 Day(s) 10[Steel] Steel for General StructureElectroless Nickel Plating505012--3 ~ 530 ~ 4431 ~ 44

-

RIBS 1 Piece(s) 9 Day(s) 10[Steel] Steel for General StructureElectroless Nickel Plating508012-03 ~ 530 ~ 4446 ~ 74

-

RIBS 1 Piece(s) 9 Day(s) 10[Steel] Steel for General StructureElectroless Nickel Plating508012-6 ~ 283 ~ 530 ~ 4446 ~ 74

-

RIBS 1 Piece(s) 9 Day(s) 10[Steel] Steel for General StructureElectroless Nickel Plating5010012-03 ~ 530 ~ 4456 ~ 94

-

RIBS 1 Piece(s) 9 Day(s) 10[Steel] Steel for General StructureElectroless Nickel Plating5010012-6 ~ 383 ~ 530 ~ 4456 ~ 94

-

RIBS 1 Piece(s) 9 Day(s) 10[Steel] Steel for General StructureElectroless Nickel Plating808012005 ~ 850 ~ 5648 ~ 72

-

RIBS 1 Piece(s) 9 Day(s) 10[Steel] Steel for General StructureElectroless Nickel Plating808012010 ~ 245 ~ 850 ~ 5648 ~ 72

-

RIBS 1 Piece(s) 9 Day(s) 10[Steel] Steel for General StructureElectroless Nickel Plating80801210 ~ 2205 ~ 850 ~ 5648 ~ 72

-

RIBS 1 Piece(s) 9 Day(s) 10[Steel] Steel for General StructureElectroless Nickel Plating80801210 ~ 2210 ~ 245 ~ 850 ~ 5648 ~ 72

-

RIBS 1 Piece(s) 9 Day(s) 10[Steel] Steel for General StructureElectroless Nickel Plating8010012005 ~ 850 ~ 5658 ~ 92

-

RIBS 1 Piece(s) 9 Day(s) 10[Steel] Steel for General StructureElectroless Nickel Plating8010012010 ~ 345 ~ 850 ~ 5658 ~ 92

Loading...

Basic Information

Shape L Shape Hole Shape Through Hole Material 1
Hole Position Fixed/Configurable Configurable

MISUMI Unit Example related to this product