(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This welded standoff allows the height and mounting hole pitch to be specified in 1 mm increments.
Part Number |
---|
YSBP100-B[50,60,70,80,100]-H[50-200/1] |
YSBP120-B[50,60,70,80,100,120]-H[50-200/1] |
YSBP150-B[50,60,70,80,100,120,150]-H[50-200/1] |
YSBP200-B[50,60,70,80,100,120,150,200]-H[50-200/1] |
YSFP100-B[50,60,70,80,100]-H[50-200/1] |
YSFP120-B[50,60,70,80,100,120]-H[50-200/1] |
YSFP150-B[50,60,70,80,100,120,150]-H[50-200/1] |
YSFP200-B[50,60,70,80,100,120,150,200]-H[50-200/1] |
YSMP100-B[50,60,70,80,100]-H[50-200/1] |
YSMP120-B[50,60,70,80,100,120]-H[50-200/1] |
YSMP150-B[50,60,70,80,100,120,150]-H[50-200/1] |
YSMP200-B[50,60,70,80,100,120,150,200]-H[50-200/1] |
YSSP100-B[50,60,70,80,100]-H[50-200/1] |
YSSP120-B[50,60,70,80,100,120]-H[50-200/1] |
YSSP150-B[50,60,70,80,100,120,150]-H[50-200/1] |
YSSP200-B[50,60,70,80,100,120,150,200]-H[50-200/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | A dimension (mm) | Dimension B (mm) | Height H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | STAND | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Black Oxide | 100 | 50 ~ 100 | 50 ~ 200 | ||
- | STAND | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Black Oxide | 120 | 50 ~ 120 | 50 ~ 200 | ||
- | STAND | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Black Oxide | 150 | 50 ~ 150 | 50 ~ 200 | ||
- | STAND | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Black Oxide | 200 | 50 ~ 200 | 50 ~ 200 | ||
- | STAND | 1 Piece(s) | 7 Day(s) | 10 | SUS304 | Not Provided | 100 | 50 ~ 100 | 50 ~ 200 | ||
- | STAND | 1 Piece(s) | 7 Day(s) | 10 | SUS304 | Not Provided | 120 | 50 ~ 120 | 50 ~ 200 | ||
- | STAND | 1 Piece(s) | 7 Day(s) | 10 | SUS304 | Not Provided | 150 | 50 ~ 150 | 50 ~ 200 | ||
- | STAND | 1 Piece(s) | 7 Day(s) | 10 | SUS304 | Not Provided | 200 | 50 ~ 200 | 50 ~ 200 | ||
- | STAND | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Electroless Nickel Plating | 100 | 50 ~ 100 | 50 ~ 200 | ||
- | STAND | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Electroless Nickel Plating | 120 | 50 ~ 120 | 50 ~ 200 | ||
- | STAND | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Electroless Nickel Plating | 150 | 50 ~ 150 | 50 ~ 200 | ||
- | STAND | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Electroless Nickel Plating | 200 | 50 ~ 200 | 50 ~ 200 | ||
- | STAND | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Not Provided | 100 | 50 ~ 100 | 50 ~ 200 | ||
- | STAND | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Not Provided | 120 | 50 ~ 120 | 50 ~ 200 | ||
- | STAND | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Not Provided | 150 | 50 ~ 150 | 50 ~ 200 | ||
- | STAND | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Not Provided | 200 | 50 ~ 200 | 50 ~ 200 |
Loading...
Type | Plate |
---|
How can we improve?
How can we improve?