1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Machined Circular Plates

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A circular plate machined product with mounting holes in flat, concave, and convex shapes. Material: SS400/S50C/A5052P-H112/SUS303/SUS304

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
ALF8-D[60-300/1]-V[10-100/1]-H[0,​2,​4,​8,​12]
ALF10-D[60-300/1]-V[10-100/1]-H[0,​2,​4,​8,​12]
ALF15-D[60-300/1]-V[10-100/1]-H[0,​2,​4,​8,​12]
ALF20-D[60-300/1]-V[10-100/1]-H[0,​2,​4,​8,​12]
ALF25-D[60-300/1]-V[10-100/1]-H[0,​2,​4,​8,​12]
ALF30-D[60-300/1]-V[10-100/1]-H[0,​2,​4,​8,​12]
ALX8-D[60-300/1]-V[10-100/1]-W[20-260/1]-S[5-25/1]-H[0,​2,​4,​8,​12]
ALX10-D[60-300/1]-V[10-100/1]-W[20-260/1]-S[5-25/1]-H[0,​2,​4,​8,​12]
ALX15-D[60-300/1]-V[10-100/1]-W[20-260/1]-S[5-25/1]-H[0,​2,​4,​8,​12]
ALX20-D[60-300/1]-V[10-100/1]-W[20-260/1]-S[5-25/1]-H[0,​2,​4,​8,​12]
ALX25-D[60-300/1]-V[10-100/1]-W[20-260/1]-S[5-25/1]-H[0,​2,​4,​8,​12]
ALX30-D[60-300/1]-V[10-100/1]-W[20-260/1]-S[5-25/1]-H[0,​2,​4,​8,​12]
ALZ8-D[60-300/1]-V[10-100/1]-W[20-260/1]-S[5-25/1]-H[0,​2,​4,​8,​12]
ALZ10-D[60-300/1]-V[10-100/1]-W[20-260/1]-S[5-25/1]-H[0,​2,​4,​8,​12]
ALZ15-D[60-300/1]-V[10-100/1]-W[20-260/1]-S[5-25/1]-H[0,​2,​4,​8,​12]
ALZ20-D[60-300/1]-V[10-100/1]-W[20-260/1]-S[5-25/1]-H[0,​2,​4,​8,​12]
ALZ25-D[60-300/1]-V[10-100/1]-W[20-260/1]-S[5-25/1]-H[0,​2,​4,​8,​12]
ALZ30-D[60-300/1]-V[10-100/1]-W[20-260/1]-S[5-25/1]-H[0,​2,​4,​8,​12]
SCF8-D[60-300/1]-V[10-100/1]-H[0,​2,​4,​8,​12]
SCF10-D[60-300/1]-V[10-100/1]-H[0,​2,​4,​8,​12]
SCF15-D[60-300/1]-V[10-100/1]-H[0,​2,​4,​8,​12]
SCF20-D[60-300/1]-V[10-100/1]-H[0,​2,​4,​8,​12]
SCF25-D[60-300/1]-V[10-100/1]-H[0,​2,​4,​8,​12]
SCF30-D[60-300/1]-V[10-100/1]-H[0,​2,​4,​8,​12]
SCX8-D[60-300/1]-V[10-100/1]-W[20-260/1]-S[5-25/1]-H[0,​2,​4,​8,​12]
SCX15-D[60-300/1]-V[10-100/1]-W[20-260/1]-S[5-25/1]-H[0,​2,​4,​8,​12]
SCX20-D[60-300/1]-V[10-100/1]-W[20-260/1]-S[5-25/1]-H[0,​2,​4,​8,​12]
SCX25-D[60-300/1]-V[10-100/1]-W[20-260/1]-S[5-25/1]-H[0,​2,​4,​8,​12]
SCX30-D[60-300/1]-V[10-100/1]-W[20-260/1]-S[5-25/1]-H[0,​2,​4,​8,​12]
SCZ8-D[60-300/1]-V[10-100/1]-W[20-260/1]-S[5-25/1]-H[0,​2,​4,​8,​12]
SCZ10-D[60-300/1]-V[10-100/1]-W[20-260/1]-S[5-25/1]-H[0,​2,​4,​8,​12]
SCZ15-D[60-300/1]-V[10-100/1]-W[20-260/1]-S[5-25/1]-H[0,​2,​4,​8,​12]
SCZ20-D[60-300/1]-V[10-100/1]-W[20-260/1]-S[5-25/1]-H[0,​2,​4,​8,​12]
SCZ25-D[60-300/1]-V[10-100/1]-W[20-260/1]-S[5-25/1]-H[0,​2,​4,​8,​12]
SCZ30-D[60-300/1]-V[10-100/1]-W[20-260/1]-S[5-25/1]-H[0,​2,​4,​8,​12]
SSF8-D[60-300/1]-V[10-100/1]-H[0,​2,​4,​8,​12]
SSF10-D[60-300/1]-V[10-100/1]-H[0,​2,​4,​8,​12]
SSF15-D[60-300/1]-V[10-100/1]-H[0,​2,​4,​8,​12]
SSF20-D[60-300/1]-V[10-100/1]-H[0,​2,​4,​8,​12]
SSF25-D[60-300/1]-V[10-100/1]-H[0,​2,​4,​8,​12]
SSF30-D[60-300/1]-V[10-100/1]-H[0,​2,​4,​8,​12]
SSX8-D[60-300/1]-V[10-100/1]-W[20-260/1]-S[5-25/1]-H[0,​2,​4,​8,​12]
SSX10-D[60-300/1]-V[10-100/1]-W[20-260/1]-S[5-25/1]-H[0,​2,​4,​8,​12]
SSX15-D[60-300/1]-V[10-100/1]-W[20-260/1]-S[5-25/1]-H[0,​2,​4,​8,​12]
SSX20-D[60-300/1]-V[10-100/1]-W[20-260/1]-S[5-25/1]-H[0,​2,​4,​8,​12]
SSX25-D[60-300/1]-V[10-100/1]-W[20-260/1]-S[5-25/1]-H[0,​2,​4,​8,​12]
SSX30-D[60-300/1]-V[10-100/1]-W[20-260/1]-S[5-25/1]-H[0,​2,​4,​8,​12]
SSZ8-D[60-300/1]-V[10-100/1]-W[20-260/1]-S[5-25/1]-H[0,​2,​4,​8,​12]
SSZ10-D[60-300/1]-V[10-100/1]-W[20-260/1]-S[5-25/1]-H[0,​2,​4,​8,​12]
SSZ15-D[60-300/1]-V[10-100/1]-W[20-260/1]-S[5-25/1]-H[0,​2,​4,​8,​12]
SSZ20-D[60-300/1]-V[10-100/1]-W[20-260/1]-S[5-25/1]-H[0,​2,​4,​8,​12]
SSZ25-D[60-300/1]-V[10-100/1]-W[20-260/1]-S[5-25/1]-H[0,​2,​4,​8,​12]
SSZ30-D[60-300/1]-V[10-100/1]-W[20-260/1]-S[5-25/1]-H[0,​2,​4,​8,​12]
SUF8-D[60-300/1]-V[10-100/1]-H[0,​2,​4,​8,​12]
SUF10-D[60-300/1]-V[10-100/1]-H[0,​2,​4,​8,​12]
SUF15-D[60-300/1]-V[10-100/1]-H[0,​2,​4,​8,​12]
SUF20-D[60-300/1]-V[10-100/1]-H[0,​2,​4,​8,​12]
SUF25-D[60-300/1]-V[10-100/1]-H[0,​2,​4,​8,​12]
SUF30-D[60-300/1]-V[10-100/1]-H[0,​2,​4,​8,​12]
SUX8-D[60-300/1]-V[10-100/1]-W[20-260/1]-S[5-25/1]-H[0,​2,​4,​8,​12]
SUX10-D[60-300/1]-V[10-100/1]-W[20-260/1]-S[5-25/1]-H[0,​2,​4,​8,​12]
SUX15-D[60-300/1]-V[10-100/1]-W[20-260/1]-S[5-25/1]-H[0,​2,​4,​8,​12]
SUX20-D[60-300/1]-V[10-100/1]-W[20-260/1]-S[5-25/1]-H[0,​2,​4,​8,​12]
SUX25-D[60-300/1]-V[10-100/1]-W[20-260/1]-S[5-25/1]-H[0,​2,​4,​8,​12]
SUX30-D[60-300/1]-V[10-100/1]-W[20-260/1]-S[5-25/1]-H[0,​2,​4,​8,​12]
SUZ8-D[60-300/1]-V[10-100/1]-W[20-260/1]-S[5-25/1]-H[0,​2,​4,​8,​12]
SUZ10-D[60-300/1]-V[10-100/1]-W[20-260/1]-S[5-25/1]-H[0,​2,​4,​8,​12]
SUZ15-D[60-300/1]-V[10-100/1]-W[20-260/1]-S[5-25/1]-H[0,​2,​4,​8,​12]
SUZ20-D[60-300/1]-V[10-100/1]-W[20-260/1]-S[5-25/1]-H[0,​2,​4,​8,​12]
SUZ25-D[60-300/1]-V[10-100/1]-W[20-260/1]-S[5-25/1]-H[0,​2,​4,​8,​12]
SUZ30-D[60-300/1]-V[10-100/1]-W[20-260/1]-S[5-25/1]-H[0,​2,​4,​8,​12]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Shape Thickness T
(mm)
D
(mm)
Number of Holes H
(pc(s).)
S
(mm)
V
(mm)
W
(mm)

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112F (Flat Shape)860 ~ 3000 ~ 12-10 ~ 100-

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112F (Flat Shape)1060 ~ 3000 ~ 12-10 ~ 100-

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112F (Flat Shape)1560 ~ 3000 ~ 12-10 ~ 100-

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112F (Flat Shape)2060 ~ 3000 ~ 12-10 ~ 100-

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112F (Flat Shape)2560 ~ 3000 ~ 12-10 ~ 100-

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112F (Flat Shape)3060 ~ 3000 ~ 12-10 ~ 100-

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112X (Concave Shape)860 ~ 3000 ~ 125 ~ 2510 ~ 10020 ~ 260

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112X (Concave Shape)1060 ~ 3000 ~ 125 ~ 2510 ~ 10020 ~ 260

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112X (Concave Shape)1560 ~ 3000 ~ 125 ~ 2510 ~ 10020 ~ 260

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112X (Concave Shape)2060 ~ 3000 ~ 125 ~ 2510 ~ 10020 ~ 260

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112X (Concave Shape)2560 ~ 3000 ~ 125 ~ 2510 ~ 10020 ~ 260

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112X (Concave Shape)3060 ~ 3000 ~ 125 ~ 2510 ~ 10020 ~ 260

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112Z (Convex Shape)860 ~ 3000 ~ 125 ~ 2510 ~ 10020 ~ 260

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112Z (Convex Shape)1060 ~ 3000 ~ 125 ~ 2510 ~ 10020 ~ 260

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112Z (Convex Shape)1560 ~ 3000 ~ 125 ~ 2510 ~ 10020 ~ 260

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112Z (Convex Shape)2060 ~ 3000 ~ 125 ~ 2510 ~ 10020 ~ 260

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112Z (Convex Shape)2560 ~ 3000 ~ 125 ~ 2510 ~ 10020 ~ 260

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112Z (Convex Shape)3060 ~ 3000 ~ 125 ~ 2510 ~ 10020 ~ 260

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10S45CF (Flat Shape)860 ~ 3000 ~ 12-10 ~ 100-

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10S45CF (Flat Shape)1060 ~ 3000 ~ 12-10 ~ 100-

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10S45CF (Flat Shape)1560 ~ 3000 ~ 12-10 ~ 100-

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10S45CF (Flat Shape)2060 ~ 3000 ~ 12-10 ~ 100-

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10S45CF (Flat Shape)2560 ~ 3000 ~ 12-10 ~ 100-

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10S45CF (Flat Shape)3060 ~ 3000 ~ 12-10 ~ 100-

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10S45CX (Concave Shape)860 ~ 3000 ~ 125 ~ 2510 ~ 10020 ~ 260

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10S45CX (Concave Shape)1560 ~ 3000 ~ 125 ~ 2510 ~ 10020 ~ 260

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10S45CX (Concave Shape)2060 ~ 3000 ~ 125 ~ 2510 ~ 10020 ~ 260

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10S45CX (Concave Shape)2560 ~ 3000 ~ 125 ~ 2510 ~ 10020 ~ 260

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10S45CX (Concave Shape)3060 ~ 3000 ~ 125 ~ 2510 ~ 10020 ~ 260

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10S45CZ (Convex Shape)860 ~ 3000 ~ 125 ~ 2510 ~ 10020 ~ 260

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10S45CZ (Convex Shape)1060 ~ 3000 ~ 125 ~ 2510 ~ 10020 ~ 260

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10S45CZ (Convex Shape)1560 ~ 3000 ~ 125 ~ 2510 ~ 10020 ~ 260

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10S45CZ (Convex Shape)2060 ~ 3000 ~ 125 ~ 2510 ~ 10020 ~ 260

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10S45CZ (Convex Shape)2560 ~ 3000 ~ 125 ~ 2510 ~ 10020 ~ 260

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10S45CZ (Convex Shape)3060 ~ 3000 ~ 125 ~ 2510 ~ 10020 ~ 260

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10SS400F (Flat Shape)860 ~ 3000 ~ 12-10 ~ 100-

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10SS400F (Flat Shape)1060 ~ 3000 ~ 12-10 ~ 100-

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10SS400F (Flat Shape)1560 ~ 3000 ~ 12-10 ~ 100-

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10SS400F (Flat Shape)2060 ~ 3000 ~ 12-10 ~ 100-

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10SS400F (Flat Shape)2560 ~ 3000 ~ 12-10 ~ 100-

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10SS400F (Flat Shape)3060 ~ 3000 ~ 12-10 ~ 100-

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10SS400X (Concave Shape)860 ~ 3000 ~ 125 ~ 2510 ~ 10020 ~ 260

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10SS400X (Concave Shape)1060 ~ 3000 ~ 125 ~ 2510 ~ 10020 ~ 260

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10SS400X (Concave Shape)1560 ~ 3000 ~ 125 ~ 2510 ~ 10020 ~ 260

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10SS400X (Concave Shape)2060 ~ 3000 ~ 125 ~ 2510 ~ 10020 ~ 260

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10SS400X (Concave Shape)2560 ~ 3000 ~ 125 ~ 2510 ~ 10020 ~ 260

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10SS400X (Concave Shape)3060 ~ 3000 ~ 125 ~ 2510 ~ 10020 ~ 260

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10SS400Z (Convex Shape)860 ~ 3000 ~ 125 ~ 2510 ~ 10020 ~ 260

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10SS400Z (Convex Shape)1060 ~ 3000 ~ 125 ~ 2510 ~ 10020 ~ 260

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10SS400Z (Convex Shape)1560 ~ 3000 ~ 125 ~ 2510 ~ 10020 ~ 260

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10SS400Z (Convex Shape)2060 ~ 3000 ~ 125 ~ 2510 ~ 10020 ~ 260

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10SS400Z (Convex Shape)2560 ~ 3000 ~ 125 ~ 2510 ~ 10020 ~ 260

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10SS400Z (Convex Shape)3060 ~ 3000 ~ 125 ~ 2510 ~ 10020 ~ 260

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10SUS303F (Flat Shape)860 ~ 3000 ~ 12-10 ~ 100-

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10SUS303F (Flat Shape)1060 ~ 3000 ~ 12-10 ~ 100-

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10SUS303F (Flat Shape)1560 ~ 3000 ~ 12-10 ~ 100-

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10SUS303F (Flat Shape)2060 ~ 3000 ~ 12-10 ~ 100-

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10SUS303F (Flat Shape)2560 ~ 3000 ~ 12-10 ~ 100-

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10SUS303F (Flat Shape)3060 ~ 3000 ~ 12-10 ~ 100-

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10SUS303X (Concave Shape)860 ~ 3000 ~ 125 ~ 2510 ~ 10020 ~ 260

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10SUS303X (Concave Shape)1060 ~ 3000 ~ 125 ~ 2510 ~ 10020 ~ 260

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10SUS303X (Concave Shape)1560 ~ 3000 ~ 125 ~ 2510 ~ 10020 ~ 260

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10SUS303X (Concave Shape)2060 ~ 3000 ~ 125 ~ 2510 ~ 10020 ~ 260

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10SUS303X (Concave Shape)2560 ~ 3000 ~ 125 ~ 2510 ~ 10020 ~ 260

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10SUS303X (Concave Shape)3060 ~ 3000 ~ 125 ~ 2510 ~ 10020 ~ 260

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10SUS303Z (Convex Shape)860 ~ 3000 ~ 125 ~ 2510 ~ 10020 ~ 260

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10SUS303Z (Convex Shape)1060 ~ 3000 ~ 125 ~ 2510 ~ 10020 ~ 260

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10SUS303Z (Convex Shape)1560 ~ 3000 ~ 125 ~ 2510 ~ 10020 ~ 260

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10SUS303Z (Convex Shape)2060 ~ 3000 ~ 125 ~ 2510 ~ 10020 ~ 260

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10SUS303Z (Convex Shape)2560 ~ 3000 ~ 125 ~ 2510 ~ 10020 ~ 260

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10SUS303Z (Convex Shape)3060 ~ 3000 ~ 125 ~ 2510 ~ 10020 ~ 260

Loading...

  1. 1