1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Circular Plates - Standard Grade / Precision Grade

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

You can choose from standard sizes and free sizes with dimensions of 1 mm available in 5 materials and 2 accuracies (normal and fine) to suit your application.
Material: SS400/A5052P/A2017P/SUS303/SUS304

[FY22 standard expansion]
・Material "SUS304" has been added to the standard.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
ENPA8-[50-200/1]-0
ENPA8-[50-200/1]-[3-50/1]
ENPA9-[50-200/1]-0
ENPA9-[50-200/1]-[3-50/1]
ENPA10-[100-800/1]-0
ENPA10-[100-800/1]-[3-100/1]
ENPA11-[100-800/1]-0
ENPA11-[100-800/1]-[3-100/1]
ENPA12-[100-800/1]-0
ENPA12-[100-800/1]-[3-100/1]
ENPA13-[100-800/1]-0
ENPA13-[100-800/1]-[3-100/1]
ENPA14-[100-800/1]-0
ENPA14-[100-800/1]-[3-100/1]
ENPA15-[100-800/1]-0
ENPA15-[100-800/1]-[3-100/1]
ENPA16-[100-800/1]-0
ENPA16-[100-800/1]-[3-100/1]
ENPA17-[100-800/1]-0
ENPA17-[100-800/1]-[3-100/1]
ENPA18-[100-800/1]-0
ENPA18-[100-800/1]-[3-100/1]
ENPA19-[100-800/1]-0
ENPA19-[100-800/1]-[3-100/1]
ENPA20-[100-800/1]-0
ENPA20-[100-800/1]-[3-100/1]
ENPA21-[100-800/1]-0
ENPA21-[100-800/1]-[3-100/1]
ENPA22-[100-800/1]-0
ENPA22-[100-800/1]-[3-100/1]
ENPA23-[100-800/1]-0
ENPA23-[100-800/1]-[3-100/1]
ENPA24-[100-800/1]-0
ENPA24-[100-800/1]-[3-100/1]
ENPA25-[100-800/1]-0
ENPA25-[100-800/1]-[3-100/1]
ENPA26-[100-800/1]-0
ENPA26-[100-800/1]-[3-100/1]
ENPA27-[100-800/1]-0
ENPA27-[100-800/1]-[3-100/1]
ENPA28-[100-800/1]-0
ENPA28-[100-800/1]-[3-100/1]
ENPA29-[100-800/1]-0
ENPA29-[100-800/1]-[3-100/1]
ENPA30-[100-800/1]-0
ENPA30-[100-800/1]-[3-100/1]
ENPAH10-[100,​150,​200,​300]-0
ENPAH10-[100,​150,​200,​300]-[3-50/1]
ENPAH15-[100,​150,​200,​300]-0
ENPAH15-[100,​150,​200,​300]-[3-50/1]
ENPD8-[50-200/1]-0
ENPD8-[50-200/1]-[3-50/1]
ENPD9-[50-200/1]-0
ENPD9-[50-200/1]-[3-50/1]
ENPD10-[100-800/1]-0
ENPD10-[100-800/1]-[3-100/1]
ENPD11-[100-800/1]-0
ENPD11-[100-800/1]-[3-100/1]
ENPD12-[100-800/1]-0
ENPD12-[100-800/1]-[3-100/1]
ENPD13-[100-800/1]-0
ENPD13-[100-800/1]-[3-100/1]
ENPD14-[100-800/1]-0
ENPD14-[100-800/1]-[3-100/1]
ENPD15-[100-800/1]-0
ENPD15-[100-800/1]-[3-100/1]
ENPD16-[100-800/1]-0
ENPD16-[100-800/1]-[3-100/1]
ENPD17-[100-800/1]-0
ENPD17-[100-800/1]-[3-100/1]
ENPD18-[100-800/1]-0
ENPD18-[100-800/1]-[3-100/1]
ENPD19-[100-800/1]-0
ENPD19-[100-800/1]-[3-100/1]
ENPD20-[100-800/1]-0
ENPD20-[100-800/1]-[3-100/1]
ENPD21-[100-800/1]-0
ENPD21-[100-800/1]-[3-100/1]
ENPD22-[100-800/1]-0
ENPD22-[100-800/1]-[3-100/1]
ENPD23-[100-800/1]-0
ENPD23-[100-800/1]-[3-100/1]
ENPD24-[100-800/1]-0
ENPD24-[100-800/1]-[3-100/1]
ENPD25-[100-800/1]-0
ENPD25-[100-800/1]-[3-100/1]
ENPD26-[100-800/1]-0
ENPD26-[100-800/1]-[3-100/1]
ENPD27-[100-800/1]-0
ENPD27-[100-800/1]-[3-100/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Accuracy Thickness T
(mm)
D
(mm)
d
(mm)

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112Precision Grade850 ~ 2000

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112Precision Grade850 ~ 2003 ~ 50

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112Precision Grade950 ~ 2000

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112Precision Grade950 ~ 2003 ~ 50

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112Precision Grade10100 ~ 8000

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112Precision Grade10100 ~ 8003 ~ 100

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112Precision Grade11100 ~ 8000

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112Precision Grade11100 ~ 8003 ~ 100

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112Precision Grade12100 ~ 8000

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112Precision Grade12100 ~ 8003 ~ 100

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112Precision Grade13100 ~ 8000

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112Precision Grade13100 ~ 8003 ~ 100

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112Precision Grade14100 ~ 8000

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112Precision Grade14100 ~ 8003 ~ 100

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112Precision Grade15100 ~ 8000

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112Precision Grade15100 ~ 8003 ~ 100

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112Precision Grade16100 ~ 8000

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112Precision Grade16100 ~ 8003 ~ 100

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112Precision Grade17100 ~ 8000

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112Precision Grade17100 ~ 8003 ~ 100

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112Precision Grade18100 ~ 8000

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112Precision Grade18100 ~ 8003 ~ 100

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112Precision Grade19100 ~ 8000

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112Precision Grade19100 ~ 8003 ~ 100

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112Precision Grade20100 ~ 8000

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112Precision Grade20100 ~ 8003 ~ 100

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112Precision Grade21100 ~ 8000

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112Precision Grade21100 ~ 8003 ~ 100

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112Precision Grade22100 ~ 8000

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112Precision Grade22100 ~ 8003 ~ 100

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112Precision Grade23100 ~ 8000

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112Precision Grade23100 ~ 8003 ~ 100

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112Precision Grade24100 ~ 8000

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112Precision Grade24100 ~ 8003 ~ 100

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112Precision Grade25100 ~ 8000

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112Precision Grade25100 ~ 8003 ~ 100

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112Precision Grade26100 ~ 8000

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112Precision Grade26100 ~ 8003 ~ 100

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112Precision Grade27100 ~ 8000

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112Precision Grade27100 ~ 8003 ~ 100

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112Precision Grade28100 ~ 8000

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112Precision Grade28100 ~ 8003 ~ 100

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112Precision Grade29100 ~ 8000

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112Precision Grade29100 ~ 8003 ~ 100

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112Precision Grade30100 ~ 8000

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A5052P-H112Precision Grade30100 ~ 8003 ~ 100

-

GUIDE PLATE 1 Piece(s) 9 Day(s) 10A5052P-H112Precision Grade10100 ~ 3000

-

GUIDE PLATE 1 Piece(s) 9 Day(s) 10A5052P-H112Precision Grade10100 ~ 3003 ~ 50

-

GUIDE PLATE 1 Piece(s) 9 Day(s) 10A5052P-H112Precision Grade15100 ~ 3000

-

GUIDE PLATE 1 Piece(s) 9 Day(s) 10A5052P-H112Precision Grade15100 ~ 3003 ~ 50

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A2017P-T351Standard Grade850 ~ 2000

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A2017P-T351Standard Grade850 ~ 2003 ~ 50

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A2017P-T351Standard Grade950 ~ 2000

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A2017P-T351Standard Grade950 ~ 2003 ~ 50

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A2017P-T351Standard Grade10100 ~ 8000

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A2017P-T351Standard Grade10100 ~ 8003 ~ 100

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A2017P-T351Standard Grade11100 ~ 8000

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A2017P-T351Standard Grade11100 ~ 8003 ~ 100

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A2017P-T351Standard Grade12100 ~ 8000

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A2017P-T351Standard Grade12100 ~ 8003 ~ 100

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A2017P-T351Standard Grade13100 ~ 8000

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A2017P-T351Standard Grade13100 ~ 8003 ~ 100

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A2017P-T351Standard Grade14100 ~ 8000

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A2017P-T351Standard Grade14100 ~ 8003 ~ 100

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A2017P-T351Standard Grade15100 ~ 8000

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A2017P-T351Standard Grade15100 ~ 8003 ~ 100

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A2017P-T351Standard Grade16100 ~ 8000

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A2017P-T351Standard Grade16100 ~ 8003 ~ 100

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A2017P-T351Standard Grade17100 ~ 8000

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A2017P-T351Standard Grade17100 ~ 8003 ~ 100

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A2017P-T351Standard Grade18100 ~ 8000

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A2017P-T351Standard Grade18100 ~ 8003 ~ 100

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A2017P-T351Standard Grade19100 ~ 8000

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A2017P-T351Standard Grade19100 ~ 8003 ~ 100

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A2017P-T351Standard Grade20100 ~ 8000

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A2017P-T351Standard Grade20100 ~ 8003 ~ 100

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A2017P-T351Standard Grade21100 ~ 8000

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A2017P-T351Standard Grade21100 ~ 8003 ~ 100

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A2017P-T351Standard Grade22100 ~ 8000

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A2017P-T351Standard Grade22100 ~ 8003 ~ 100

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A2017P-T351Standard Grade23100 ~ 8000

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A2017P-T351Standard Grade23100 ~ 8003 ~ 100

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A2017P-T351Standard Grade24100 ~ 8000

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A2017P-T351Standard Grade24100 ~ 8003 ~ 100

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A2017P-T351Standard Grade25100 ~ 8000

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A2017P-T351Standard Grade25100 ~ 8003 ~ 100

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A2017P-T351Standard Grade26100 ~ 8000

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A2017P-T351Standard Grade26100 ~ 8003 ~ 100

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A2017P-T351Standard Grade27100 ~ 8000

-

GUIDE PLATE 1 Piece(s) 12 Day(s) 10A2017P-T351Standard Grade27100 ~ 8003 ~ 100

Loading...