Tough Pitch Copper Plates

Brand :
MISUMI
Caution
Product Description

| Part Number | [ M ]Material |
| CTA | Tough Pitch Copper JIS H3100 C1100P |
| CJA | Oxygen Free Copper JIS H3100 C1020P |
Specifications
| Part Number | - | A | - | B | - | T |
| CTA | - | 200 | - | 150 | - | 10 |


■Accuracy Standards (Max. Value)
| Flatness (per 1000mm) | 2mm |
| Perpendicularity of Reference Plane | 0.015 per 100mm |
| Circumference Chamfering | C0.3 or less |
| Dimension Tolerance | A / B | 100mm or less | 101mm or more | ||||
| ±0.2 | ±0.3 | ||||||
| T | T5 | T6, 8 | T10, 12 | T15~20 | T25 | T30 | |
| ±0.18 | ±0.23 | ±0.28 | ±0.35 | ±0.55 | ±0.66 | ||