(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·You can freely select dimensions and tolerances for small, long and narrow, and large sizes
Part Number | - | A | - | B | - | T | ||||||
Type | A, B Dimension Tolerance | |||||||||||
PHLN | M | - | 255 | - | 220 | - | 15 |
Part Number | 0.5mm Increment | T Selection | |||
Type | A, B Dimension Tolerance | A | B | ||
A≥B | |||||
Standard | PHLN | P Q N M | 25~500 | 10~300 | 5, 6, 8, 10, 12, 15, 20, 25, 30, 35, 40, 45, 50 |
A, B Dimension | P | Q | N | M |
250mm or Less | +0.1~+0.3 | 0~+0.2 | ±0.1 | -0.2~0 |
250.5mm or More | +0.1~+0.6 | 0~+0.5 | ±0.25 | -0.5~0 |
Part Number | A | B T | 5 | 6 | 8 | 10 | 12 | 15 | 20 | 25 | 30 | 35 | 40 | 45 | 50 |
PHLN□ | 25 ~ 50 | 10~19.5 | - | - | - | - | |||||||||
50.5~ 75 | - | - | - | - | |||||||||||
75.5~ 100 | - | - | - | - | |||||||||||
100.5~ 250 | - | - | - | - | |||||||||||
25 ~ 50 | 20~50 | ||||||||||||||
50.5~ 75 | |||||||||||||||
75.5~ 100 | |||||||||||||||
100.5~ 250 | |||||||||||||||
50.5~ 75 | 50.5~75 | ||||||||||||||
75.5~ 100 | |||||||||||||||
100.5~ 200 | |||||||||||||||
200.5~ 500 | |||||||||||||||
75.5~ 100 | 75.5~100 | ||||||||||||||
100.5~ 200 | |||||||||||||||
200.5~ 300 | |||||||||||||||
300.5~ 500 | |||||||||||||||
100.5~ 250 | 100.5~125 | ||||||||||||||
250.5~ 500 | |||||||||||||||
125.5~ 300 | 125.5~150 | ||||||||||||||
300.5~ 500 | |||||||||||||||
150.5~ 300 | 150.5~160 | ||||||||||||||
300.5~ 500 | |||||||||||||||
160.5~ 500 | 160.5~200 | ||||||||||||||
200.5~ 500 | 200.5~250 | ||||||||||||||
250.5~ 500 | 250.5~300 |
• T Dimension Tolerance | 4・5・6 | 8・10・12 | 15 | 20 | 25・30・35・40・45・50 | ||||
±0.04 | ±0.05 | ±0.08 | ±0.10 | ±0.15 | |||||
• Flatness | 0.4 or Less per 1,000 mm | ||||||||
• Perpendicularity of Datum Plane | 0.015 or Less per 100 mm | ||||||||
• Circumference Chamfering | C0.3 or Less |
Part Number |
---|
L-PHLNN-[250-2500/0.5]-[20-1000/0.5]-[4,5,6,8,10,12,15,20,25,30,35,40,45,50] |
PHLNM-[25-500/0.5]-[10-300/0.5]-[5,6,8,10,12,15,20,25,30,35,40,45,50] |
PHLNN-[25-500/0.5]-[10-300/0.5]-[5,6,8,10,12,15,20,25,30,35,40,45,50] |
PHLNP-[25-500/0.5]-[10-300/0.5]-[5,6,8,10,12,15,20,25,30,35,40,45,50] |
PHLNQ-[25-500/0.5]-[10-300/0.5]-[5,6,8,10,12,15,20,25,30,35,40,45,50] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Thickness T (mm) | Length A (mm) | Width B (mm) | #3 | #4 | #5 |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | GUIDE PLATE | 1 Piece(s) | 7 Day(s) | 10 | - | - | - | 250 ~ 2500 | 20 ~ 1000 | 4 ~ 50 | ||
- | GUIDE PLATE | 1 Piece(s) | 4 Day(s) | 10 | 5 ~ 50 | 25 ~ 500 | 10 ~ 300 | - | - | - | ||
- | GUIDE PLATE | 1 Piece(s) | 4 Day(s) | 10 | 5 ~ 50 | 25 ~ 500 | 10 ~ 300 | - | - | - | ||
- | GUIDE PLATE | 1 Piece(s) | 4 Day(s) | 10 | 5 ~ 50 | 25 ~ 500 | 10 ~ 300 | - | - | - | ||
- | GUIDE PLATE | 1 Piece(s) | 4 Day(s) | 10 | 5 ~ 50 | 25 ~ 500 | 10 ~ 300 | - | - | - |
Loading...
Finish Method | Side Milled (4F) |
---|
How can we improve?
How can we improve?