(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Aluminum block with full perpendicularity guarantee (it can be specified in increments of 0.1 mm)
Part Number | [ M ] Material |
ALNB | A5052P-H112 |
ALDB | A2017P-T351 |
ALPB | A7075P-T651 |
Part Number | - | A | - | B | - | T |
ALNB | - | 147.0 | - | 87.0 | - | 56.0 |
Item | Standard Value |
Perpendicularity (Each plane) | 0.02 or less per 100mm |
Parallelism of each upper-lower surface | 0.02 or less per 100mm |
Flatness of each upper-lower surface | 0.04 or less per 100mm |
Circumference Chamfering | C0.3 or less |
Part Number | 0.1mm Increment | ||
A | B | T | |
ALNB(A5052P) | 25.0~200.0 | 25.0~200.0 | 30.1~100.0 |
ALDB(A2017P) | 30.1~95.0 | ||
ALPB(A7075P) | 30.1~100.0 |
Part Number |
---|
ALDB-[25-200/0.1]-[25-200/0.1]-[30.1-95/0.1] |
ALNB-[25-200/0.1]-[25-200/0.1]-[30.1-100/0.1] |
ALPB-[25-200/0.1]-[25-200/0.1]-[30.1-100/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Thickness T (mm) | Length A (mm) | Width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|
- | ALMI | 1 Piece(s) | 3 Day(s) | 10 | [Aluminum] A2017P-T351 | 30.1 ~ 95 | 25 ~ 200 | 25 ~ 200 | ||
- | ALMI | 1 Piece(s) | 3 Day(s) | 10 | [Aluminum] A5052-H112 | 30.1 ~ 100 | 25 ~ 200 | 25 ~ 200 | ||
- | ALMI | 1 Piece(s) | 3 Day(s) | 10 | [Aluminum] A7075P-T651 | 30.1 ~ 100 | 25 ~ 200 | 25 ~ 200 |
Loading...
Finish Method | 6-Surface Milled (6F) |
---|
How can we improve?
How can we improve?