1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Concave Shaped Blocks - U-Shaped

Concave Shaped Blocks - U-Shaped
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Concave block specified in 0.1mm increments. We offer a variety of concave shaped blanks. [Specification expansion] SUS304, which has excellent corrosion resistance, has been added.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
ALHF-A[15-200/0.1]-B[10-100/0.1]-L[10-200/0.1]-C[5-190/0.1]-D[1-80/0.1]-E[5-190/0.1]
SCHF-A[15-200/0.1]-B[10-100/0.1]-L[10-200/0.1]-C[5-190/0.1]-D[1-80/0.1]-E[5-190/0.1]
SCHG-A[20-160/0.1]-B[10-100/0.1]-L[10-160/0.1]-C[5-145/0.1]-D[1-60/0.1]-E[10-150/0.1]
SSHF-A[15-200/0.1]-B[10-100/0.1]-L[10-200/0.1]-C[5-190/0.1]-D[1-80/0.1]-E[5-190/0.1]
SSHG-A[20-160/0.1]-B[10-100/0.1]-L[10-100/0.1]-C[5-145/0.1]-D[1-60/0.1]-E[10-150/0.1]
SUHF-A[15-200/0.1]-B[10-100/0.1]-L[10-200/0.1]-C[5-190/0.1]-D[1-80/0.1]-E[5-190/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Accuracy A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
L
(mm)

-

METAL BLOCK 1 Piece(s) 5 Day(s) 10A5052PStandard Grade15 ~ 20010 ~ 1005 ~ 1901 ~ 805 ~ 19010 ~ 200

-

METAL BLOCK 1 Piece(s) 5 Day(s) 10S50CStandard Grade15 ~ 20010 ~ 1005 ~ 1901 ~ 805 ~ 19010 ~ 200

-

METAL BLOCK 1 Piece(s) 7 Day(s) 10S50CPrecision Grade20 ~ 16010 ~ 1005 ~ 1451 ~ 6010 ~ 15010 ~ 160

-

METAL BLOCK 1 Piece(s) 5 Day(s) 10SS400Standard Grade15 ~ 20010 ~ 1005 ~ 1901 ~ 805 ~ 19010 ~ 200

-

METAL BLOCK 1 Piece(s) 7 Day(s) 10SS400Precision Grade20 ~ 16010 ~ 1005 ~ 1451 ~ 6010 ~ 15010 ~ 100

-

METAL BLOCK 1 Piece(s) 5 Day(s) 10SUS303Standard Grade15 ~ 20010 ~ 1005 ~ 1901 ~ 805 ~ 19010 ~ 200

Loading...

  1. 1