(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High Precision Plates with Thickness configurable in 0.01mm increment and the Flatness: 0.01 (per 100mm). Material: SS400, S50C, PXA30, NAK55
Part Number | Material | Hardness | |
Thin | Standard | ||
U-SSFBG | SSFBG | SS400 | - |
U-SCFBG | SCFBG | S50C | - |
U-PXSG | PXSG | PXA30 | 30~33HRC |
U-NAKSG | NAKSG | NAK55 | 37~43HRC |
Part Number | - | A | - | B | - | T |
U-SCFBG SSFBG | - - | 99.9 30.5 | - - | 10.1 20.6 | - - | 3.01 17.13 |
Item | Standard Value |
Thickness Parallelism | 0.01 per 100mm |
Thickness Flatness | 0.01 per 100mm |
Perpendicularity (Each Plane) | 0.02 per 100mm |
Circumference Chamfering | C0.2~0.3 |
0.1mm Increment | T: 0.01mm Increment | |||||||||||
A | B | 3~4.99 | 5~7.99 | 8.0~9.99 | ||||||||
U-SCFBG | U-PXSG | U-NAKSG | U-SSFBG | U-SCFBG | U-PXSG | U-NAKSG | U-SSFBG | U-SCFBG | U-PXSG | U-NAKSG | ||
10.0~ 60.0 | 10.0~ 60.0 | |||||||||||
60.1~ 100.0 | ||||||||||||
100.1~ 130.0 | - | - | - | - | - | - | - | - | ||||
130.1~ 160.0 | - | - | - | - | - | - | - | - | ||||
10.0~ 60.0 | 60.1~ 100.0 | |||||||||||
60.1~ 100.0 | ||||||||||||
100.1~ 130.0 | - | - | - | - | - | - | - | - | ||||
130.1~ 160.0 | - | - | - | - | - | - | - | - | ||||
10.0~ 60.0 | 100.1~ 130.0 | - | - | - | - | - | - | - | - | |||
60.1~ 100.0 | - | - | - | - | - | - | - | - | ||||
100.1~ 130.0 | - | - | - | - | - | - | - | - | ||||
130.1~ 160.0 | - | - | - | - | - | - | - | - | ||||
10.0~ 60.0 | 130.1~ 160.0 | - | - | - | - | - | - | - | - | |||
60.1~ 100.0 | - | - | - | - | - | - | - | - | ||||
100.1~ 130.0 | - | - | - | - | - | - | - | - | ||||
130.1~ 160.0 | - | - | - | - | - | - | - | - |
0.1mm Increment | T: 0.01mm Increment | ||||||||||||||||||||
A | B | 10.0~20.0 | 20.01~30.0 | 30.01~40.0 | 40.01~50.0 | 50.01~60.0 | |||||||||||||||
SSFBG | SCFBG | PXSG | NAKSG | SSFBG | SCFBG | PXSG | NAKSG | SSFBG | SCFBG | PXSG | NAKSG | SSFBG | SCFBG | PXSG | NAKSG | SSFBG | SCFBG | PXSG | NAKSG | ||
10.0~ 60.0 | 10.0~60.0 | ||||||||||||||||||||
60.1~ 100.0 | |||||||||||||||||||||
100.1~ 130.0 | |||||||||||||||||||||
130.1~ 160.0 | |||||||||||||||||||||
160.1~ 180.0 | |||||||||||||||||||||
180.1~ 200.0 | |||||||||||||||||||||
200.1~ 250.0 | 20.0~60.0 | ||||||||||||||||||||
250.1~ 300.0 | |||||||||||||||||||||
300.1~ 350.0 | - | - | - | - | - | - | - | - | - | - | |||||||||||
350.1~ 400.0 | - | - | - | - | - | - | - | - | - | - | |||||||||||
400.1~ 450.0 | - | - | - | - | - | - | - | - | - | - | |||||||||||
450.1~ 500.0 | - | - | - | - | - | - | - | - | - | - | |||||||||||
10.0~ 60.0 | 60.1~100.0 | ||||||||||||||||||||
60.1~ 100.0 | |||||||||||||||||||||
100.1~ 130.0 | |||||||||||||||||||||
130.1~ 160.0 | |||||||||||||||||||||
160.1~ 180.0 | |||||||||||||||||||||
180.1~ 200.0 | |||||||||||||||||||||
200.1~ 250.0 | |||||||||||||||||||||
250.1~ 300.0 | |||||||||||||||||||||
300.1~ 350.0 | - | - | - | - | - | - | - | - | - | - | |||||||||||
350.1~ 400.0 | - | - | - | - | - | - | - | - | - | - | |||||||||||
400.1~ 450.0 | - | - | - | - | - | - | - | - | - | - | |||||||||||
450.1~ 500.0 | - | - | - | - | - | - | - | - | - | - | |||||||||||
10.0~ 60.0 | 100.1~130.0 | ||||||||||||||||||||
60.1~ 100.0 | |||||||||||||||||||||
100.1~ 130.0 | |||||||||||||||||||||
130.1~ 160.0 | |||||||||||||||||||||
160.1~ 180.0 | |||||||||||||||||||||
180.1~ 200.0 | |||||||||||||||||||||
200.1~ 250.0 | |||||||||||||||||||||
250.1~ 300.0 | |||||||||||||||||||||
300.1~ 350.0 | - | - | - | - | - | - | - | - | - | - | |||||||||||
350.1~ 400.0 | - | - | - | - | - | - | - | - | - | - | |||||||||||
400.1~ 450.0 | - | - | - | - | - | - | - | - | - | - | |||||||||||
450.1~ 500.0 | - | - | - | - | - | - | - | - | - | - | |||||||||||
10.0~ 60.0 | 130.1~160.0 | ||||||||||||||||||||
60.1~ 100.0 | |||||||||||||||||||||
100.1~ 130.0 | |||||||||||||||||||||
130.1~ 160.0 | |||||||||||||||||||||
160.1~ 180.0 | |||||||||||||||||||||
180.1~ 200.0 | |||||||||||||||||||||
200.1~ 250.0 | |||||||||||||||||||||
250.1~ 300.0 | |||||||||||||||||||||
300.1~ 350.0 | - | - | - | - | - | - | - | - | - | - | |||||||||||
350.1~ 400.0 | - | - | - | - | - | - | - | - | - | - | |||||||||||
400.1~ 450.0 | - | - | - | - | - | - | - | - | - | - | |||||||||||
450.1~ 500.0 | - | - | - | - | - | - | - | - | - | - | |||||||||||
10.0~ 60.0 | 160.1~180.0 | ||||||||||||||||||||
60.1~ 100.0 | |||||||||||||||||||||
100.1~ 130.0 | |||||||||||||||||||||
130.1~ 160.0 | |||||||||||||||||||||
160.1~ 180.0 | |||||||||||||||||||||
180.1~ 200.0 | |||||||||||||||||||||
200.1~ 250.0 | |||||||||||||||||||||
250.1~ 300.0 | |||||||||||||||||||||
300.1~ 350.0 | - | - | - | - | - | - | - | - | - | - | |||||||||||
350.1~ 400.0 | - | - | - | - | - | - | - | - | - | - | |||||||||||
400.1~ 450.0 | - | - | - | - | - | - | - | - | - | - | |||||||||||
450.1~ 500.0 | - | - | - | - | - | - | - | - | - | - | |||||||||||
10.0~ 60.0 | 180.1~200.0 | ||||||||||||||||||||
60.1~ 100.0 | |||||||||||||||||||||
100.1~ 130.0 | |||||||||||||||||||||
130.1~ 160.0 | |||||||||||||||||||||
160.1~ 180.0 | |||||||||||||||||||||
180.1~ 200.0 | |||||||||||||||||||||
200.1~ 250.0 | |||||||||||||||||||||
250.1~ 300.0 | |||||||||||||||||||||
300.1~ 350.0 | - | - | - | - | - | - | - | - | - | - | |||||||||||
350.1~ 400.0 | - | - | - | - | - | - | - | - | - | - | |||||||||||
400.1~ 450.0 | - | - | - | - | - | - | - | - | - | - | |||||||||||
450.1~ 500.0 | - | - | - | - | - | - | - | - | - | - |
Part Number |
---|
NAKSG-[10-300/0.1]-[10-200/0.1]-[10-60/0.01] |
PXSG-[10-300/0.1]-[10-200/0.1]-[10-60/0.01] |
SCFBG-[10-500/0.1]-[10-200/0.1]-[10-60/0.01] |
SSFBG-[10-500/0.1]-[10-200/0.1]-[10-60/0.01] |
U-NAKSG-[10-100/0.1]-[10-100/0.1]-[3-9.99/0.01] |
U-PXSG-[10-160/0.1]-[10-160/0.1]-[3-9.99/0.01] |
U-SCFBG-[10-160/0.1]-[10-160/0.1]-[3-9.99/0.01] |
U-SSFBG-[10-160/0.1]-[10-160/0.1]-[5-9.99/0.01] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Finish Method | Material | Thickness T (mm) | Length A (mm) | Width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | METAL BLOCK | 1 Piece(s) | 5 Day(s) | 10 | Upper-Lower Surface Grinding (4F2G) | [Pre-Hardened Steel] NAK55 | 10 ~ 60 | 10 ~ 300 | 10 ~ 200 | ||
- | METAL BLOCK | 1 Piece(s) | 5 Day(s) | 10 | Upper-Lower Surface Grinding (4F2G) | [Pre-Hardened Steel] PXA30 | 10 ~ 60 | 10 ~ 300 | 10 ~ 200 | ||
- | METAL BLOCK | 1 Piece(s) | 7 Day(s) | 10 | Upper-Lower Surface Grinding (4F2G) | [Structural Steel, Carbon Steel] S50C | 10 ~ 60 | 10 ~ 500 | 10 ~ 200 | ||
- | METAL BLOCK | 1 Piece(s) | 7 Day(s) | 10 | Upper-Lower Surface Rotary Grinding (4F2RG) | [Structural Steel, Carbon Steel] SS400 | 10 ~ 60 | 10 ~ 500 | 10 ~ 200 | ||
- | METAL BLOCK | 1 Piece(s) | 9 Day(s) | 10 | Upper-Lower Surface Grinding (4F2G) | [Pre-Hardened Steel] NAK55 | 3 ~ 9.99 | 10 ~ 100 | 10 ~ 100 | ||
- | METAL BLOCK | 1 Piece(s) | 9 Day(s) | 10 | Upper-Lower Surface Grinding (4F2G) | [Pre-Hardened Steel] PXA30 | 3 ~ 9.99 | 10 ~ 160 | 10 ~ 160 | ||
- | METAL BLOCK | 1 Piece(s) | 7 Day(s) | 10 | Upper-Lower Surface Grinding (4F2G) | [Structural Steel, Carbon Steel] S50C | 3 ~ 9.99 | 10 ~ 160 | 10 ~ 160 | ||
- | METAL BLOCK | 1 Piece(s) | 7 Day(s) | 10 | Upper-Lower Surface Grinding (4F2G) | [Structural Steel, Carbon Steel] SS400 | 5 ~ 9.99 | 10 ~ 160 | 10 ~ 160 |
Loading...
How can we improve?
How can we improve?