1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Metal Blocks - Standard-Guaranteed Perpendicularity of All Angles - 0.1mm Increment

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Metal block with guaranteed squareness. Material: SS400, S50C, S50C tempered material, SUS303, SUS304

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SCFB-[10-500/0.1]-[10-200/0.1]-[1.5-100/0.1]
SCFF-[10-500/0.1]-[10-200/0.1]-[5-55/0.1]
SCFS-[10-500/0.1]-[10-200/0.1]-[5-60/0.1]
SCNFB-[10-200/0.1]-[10-200/0.1]-[1.5-60/0.1]
SSFB-[10-500/0.1]-[10-200/0.1]-[1.5-100/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Thickness T
(mm)
Length A
(mm)
Width B
(mm)

-

STEELBLOCK 1 Piece(s) 7 Day(s) 10[Structural Steel, Carbon Steel] S50C1.5 ~ 10010 ~ 50010 ~ 200

-

STEEL BLOCK 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS3035 ~ 5510 ~ 50010 ~ 200

-

STEEL BLOCK 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS3045 ~ 6010 ~ 50010 ~ 200

-

STEEL BLOCK 1 Piece(s) 7 Day(s) 10[Structural Steel, Carbon Steel] S50C Thermal Refined1.5 ~ 6010 ~ 20010 ~ 200

-

STEELBLOCK 1 Piece(s) 7 Day(s) 10[Structural Steel, Carbon Steel] SS4001.5 ~ 10010 ~ 50010 ~ 200

Loading...

  1. 1

Basic Information

Finish Method 6-Surface Milled (6F)