(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features] Free selection of dimensions, tolerances, and finishing methods! Material: SKS3/SKD11/DC53
Part Number |
---|
PDC53FHM-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PDC53FHN-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PDC53FHP-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PDC53FHQ-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PDC53FMM-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PDC53FMN-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PDC53FMP-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PDC53FMQ-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PDC53FNM-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PDC53FNN-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PDC53FNP-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PDC53FNQ-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PDC53FPM-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PDC53FPN-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PDC53FPP-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PDC53FPQ-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PDC53FQM-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PDC53FQN-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PDC53FQP-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PDC53FQQ-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PDC53RHM-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PDC53RHN-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PDC53RHP-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PDC53RHQ-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PDC53RMM-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PDC53RMN-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PDC53RMP-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PDC53RMQ-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PDC53RNM-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PDC53RNN-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PDC53RNP-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PDC53RNQ-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PDC53RPM-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PDC53RPN-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PDC53RPP-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PDC53RPQ-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PDC53RQM-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PDC53RQN-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PDC53RQP-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PDC53RQQ-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PSKD11FHM-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PSKD11FHN-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PSKD11FHP-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PSKD11FHQ-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PSKD11FMM-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PSKD11FMN-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PSKD11FMP-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PSKD11FMQ-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PSKD11FNM-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PSKD11FNN-[20-300/0.1]-[20-300/0.5]-[5-35/0.5] |
PSKD11FNN-[300.5-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PSKD11FNP-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PSKD11FNQ-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PSKD11FPM-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PSKD11FPN-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PSKD11FPP-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PSKD11FPQ-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PSKD11FQM-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PSKD11FQN-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PSKD11FQP-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PSKD11FQQ-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PSKD11RHM-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PSKD11RHN-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PSKD11RHP-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PSKD11RHQ-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PSKD11RMM-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PSKD11RMN-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PSKD11RMP-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PSKD11RMQ-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PSKD11RNM-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PSKD11RNN-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PSKD11RNP-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PSKD11RNQ-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PSKD11RPM-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PSKD11RPN-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PSKD11RPP-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PSKD11RPQ-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PSKD11RQM-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PSKD11RQN-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PSKD11RQP-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PSKD11RQQ-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PSKS3FHM-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PSKS3FHN-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PSKS3FHP-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PSKS3FHQ-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PSKS3FMM-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PSKS3FMN-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PSKS3FMP-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PSKS3FMQ-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
PSKS3FNM-[20-500/0.5]-[20-300/0.5]-[5-35/0.5] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Finish Method | Material | Thickness T (mm) | Length A (mm) | Width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | 6-Surface Milled (6F) | [Special Steel, Tool Steel] DC53 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | 6-Surface Milled (6F) | [Special Steel, Tool Steel] DC53 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | 6-Surface Milled (6F) | [Special Steel, Tool Steel] DC53 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | 6-Surface Milled (6F) | [Special Steel, Tool Steel] DC53 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | 6-Surface Milled (6F) | [Special Steel, Tool Steel] DC53 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | 6-Surface Milled (6F) | [Special Steel, Tool Steel] DC53 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | 6-Surface Milled (6F) | [Special Steel, Tool Steel] DC53 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | 6-Surface Milled (6F) | [Special Steel, Tool Steel] DC53 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | 6-Surface Milled (6F) | [Special Steel, Tool Steel] DC53 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | 6-Surface Milled (6F) | [Special Steel, Tool Steel] DC53 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | 6-Surface Milled (6F) | [Special Steel, Tool Steel] DC53 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | 6-Surface Milled (6F) | [Special Steel, Tool Steel] DC53 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | 6-Surface Milled (6F) | [Special Steel, Tool Steel] DC53 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | 6-Surface Milled (6F) | [Special Steel, Tool Steel] DC53 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | 6-Surface Milled (6F) | [Special Steel, Tool Steel] DC53 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | 6-Surface Milled (6F) | [Special Steel, Tool Steel] DC53 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | 6-Surface Milled (6F) | [Special Steel, Tool Steel] DC53 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | 6-Surface Milled (6F) | [Special Steel, Tool Steel] DC53 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | 6-Surface Milled (6F) | [Special Steel, Tool Steel] DC53 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | 6-Surface Milled (6F) | [Special Steel, Tool Steel] DC53 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDEPLATE | 1 Piece(s) | 5 Day(s) | 10 | Upper-Lower Surface Rotary Grinding (4F2RG) | [Special Steel, Tool Steel] DC53 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDEPLATE | 1 Piece(s) | 5 Day(s) | 10 | Upper-Lower Surface Rotary Grinding (4F2RG) | [Special Steel, Tool Steel] DC53 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDEPLATE | 1 Piece(s) | 5 Day(s) | 10 | Upper-Lower Surface Rotary Grinding (4F2RG) | [Special Steel, Tool Steel] DC53 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDEPLATE | 1 Piece(s) | 5 Day(s) | 10 | Upper-Lower Surface Rotary Grinding (4F2RG) | [Special Steel, Tool Steel] DC53 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDEPLATE | 1 Piece(s) | 5 Day(s) | 10 | Upper-Lower Surface Rotary Grinding (4F2RG) | [Special Steel, Tool Steel] DC53 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDEPLATE | 1 Piece(s) | 5 Day(s) | 10 | Upper-Lower Surface Rotary Grinding (4F2RG) | [Special Steel, Tool Steel] DC53 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDEPLATE | 1 Piece(s) | 5 Day(s) | 10 | Upper-Lower Surface Rotary Grinding (4F2RG) | [Special Steel, Tool Steel] DC53 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDEPLATE | 1 Piece(s) | 5 Day(s) | 10 | Upper-Lower Surface Rotary Grinding (4F2RG) | [Special Steel, Tool Steel] DC53 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDEPLATE | 1 Piece(s) | 5 Day(s) | 10 | Upper-Lower Surface Rotary Grinding (4F2RG) | [Special Steel, Tool Steel] DC53 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDEPLATE | 1 Piece(s) | 5 Day(s) | 10 | Upper-Lower Surface Rotary Grinding (4F2RG) | [Special Steel, Tool Steel] DC53 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDEPLATE | 1 Piece(s) | 5 Day(s) | 10 | Upper-Lower Surface Rotary Grinding (4F2RG) | [Special Steel, Tool Steel] DC53 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDEPLATE | 1 Piece(s) | 5 Day(s) | 10 | Upper-Lower Surface Rotary Grinding (4F2RG) | [Special Steel, Tool Steel] DC53 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDEPLATE | 1 Piece(s) | 5 Day(s) | 10 | Upper-Lower Surface Rotary Grinding (4F2RG) | [Special Steel, Tool Steel] DC53 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDEPLATE | 1 Piece(s) | 5 Day(s) | 10 | Upper-Lower Surface Rotary Grinding (4F2RG) | [Special Steel, Tool Steel] DC53 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDEPLATE | 1 Piece(s) | 5 Day(s) | 10 | Upper-Lower Surface Rotary Grinding (4F2RG) | [Special Steel, Tool Steel] DC53 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDEPLATE | 1 Piece(s) | 5 Day(s) | 10 | Upper-Lower Surface Rotary Grinding (4F2RG) | [Special Steel, Tool Steel] DC53 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDEPLATE | 1 Piece(s) | 5 Day(s) | 10 | Upper-Lower Surface Rotary Grinding (4F2RG) | [Special Steel, Tool Steel] DC53 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDEPLATE | 1 Piece(s) | 5 Day(s) | 10 | Upper-Lower Surface Rotary Grinding (4F2RG) | [Special Steel, Tool Steel] DC53 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDEPLATE | 1 Piece(s) | 5 Day(s) | 10 | Upper-Lower Surface Rotary Grinding (4F2RG) | [Special Steel, Tool Steel] DC53 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDEPLATE | 1 Piece(s) | 5 Day(s) | 10 | Upper-Lower Surface Rotary Grinding (4F2RG) | [Special Steel, Tool Steel] DC53 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | 6-Surface Milled (6F) | [Special Steel, Tool Steel] SKD11 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | 6-Surface Milled (6F) | [Special Steel, Tool Steel] SKD11 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | 6-Surface Milled (6F) | [Special Steel, Tool Steel] SKD11 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | 6-Surface Milled (6F) | [Special Steel, Tool Steel] SKD11 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | 6-Surface Milled (6F) | [Special Steel, Tool Steel] SKD11 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | 6-Surface Milled (6F) | [Special Steel, Tool Steel] SKD11 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | 6-Surface Milled (6F) | [Special Steel, Tool Steel] SKD11 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | 6-Surface Milled (6F) | [Special Steel, Tool Steel] SKD11 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | 6-Surface Milled (6F) | [Special Steel, Tool Steel] SKD11 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | 6-Surface Milled (6F) | [Special Steel, Tool Steel] SKD11 | 5 ~ 35 | 20 ~ 300 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | 6-Surface Milled (6F) | [Special Steel, Tool Steel] SKD11 | 5 ~ 35 | 300.5 ~ 500 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | 6-Surface Milled (6F) | [Special Steel, Tool Steel] SKD11 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | 6-Surface Milled (6F) | [Special Steel, Tool Steel] SKD11 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | 6-Surface Milled (6F) | [Special Steel, Tool Steel] SKD11 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | 6-Surface Milled (6F) | [Special Steel, Tool Steel] SKD11 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | 6-Surface Milled (6F) | [Special Steel, Tool Steel] SKD11 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | 6-Surface Milled (6F) | [Special Steel, Tool Steel] SKD11 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | 6-Surface Milled (6F) | [Special Steel, Tool Steel] SKD11 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | 6-Surface Milled (6F) | [Special Steel, Tool Steel] SKD11 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | 6-Surface Milled (6F) | [Special Steel, Tool Steel] SKD11 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | 6-Surface Milled (6F) | [Special Steel, Tool Steel] SKD11 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDEPLATE | 1 Piece(s) | 5 Day(s) | 10 | Upper-Lower Surface Rotary Grinding (4F2RG) | [Special Steel, Tool Steel] SKD11 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDEPLATE | 1 Piece(s) | 5 Day(s) | 10 | Upper-Lower Surface Rotary Grinding (4F2RG) | [Special Steel, Tool Steel] SKD11 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDEPLATE | 1 Piece(s) | 5 Day(s) | 10 | Upper-Lower Surface Rotary Grinding (4F2RG) | [Special Steel, Tool Steel] SKD11 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDEPLATE | 1 Piece(s) | 5 Day(s) | 10 | Upper-Lower Surface Rotary Grinding (4F2RG) | [Special Steel, Tool Steel] SKD11 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDEPLATE | 1 Piece(s) | 5 Day(s) | 10 | Upper-Lower Surface Rotary Grinding (4F2RG) | [Special Steel, Tool Steel] SKD11 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDEPLATE | 1 Piece(s) | 5 Day(s) | 10 | Upper-Lower Surface Rotary Grinding (4F2RG) | [Special Steel, Tool Steel] SKD11 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDEPLATE | 1 Piece(s) | 5 Day(s) | 10 | Upper-Lower Surface Rotary Grinding (4F2RG) | [Special Steel, Tool Steel] SKD11 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDEPLATE | 1 Piece(s) | 5 Day(s) | 10 | Upper-Lower Surface Rotary Grinding (4F2RG) | [Special Steel, Tool Steel] SKD11 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDEPLATE | 1 Piece(s) | 5 Day(s) | 10 | Upper-Lower Surface Rotary Grinding (4F2RG) | [Special Steel, Tool Steel] SKD11 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDEPLATE | 1 Piece(s) | 5 Day(s) | 10 | Upper-Lower Surface Rotary Grinding (4F2RG) | [Special Steel, Tool Steel] SKD11 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDEPLATE | 1 Piece(s) | 5 Day(s) | 10 | Upper-Lower Surface Rotary Grinding (4F2RG) | [Special Steel, Tool Steel] SKD11 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDEPLATE | 1 Piece(s) | 5 Day(s) | 10 | Upper-Lower Surface Rotary Grinding (4F2RG) | [Special Steel, Tool Steel] SKD11 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDEPLATE | 1 Piece(s) | 5 Day(s) | 10 | Upper-Lower Surface Rotary Grinding (4F2RG) | [Special Steel, Tool Steel] SKD11 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDEPLATE | 1 Piece(s) | 5 Day(s) | 10 | Upper-Lower Surface Rotary Grinding (4F2RG) | [Special Steel, Tool Steel] SKD11 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDEPLATE | 1 Piece(s) | 5 Day(s) | 10 | Upper-Lower Surface Rotary Grinding (4F2RG) | [Special Steel, Tool Steel] SKD11 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDEPLATE | 1 Piece(s) | 5 Day(s) | 10 | Upper-Lower Surface Rotary Grinding (4F2RG) | [Special Steel, Tool Steel] SKD11 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDEPLATE | 1 Piece(s) | 5 Day(s) | 10 | Upper-Lower Surface Rotary Grinding (4F2RG) | [Special Steel, Tool Steel] SKD11 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDEPLATE | 1 Piece(s) | 5 Day(s) | 10 | Upper-Lower Surface Rotary Grinding (4F2RG) | [Special Steel, Tool Steel] SKD11 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDEPLATE | 1 Piece(s) | 5 Day(s) | 10 | Upper-Lower Surface Rotary Grinding (4F2RG) | [Special Steel, Tool Steel] SKD11 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDEPLATE | 1 Piece(s) | 5 Day(s) | 10 | Upper-Lower Surface Rotary Grinding (4F2RG) | [Special Steel, Tool Steel] SKD11 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | 6-Surface Milled (6F) | [Special Steel, Tool Steel] SKS3 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | 6-Surface Milled (6F) | [Special Steel, Tool Steel] SKS3 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | 6-Surface Milled (6F) | [Special Steel, Tool Steel] SKS3 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | 6-Surface Milled (6F) | [Special Steel, Tool Steel] SKS3 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | 6-Surface Milled (6F) | [Special Steel, Tool Steel] SKS3 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | 6-Surface Milled (6F) | [Special Steel, Tool Steel] SKS3 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | 6-Surface Milled (6F) | [Special Steel, Tool Steel] SKS3 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | 6-Surface Milled (6F) | [Special Steel, Tool Steel] SKS3 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | 6-Surface Milled (6F) | [Special Steel, Tool Steel] SKS3 | 5 ~ 35 | 20 ~ 500 | 20 ~ 300 |
Loading...
How can we improve?
How can we improve?