1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Configurable Plates - S55CN

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·These are plates with freely selectable dimensions, tolerances, and finishing methods.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
P55FMM-[20-500/0.5]-[20-300/0.5]-[8-30/0.5]
P55FMN-[20-500/0.5]-[20-300/0.5]-[8-30/0.5]
P55FMP-[20-500/0.5]-[20-300/0.5]-[8-30/0.5]
P55FMQ-[20-500/0.5]-[20-300/0.5]-[8-30/0.5]
P55FNM-[20-500/0.5]-[20-300/0.5]-[8-30/0.5]
P55FNN-[20-500/0.5]-[20-300/0.5]-[8-30/0.5]
P55FNP-[20-500/0.5]-[20-300/0.5]-[8-30/0.5]
P55FNQ-[20-500/0.5]-[20-300/0.5]-[8-30/0.5]
P55FPM-[20-500/0.5]-[20-300/0.5]-[8-30/0.5]
P55FPN-[20-500/0.5]-[20-300/0.5]-[8-30/0.5]
P55FPP-[20-500/0.5]-[20-300/0.5]-[8-30/0.5]
P55FPQ-[20-500/0.5]-[20-300/0.5]-[8-30/0.5]
P55FQM-[20-500/0.5]-[20-300/0.5]-[8-30/0.5]
P55FQN-[20-500/0.5]-[20-300/0.5]-[8-30/0.5]
P55FQP-[20-500/0.5]-[20-300/0.5]-[8-30/0.5]
P55FQQ-[20-500/0.5]-[20-300/0.5]-[8-30/0.5]
P55RMM-[20-500/0.5]-[20-300/0.5]-[8-30/0.5]
P55RMN-[20-500/0.5]-[20-300/0.5]-[8-30/0.5]
P55RMP-[20-500/0.5]-[20-300/0.5]-[8-30/0.5]
P55RMQ-[20-500/0.5]-[20-300/0.5]-[8-30/0.5]
P55RNM-[20-500/0.5]-[20-300/0.5]-[8-30/0.5]
P55RNN-[20-500/0.5]-[20-300/0.5]-[8-30/0.5]
P55RNP-[20-500/0.5]-[20-300/0.5]-[8-30/0.5]
P55RNQ-[20-500/0.5]-[20-300/0.5]-[8-30/0.5]
P55RPM-[20-500/0.5]-[20-300/0.5]-[8-30/0.5]
P55RPN-[20-500/0.5]-[20-300/0.5]-[8-30/0.5]
P55RPP-[20-500/0.5]-[20-300/0.5]-[8-30/0.5]
P55RPQ-[20-500/0.5]-[20-300/0.5]-[8-30/0.5]
P55RQM-[20-500/0.5]-[20-300/0.5]-[8-30/0.5]
P55RQN-[20-500/0.5]-[20-300/0.5]-[8-30/0.5]
P55RQP-[20-500/0.5]-[20-300/0.5]-[8-30/0.5]
P55RQQ-[20-500/0.5]-[20-300/0.5]-[8-30/0.5]
P55SMM-[20-500/0.5]-[20-300/0.5]-[8-30/0.5]
P55SMN-[20-500/0.5]-[20-300/0.5]-[8-30/0.5]
P55SMP-[20-500/0.5]-[20-300/0.5]-[8-30/0.5]
P55SMQ-[20-500/0.5]-[20-300/0.5]-[8-30/0.5]
P55SNM-[20-500/0.5]-[20-300/0.5]-[8-30/0.5]
P55SNN-[20-500/0.5]-[20-300/0.5]-[8-30/0.5]
P55SNP-[20-500/0.5]-[20-300/0.5]-[8-30/0.5]
P55SNQ-[20-500/0.5]-[20-300/0.5]-[8-30/0.5]
P55SPM-[20-500/0.5]-[20-300/0.5]-[8-30/0.5]
P55SPN-[20-500/0.5]-[20-300/0.5]-[8-30/0.5]
P55SPP-[20-500/0.5]-[20-300/0.5]-[8-30/0.5]
P55SPQ-[20-500/0.5]-[20-300/0.5]-[8-30/0.5]
P55SQM-[20-500/0.5]-[20-300/0.5]-[8-30/0.5]
P55SQN-[20-500/0.5]-[20-300/0.5]-[8-30/0.5]
P55SQP-[20-500/0.5]-[20-300/0.5]-[8-30/0.5]
P55SQQ-[20-500/0.5]-[20-300/0.5]-[8-30/0.5]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFinish Method Thickness T
(mm)
Length A
(mm)
Width B
(mm)

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)8 ~ 3020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)8 ~ 3020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)8 ~ 3020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)8 ~ 3020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)8 ~ 3020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)8 ~ 3020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)8 ~ 3020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)8 ~ 3020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)8 ~ 3020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)8 ~ 3020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)8 ~ 3020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)8 ~ 3020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)8 ~ 3020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)8 ~ 3020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)8 ~ 3020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)8 ~ 3020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)8 ~ 3020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)8 ~ 3020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)8 ~ 3020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)8 ~ 3020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)8 ~ 3020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)8 ~ 3020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)8 ~ 3020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)8 ~ 3020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)8 ~ 3020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)8 ~ 3020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)8 ~ 3020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)8 ~ 3020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)8 ~ 3020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)8 ~ 3020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)8 ~ 3020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)8 ~ 3020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Upper-Lower Surface Grinding (4F2G)8 ~ 3020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Upper-Lower Surface Grinding (4F2G)8 ~ 3020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Upper-Lower Surface Grinding (4F2G)8 ~ 3020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Upper-Lower Surface Grinding (4F2G)8 ~ 3020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Upper-Lower Surface Grinding (4F2G)8 ~ 3020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Upper-Lower Surface Grinding (4F2G)8 ~ 3020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Upper-Lower Surface Grinding (4F2G)8 ~ 3020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Upper-Lower Surface Grinding (4F2G)8 ~ 3020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Upper-Lower Surface Grinding (4F2G)8 ~ 3020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Upper-Lower Surface Grinding (4F2G)8 ~ 3020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Upper-Lower Surface Grinding (4F2G)8 ~ 3020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Upper-Lower Surface Grinding (4F2G)8 ~ 3020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Upper-Lower Surface Grinding (4F2G)8 ~ 3020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Upper-Lower Surface Grinding (4F2G)8 ~ 3020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Upper-Lower Surface Grinding (4F2G)8 ~ 3020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Upper-Lower Surface Grinding (4F2G)8 ~ 3020 ~ 50020 ~ 300

Loading...

  1. 1

Basic Information

Material S55CN