1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Configurable Plates - S50C

Configurable Plates - S50C
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·You can freely select dimensions, tolerances, and finishing methods from small size to large size

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
L-PCSPN-[300.5-800/0.5]-[100-500/0.5]-[10-50/0.5]
L-PCSPP-[300.5-800/0.5]-[100-500/0.5]-[10-50/0.5]
PCFMM-[20-300/0.5]-[20-300/0.5]-[4-50/0.5]
PCFMM-[300.5-500/0.5]-[20-300/0.5]-[4-50/0.5]
PCFMN-[20-300/0.5]-[20-300/0.5]-[4-50/0.5]
PCFMN-[300.5-500/0.5]-[20-300/0.5]-[4-50/0.5]
PCFMP-[20-300/0.5]-[20-300/0.5]-[4-50/0.5]
PCFMP-[300.5-500/0.5]-[20-300/0.5]-[4-50/0.5]
PCFMQ-[20-300/0.5]-[20-300/0.5]-[4-50/0.5]
PCFMQ-[300.5-500/0.5]-[20-300/0.5]-[4-50/0.5]
PCFNM-[20-300/0.5]-[20-300/0.5]-[4-50/0.5]
PCFNM-[300.5-500/0.5]-[20-300/0.5]-[4-50/0.5]
PCFNN-[20-300/0.5]-[20-300/0.5]-[4-50/0.5]
PCFNN-[300.5-500/0.5]-[20-300/0.5]-[4-50/0.5]
PCFNP-[20-300/0.5]-[20-300/0.5]-[4-50/0.5]
PCFNP-[300.5-500/0.5]-[20-300/0.5]-[4-50/0.5]
PCFNQ-[20-300/0.5]-[20-300/0.5]-[4-50/0.5]
PCFNQ-[300.5-500/0.5]-[20-300/0.5]-[4-50/0.5]
PCFPM-[20-300/0.5]-[20-300/0.5]-[4-50/0.5]
PCFPM-[300.5-500/0.5]-[20-300/0.5]-[4-50/0.5]
PCFPN-[20-300/0.5]-[20-300/0.5]-[4-50/0.5]
PCFPN-[300.5-500/0.5]-[20-300/0.5]-[4-50/0.5]
PCFPP-[20-300/0.5]-[20-300/0.5]-[4-50/0.5]
PCFPP-[300.5-500/0.5]-[20-300/0.5]-[4-50/0.5]
PCFPQ-[20-300/0.5]-[20-300/0.5]-[4-50/0.5]
PCFPQ-[300.5-500/0.5]-[20-300/0.5]-[4-50/0.5]
PCFQM-[20-300/0.5]-[20-300/0.5]-[4-50/0.5]
PCFQM-[300.5-500/0.5]-[20-300/0.5]-[4-50/0.5]
PCFQN-[20-300/0.5]-[20-300/0.5]-[4-50/0.5]
PCFQN-[300.5-500/0.5]-[20-300/0.5]-[4-50/0.5]
PCFQP-[20-300/0.5]-[20-300/0.5]-[4-50/0.5]
PCFQP-[300.5-500/0.5]-[20-300/0.5]-[4-50/0.5]
PCFQQ-[20-300/0.5]-[20-300/0.5]-[4-50/0.5]
PCFQQ-[300.5-500/0.5]-[20-300/0.5]-[4-50/0.5]
PCRMM-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PCRMN-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PCRMP-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PCRMQ-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PCRNM-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PCRNN-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PCRNP-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PCRNQ-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PCRPM-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PCRPN-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PCRPP-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PCRPQ-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PCRQM-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PCRQN-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PCRQP-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PCRQQ-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PCSMM-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PCSMN-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PCSMP-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PCSMQ-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PCSNM-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PCSNN-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PCSNP-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PCSNQ-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PCSPM-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PCSPN-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PCSPP-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PCSPQ-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PCSQM-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PCSQN-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PCSQP-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PCSQQ-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
SC2RG-[20-500/1]-[20-300/1]-[5-50/0.5]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFinish Method Thickness T
(mm)
Length A
(mm)
Width B
(mm)
#3 #4 #5

-

GUIDE PLATE 1 Piece(s) 10 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)---300.5 ~ 800100 ~ 50010 ~ 50

-

GUIDE PLATE 1 Piece(s) 10 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)---300.5 ~ 800100 ~ 50010 ~ 50

-

GUIDEPLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)4 ~ 5020 ~ 30020 ~ 300---

-

GUIDEPLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)4 ~ 50300.5 ~ 50020 ~ 300---

-

GUIDEPLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)4 ~ 5020 ~ 30020 ~ 300---

-

GUIDEPLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)4 ~ 50300.5 ~ 50020 ~ 300---

-

GUIDEPLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)4 ~ 5020 ~ 30020 ~ 300---

-

GUIDEPLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)4 ~ 50300.5 ~ 50020 ~ 300---

-

GUIDEPLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)4 ~ 5020 ~ 30020 ~ 300---

-

GUIDEPLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)4 ~ 50300.5 ~ 50020 ~ 300---

-

GUIDEPLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)4 ~ 5020 ~ 30020 ~ 300---

-

GUIDEPLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)4 ~ 50300.5 ~ 50020 ~ 300---

-

GUIDEPLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)4 ~ 5020 ~ 30020 ~ 300---

-

GUIDEPLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)4 ~ 50300.5 ~ 50020 ~ 300---

-

GUIDEPLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)4 ~ 5020 ~ 30020 ~ 300---

-

GUIDEPLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)4 ~ 50300.5 ~ 50020 ~ 300---

-

GUIDEPLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)4 ~ 5020 ~ 30020 ~ 300---

-

GUIDEPLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)4 ~ 50300.5 ~ 50020 ~ 300---

-

GUIDEPLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)4 ~ 5020 ~ 30020 ~ 300---

-

GUIDEPLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)4 ~ 50300.5 ~ 50020 ~ 300---

-

GUIDEPLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)4 ~ 5020 ~ 30020 ~ 300---

-

GUIDEPLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)4 ~ 50300.5 ~ 50020 ~ 300---

-

GUIDEPLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)4 ~ 5020 ~ 30020 ~ 300---

-

GUIDEPLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)4 ~ 50300.5 ~ 50020 ~ 300---

-

GUIDEPLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)4 ~ 5020 ~ 30020 ~ 300---

-

GUIDEPLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)4 ~ 50300.5 ~ 50020 ~ 300---

-

GUIDEPLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)4 ~ 5020 ~ 30020 ~ 300---

-

GUIDEPLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)4 ~ 50300.5 ~ 50020 ~ 300---

-

GUIDEPLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)4 ~ 5020 ~ 30020 ~ 300---

-

GUIDEPLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)4 ~ 50300.5 ~ 50020 ~ 300---

-

GUIDEPLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)4 ~ 5020 ~ 30020 ~ 300---

-

GUIDEPLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)4 ~ 50300.5 ~ 50020 ~ 300---

-

GUIDEPLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)4 ~ 5020 ~ 30020 ~ 300---

-

GUIDEPLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)4 ~ 50300.5 ~ 50020 ~ 300---

-

GUIDEPLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)4 ~ 5020 ~ 50020 ~ 300---

-

GUIDEPLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)4 ~ 5020 ~ 50020 ~ 300---

-

GUIDEPLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)4 ~ 5020 ~ 50020 ~ 300---

-

GUIDEPLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)4 ~ 5020 ~ 50020 ~ 300---

-

GUIDEPLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)4 ~ 5020 ~ 50020 ~ 300---

-

GUIDEPLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)4 ~ 5020 ~ 50020 ~ 300---

-

GUIDEPLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)4 ~ 5020 ~ 50020 ~ 300---

-

GUIDEPLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)4 ~ 5020 ~ 50020 ~ 300---

-

GUIDEPLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)4 ~ 5020 ~ 50020 ~ 300---

-

GUIDEPLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)4 ~ 5020 ~ 50020 ~ 300---

-

GUIDEPLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)4 ~ 5020 ~ 50020 ~ 300---

-

GUIDEPLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)4 ~ 5020 ~ 50020 ~ 300---

-

GUIDEPLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)4 ~ 5020 ~ 50020 ~ 300---

-

GUIDEPLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)4 ~ 5020 ~ 50020 ~ 300---

-

GUIDEPLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)4 ~ 5020 ~ 50020 ~ 300---

-

GUIDEPLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)4 ~ 5020 ~ 50020 ~ 300---

-

GUIDE PLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Grinding (4F2G)4 ~ 5020 ~ 50020 ~ 300---

-

GUIDE PLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Grinding (4F2G)4 ~ 5020 ~ 50020 ~ 300---

-

GUIDE PLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Grinding (4F2G)4 ~ 5020 ~ 50020 ~ 300---

-

GUIDE PLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Grinding (4F2G)4 ~ 5020 ~ 50020 ~ 300---

-

GUIDE PLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Grinding (4F2G)4 ~ 5020 ~ 50020 ~ 300---

-

GUIDE PLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Grinding (4F2G)4 ~ 5020 ~ 50020 ~ 300---

-

GUIDE PLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Grinding (4F2G)4 ~ 5020 ~ 50020 ~ 300---

-

GUIDE PLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Grinding (4F2G)4 ~ 5020 ~ 50020 ~ 300---

-

GUIDE PLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Grinding (4F2G)4 ~ 5020 ~ 50020 ~ 300---

-

GUIDE PLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Grinding (4F2G)4 ~ 5020 ~ 50020 ~ 300---

-

GUIDE PLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Grinding (4F2G)4 ~ 5020 ~ 50020 ~ 300---

-

GUIDE PLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Grinding (4F2G)4 ~ 5020 ~ 50020 ~ 300---

-

GUIDE PLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Grinding (4F2G)4 ~ 5020 ~ 50020 ~ 300---

-

GUIDE PLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Grinding (4F2G)4 ~ 5020 ~ 50020 ~ 300---

-

GUIDE PLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Grinding (4F2G)4 ~ 5020 ~ 50020 ~ 300---

-

GUIDE PLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Grinding (4F2G)4 ~ 5020 ~ 50020 ~ 300---

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Upper-Lower Surface Rotary Grinding (2RG)5 ~ 5020 ~ 50020 ~ 300---

Loading...

  1. 1

Basic Information

Material S50C