1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Configurable Plates - SS400

Configurable Plates - SS400
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

You can freely select dimensions and tolerances for small, long, and large items!

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
L-PSFNN-[250-2500/0.5]-[10-1500/0.5]-[5-50/0.5]
L-PSFPP-[250-2500/0.5]-[10-1500/0.5]-[5-50/0.5]
PSFMM-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PSFMN-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PSFMP-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PSFMQ-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PSFNM-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PSFNN-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PSFNP-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PSFNQ-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PSFPM-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PSFPN-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PSFPP-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PSFPQ-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PSFQM-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PSFQN-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PSFQP-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PSFQQ-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PSRMM-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PSRMN-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PSRMP-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PSRMQ-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PSRNM-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PSRNN-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PSRNP-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PSRNQ-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PSRPM-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PSRPN-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PSRPP-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PSRPQ-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PSRQM-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PSRQN-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PSRQP-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PSRQQ-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PSSMM-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PSSMN-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PSSMP-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PSSMQ-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PSSNM-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PSSNN-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PSSNP-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PSSNQ-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PSSPM-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PSSPN-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PSSPP-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PSSPQ-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PSSQM-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PSSQN-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PSSQP-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PSSQQ-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
SS2F-[20-500/1]-[10-300/1]-[5-50/0.5]
SS2FM-[20-500/1]-[10-300/1]-[5-50/0.5]
SS2FN-[20-500/1]-[10-300/1]-[5-50/0.5]
SS2FP-[20-500/1]-[10-300/1]-[5-50/0.5]
SS2FQ-[20-500/1]-[10-300/1]-[5-50/0.5]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFinish Method Thickness T
(mm)
Length A
(mm)
Width B
(mm)

-

GUIDE PLATE 1 Piece(s) 6 Day(s) 106-Surface Milled (6F)5 ~ 50250 ~ 250010 ~ 1500

-

GUIDE PLATE 1 Piece(s) 6 Day(s) 106-Surface Milled (6F)5 ~ 50250 ~ 250010 ~ 1500

-

GUIDEPLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)4 ~ 5020 ~ 50020 ~ 300

-

GUIDEPLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)4 ~ 5020 ~ 50020 ~ 300

-

GUIDEPLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)4 ~ 5020 ~ 50020 ~ 300

-

GUIDEPLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)4 ~ 5020 ~ 50020 ~ 300

-

GUIDEPLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)4 ~ 5020 ~ 50020 ~ 300

-

GUIDEPLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)4 ~ 5020 ~ 50020 ~ 300

-

GUIDEPLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)4 ~ 5020 ~ 50020 ~ 300

-

GUIDEPLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)4 ~ 5020 ~ 50020 ~ 300

-

GUIDEPLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)4 ~ 5020 ~ 50020 ~ 300

-

GUIDEPLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)4 ~ 5020 ~ 50020 ~ 300

-

GUIDEPLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)4 ~ 5020 ~ 50020 ~ 300

-

GUIDEPLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)4 ~ 5020 ~ 50020 ~ 300

-

GUIDEPLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)4 ~ 5020 ~ 50020 ~ 300

-

GUIDEPLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)4 ~ 5020 ~ 50020 ~ 300

-

GUIDEPLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)4 ~ 5020 ~ 50020 ~ 300

-

GUIDEPLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)4 ~ 5020 ~ 50020 ~ 300

-

GUIDEPLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)4 ~ 5020 ~ 50020 ~ 300

-

GUIDEPLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)4 ~ 5020 ~ 50020 ~ 300

-

GUIDEPLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)4 ~ 5020 ~ 50020 ~ 300

-

GUIDEPLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)4 ~ 5020 ~ 50020 ~ 300

-

GUIDEPLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)4 ~ 5020 ~ 50020 ~ 300

-

GUIDEPLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)4 ~ 5020 ~ 50020 ~ 300

-

GUIDEPLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)4 ~ 5020 ~ 50020 ~ 300

-

GUIDEPLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)4 ~ 5020 ~ 50020 ~ 300

-

GUIDEPLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)4 ~ 5020 ~ 50020 ~ 300

-

GUIDEPLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)4 ~ 5020 ~ 50020 ~ 300

-

GUIDEPLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)4 ~ 5020 ~ 50020 ~ 300

-

GUIDEPLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)4 ~ 5020 ~ 50020 ~ 300

-

GUIDEPLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)4 ~ 5020 ~ 50020 ~ 300

-

GUIDEPLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)4 ~ 5020 ~ 50020 ~ 300

-

GUIDEPLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)4 ~ 5020 ~ 50020 ~ 300

-

GUIDEPLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)4 ~ 5020 ~ 50020 ~ 300

-

GUIDEPLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Grinding (4F2G)4 ~ 5020 ~ 50020 ~ 300

-

GUIDEPLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Grinding (4F2G)4 ~ 5020 ~ 50020 ~ 300

-

GUIDEPLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Grinding (4F2G)4 ~ 5020 ~ 50020 ~ 300

-

GUIDEPLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Grinding (4F2G)4 ~ 5020 ~ 50020 ~ 300

-

GUIDEPLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Grinding (4F2G)4 ~ 5020 ~ 50020 ~ 300

-

GUIDEPLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Grinding (4F2G)4 ~ 5020 ~ 50020 ~ 300

-

GUIDEPLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Grinding (4F2G)4 ~ 5020 ~ 50020 ~ 300

-

GUIDEPLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Grinding (4F2G)4 ~ 5020 ~ 50020 ~ 300

-

GUIDEPLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Grinding (4F2G)4 ~ 5020 ~ 50020 ~ 300

-

GUIDEPLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Grinding (4F2G)4 ~ 5020 ~ 50020 ~ 300

-

GUIDEPLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Grinding (4F2G)4 ~ 5020 ~ 50020 ~ 300

-

GUIDEPLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Grinding (4F2G)4 ~ 5020 ~ 50020 ~ 300

-

GUIDEPLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Grinding (4F2G)4 ~ 5020 ~ 50020 ~ 300

-

GUIDEPLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Grinding (4F2G)4 ~ 5020 ~ 50020 ~ 300

-

GUIDEPLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Grinding (4F2G)4 ~ 5020 ~ 50020 ~ 300

-

GUIDEPLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Grinding (4F2G)4 ~ 5020 ~ 50020 ~ 300

-

GUIDEPLATE 1 Piece(s) 5 Day(s) 10Top / Bottom Milled (2F)5 ~ 5020 ~ 50010 ~ 300

-

GUIDEPLATE 1 Piece(s) 5 Day(s) 10Top / Bottom Milled (2F)5 ~ 5020 ~ 50010 ~ 300

-

GUIDEPLATE 1 Piece(s) 5 Day(s) 10Top / Bottom Milled (2F)5 ~ 5020 ~ 50010 ~ 300

-

GUIDEPLATE 1 Piece(s) 5 Day(s) 10Top / Bottom Milled (2F)5 ~ 5020 ~ 50010 ~ 300

-

GUIDEPLATE 1 Piece(s) 5 Day(s) 10Top / Bottom Milled (2F)5 ~ 5020 ~ 50010 ~ 300

Loading...

  1. 1

Basic Information

Material SS400