1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dimension Selectable Plates - SS400/6-Surface Milled / 6-Surface Milled Upper-Lower Surface Rotary Grinding

Dimension Selectable Plates - SS400/6-Surface Milled / 6-Surface Milled Upper-Lower Surface Rotary Grinding
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 347.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·The standard dimensions make it possible to offer these products at relatively low prices.



[ M ] Material: SS400

Specifications

Part Number-A - B - T
SS6F
SSAH
-
-
100- 100 - 8
100- 100 - 8


Part NumberFinish Method
SS6FAll Surfaces Milled
SSAHAll Surfaces Milled Top / Bottom Rotary Ground
Dimension
Tolerance
A / B~99mm100~250251~
±0.2±0.25±0.4
■Accuracy Standards (Max. Value)
ItemSS6FSSAH
Thickness Parallelism
(per 100mm)
0.050.012
Flatness
(per 100mm)
T5 / 60.10.05
T8~150.070.03
T16~250.050.015
T28~0.012
Perpendicularity of Reference Plane0.015 per 100mm
Circumference ChamferingC0.2~C0.5C0.5~C1.0

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SS6F-60-60-5
SS6F-60-60-6
SS6F-60-60-8
SS6F-60-60-9
SS6F-60-60-10
SS6F-60-60-12
SS6F-60-60-13
SS6F-60-60-15
SS6F-60-60-16
SS6F-60-60-19
SS6F-60-60-20
SS6F-60-60-22
SS6F-60-60-25
SS6F-60-60-28
SS6F-60-60-30
SS6F-60-60-34
SS6F-60-60-35
SS6F-60-60-40
SS6F-60-60-50
SS6F-80-60-5
SS6F-80-60-6
SS6F-80-60-8
SS6F-80-60-9
SS6F-80-60-10
SS6F-80-60-12
SS6F-80-60-13
SS6F-80-60-15
SS6F-80-60-16
SS6F-80-60-19
SS6F-80-60-20
SS6F-80-60-22
SS6F-80-60-25
SS6F-80-60-28
SS6F-80-60-30
SS6F-80-60-34
SS6F-80-60-35
SS6F-80-60-40
SS6F-80-60-50
SS6F-80-80-5
SS6F-80-80-6
SS6F-80-80-8
SS6F-80-80-9
SS6F-80-80-10
SS6F-80-80-12
SS6F-80-80-13
SS6F-80-80-15
SS6F-80-80-16
SS6F-80-80-19
SS6F-80-80-20
SS6F-80-80-22
SS6F-80-80-25
SS6F-80-80-28
SS6F-80-80-30
SS6F-80-80-34
SS6F-80-80-35
SS6F-80-80-40
SS6F-80-80-50
SS6F-100-60-5
SS6F-100-60-6
SS6F-100-60-8
SS6F-100-60-9
SS6F-100-60-10
SS6F-100-60-12
SS6F-100-60-13
SS6F-100-60-15
SS6F-100-60-16
SS6F-100-60-19
SS6F-100-60-20
SS6F-100-60-22
SS6F-100-60-25
SS6F-100-60-28
SS6F-100-60-30
SS6F-100-60-34
SS6F-100-60-35
SS6F-100-60-40
SS6F-100-60-50
SS6F-100-80-5
SS6F-100-80-6
SS6F-100-80-8
SS6F-100-80-9
SS6F-100-80-10
SS6F-100-80-12
SS6F-100-80-13
SS6F-100-80-15
SS6F-100-80-16
SS6F-100-80-19
SS6F-100-80-20
SS6F-100-80-22
SS6F-100-80-25
SS6F-100-80-28
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFinish Method Thickness T
(mm)
Length A
(mm)
Width B
(mm)

฿ 453.39

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)56060

฿ 453.39

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)66060

฿ 440.97

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)86060

฿ 428.55

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)96060

฿ 447.18

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)106060

฿ 422.34

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)126060

฿ 347.81

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)136060

฿ 397.49

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)156060

฿ 409.91

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)166060

฿ 453.39

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)196060

฿ 422.34

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)206060

฿ 515.50

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)226060

฿ 503.08

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)256060

฿ 627.30

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)286060

฿ 558.97

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)306060

฿ 720.45

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)346060

฿ 720.45

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)356060

฿ 745.29

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)406060

฿ 826.04

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)506060

฿ 503.08

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)56080

฿ 503.08

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)66080

฿ 484.44

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)86080

฿ 496.86

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)96080

฿ 484.44

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)106080

฿ 478.24

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)126080

฿ 385.07

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)136080

฿ 440.97

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)156080

฿ 484.44

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)166080

฿ 521.71

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)196080

฿ 472.02

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)206080

฿ 558.97

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)226080

฿ 565.19

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)256080

฿ 639.72

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)286080

฿ 627.30

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)306080

฿ 770.14

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)346080

฿ 770.14

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)356080

฿ 801.20

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)406080

฿ 912.99

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)506080

฿ 527.92

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)58080

฿ 527.92

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)68080

฿ 534.13

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)88080

฿ 527.92

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)98080

฿ 490.66

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)108080

฿ 503.08

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)128080

฿ 428.55

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)138080

฿ 496.86

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)158080

฿ 453.39

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)168080

฿ 540.34

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)198080

฿ 534.13

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)208080

฿ 490.66

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)228080

฿ 571.39

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)258080

฿ 664.56

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)288080

฿ 639.72

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)308080

฿ 801.20

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)348080

฿ 801.20

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)358080

฿ 844.67

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)408080

฿ 956.46

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)508080

฿ 596.24

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)560100

฿ 596.24

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)660100

฿ 658.34

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)860100

฿ 621.08

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)960100

฿ 534.13

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)1060100

฿ 602.45

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)1260100

฿ 571.39

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)1360100

฿ 484.44

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)1560100

฿ 602.45

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)1660100

฿ 652.14

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)1960100

฿ 521.71

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)2060100

฿ 664.56

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)2260100

฿ 770.14

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)2560100

฿ 745.29

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)2860100

฿ 689.40

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)3060100

฿ 894.35

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)3460100

฿ 894.35

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)3560100

฿ 950.25

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)4060100

฿ 1,037.20

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)5060100

฿ 614.87

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)580100

฿ 614.87

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)680100

฿ 583.81

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)880100

฿ 664.56

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)980100

฿ 596.24

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)1080100

฿ 683.19

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)1280100

฿ 465.82

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)1380100

฿ 602.45

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)1580100

฿ 583.81

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)1680100

฿ 676.98

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)1980100

฿ 590.03

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)2080100

฿ 540.34

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)2280100

฿ 627.30

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)2580100

฿ 770.14

GUIDE PLATE 1 Piece(s) 5 Day(s) 106-Surface Milled (6F)2880100

Loading...

More Information

All Surfaces Milled
All Surfaces Milled + Top/Bottom Rotary Ground
* Some sizes have been changed from "in-stock" to "made-to-order" items. For more economical products of same size, refer to P.1583
 

Basic Information

Material SS400