1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Temperature Insulation Sheets

High Temperature Insulation Sheets
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High Temperature Insulation Sheets
Heat insulating plates are used for various purposes to manage and control heat transfer in different applications. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Circular Type
● Plate Thickness (mm.): 3, 5, 10 and 15
● Operating Environment Temperature (℃) : Room Temp. ~ 180, Room Temp. ~ 220, Room Temp. ~ 400 and Room Temp. ~ 500
● Plate Type : Standard (No holes)/ Plate with Holes (2/3/4 holes)
[Application]
It is used for thermal insulation of connecting parts and thermal insulation of flanges

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
ENJHA2H3-[50-500/1]-[0-50/1]-[20-490/1]-N[3,​4,​5,​6,​8,​10]
ENJHA2H3-[50-500/1]-[0-50/1]-[20-490/1]-P3
ENJHA2H5-[50-500/1]-[0-50/1]-[20-490/1]-M[3,​4]
ENJHA2H5-[50-500/1]-[0-50/1]-[20-490/1]-N[3,​4,​5,​6,​8,​10]
ENJHA2H5-[50-500/1]-[0-50/1]-[20-490/1]-P[3,​4,​5,​6]
ENJHA2H10-[50-500/1]-[0-50/1]-[20-490/1]-M[3,​4,​5,​6]
ENJHA2H10-[50-500/1]-[0-50/1]-[20-490/1]-N[3,​4,​5,​6,​8,​10]
ENJHA2H10-[50-500/1]-[0-50/1]-[20-490/1]-Z[4,​5,​6]
ENJHA3-[50-500/1]-[0-50/1]
ENJHA3H3-[50-500/1]-[0-50/1]-[20-490/1]-N[3,​4,​5,​6,​8,​10]
ENJHA3H3-[50-500/1]-[0-50/1]-[20-490/1]-P3
ENJHA3H5-[50-500/1]-[0-50/1]-[20-490/1]-M[3,​4]
ENJHA3H5-[50-500/1]-[0-50/1]-[20-490/1]-N[3,​4,​5,​6,​8,​10]
ENJHA3H5-[50-500/1]-[0-50/1]-[20-490/1]-P[3,​4,​5,​6]
ENJHA3H10-[50-500/1]-[0-50/1]-[20-490/1]-M[3,​4,​5,​6]
ENJHA3H10-[50-500/1]-[0-50/1]-[20-490/1]-N[3,​4,​5,​6,​8,​10]
ENJHA3H10-[50-500/1]-[0-50/1]-[20-490/1]-Z[4,​5,​6]
ENJHA4H3-[50-500/1]-[0-50/1]-[20-490/1]-N[3,​4,​5,​6,​8,​10]
ENJHA4H3-[50-500/1]-[0-50/1]-[20-490/1]-P3
ENJHA4H5-[50-500/1]-[0-50/1]-[20-490/1]-M[3,​4]
ENJHA4H5-[50-500/1]-[0-50/1]-[20-490/1]-N[3,​4,​5,​6,​8,​10]
ENJHA4H5-[50-500/1]-[0-50/1]-[20-490/1]-P[3,​4,​5,​6]
ENJHA4H10-[50-500/1]-[0-50/1]-[20-490/1]-M[3,​4,​5,​6]
ENJHA4H10-[50-500/1]-[0-50/1]-[20-490/1]-N[3,​4,​5,​6,​8,​10]
ENJHA4H10-[50-500/1]-[0-50/1]-[20-490/1]-Z[4,​5,​6]
ENJHA5-[50-500/1]-[0-50/1]
ENJHA10-[50-500/1]-[0-50/1]
ENJHH2H5-[50-400/1]-[0-50/1]-[20-390/1]-M[3,​4]
ENJHH2H5-[50-400/1]-[0-50/1]-[20-390/1]-N[3,​4,​5,​6,​8,​10]
ENJHH2H5-[50-400/1]-[0-50/1]-[20-390/1]-P[3,​4,​5,​6]
ENJHH2H10-[50-400/1]-[0-50/1]-[20-390/1]-M[3,​4,​5,​6]
ENJHH2H10-[50-400/1]-[0-50/1]-[20-390/1]-N[3,​4,​5,​6,​8,​10]
ENJHH2H10-[50-400/1]-[0-50/1]-[20-390/1]-Z[4,​5,​6]
ENJHH2H15-[50-400/1]-[0-50/1]-[20-390/1]-M[3,​4,​5,​6,​8]
ENJHH2H15-[50-400/1]-[0-50/1]-[20-390/1]-N[3,​4,​5,​6,​8,​10]
ENJHH2H15-[50-400/1]-[0-50/1]-[20-390/1]-Z[4,​5,​6,​8]
ENJHH3H5-[50-400/1]-[0-50/1]-[20-390/1]-M[3,​4]
ENJHH3H5-[50-400/1]-[0-50/1]-[20-390/1]-N[3,​4,​5,​6,​8,​10]
ENJHH3H5-[50-400/1]-[0-50/1]-[20-390/1]-P[3,​4,​5,​6]
ENJHH3H10-[50-400/1]-[0-50/1]-[20-390/1]-M[3,​4]
ENJHH3H10-[50-400/1]-[0-50/1]-[20-390/1]-N[3,​4,​5,​6,​8,​10]
ENJHH3H10-[50-400/1]-[0-50/1]-[20-390/1]-Z[4,​5,​6]
ENJHH3H15-[50-400/1]-[0-50/1]-[20-390/1]-M[3,​4]
ENJHH3H15-[50-400/1]-[0-50/1]-[20-390/1]-N[3,​4,​5,​6,​8,​10]
ENJHH3H15-[50-400/1]-[0-50/1]-[20-390/1]-Z[4,​5,​6,​8]
ENJHH4H5-[50-400/1]-[0-50/1]-[20-390/1]-M[3,​4]
ENJHH4H5-[50-400/1]-[0-50/1]-[20-390/1]-N[3,​4,​5,​6,​8,​10]
ENJHH4H5-[50-400/1]-[0-50/1]-[20-390/1]-P[3,​4,​5,​6]
ENJHH4H10-[50-400/1]-[0-50/1]-[20-390/1]-M[3,​4]
ENJHH4H10-[50-400/1]-[0-50/1]-[20-390/1]-N[3,​4,​5,​6,​8,​10]
ENJHH4H10-[50-400/1]-[0-50/1]-[20-390/1]-Z[4,​5,​6]
ENJHH4H15-[50-400/1]-[0-50/1]-[20-390/1]-M[3,​4,​5,​6,​8]
ENJHH4H15-[50-400/1]-[0-50/1]-[20-390/1]-N[3,​4,​5,​6,​8,​10]
ENJHH4H15-[50-400/1]-[0-50/1]-[20-390/1]-Z[4,​5,​6,​8]
ENJHH5-[50-400/1]-[0-50/1]
ENJHH10-[50-400/1]-[0-50/1]
ENJHH15-[50-400/1]-[0-50/1]
ENJHL2H5-[50-400/1]-[0-50/1]-[20-390/1]-M[3,​4]
ENJHL2H5-[50-400/1]-[0-50/1]-[20-390/1]-N[3,​4,​5,​6,​8,​10]
ENJHL2H5-[50-400/1]-[0-50/1]-[20-390/1]-P[3,​4,​5,​6]
ENJHL2H10-[50-400/1]-[0-50/1]-[20-390/1]-M[3,​4,​5,​6]
ENJHL2H10-[50-400/1]-[0-50/1]-[20-390/1]-N[3,​4,​5,​6,​8,​10]
ENJHL2H10-[50-400/1]-[0-50/1]-[20-390/1]-Z[4,​5,​6]
ENJHL2H15-[50-400/1]-[0-50/1]-[20-390/1]-M[3,​4]
ENJHL2H15-[50-400/1]-[0-50/1]-[20-390/1]-N[3,​4,​5,​6,​8,​10]
ENJHL2H15-[50-400/1]-[0-50/1]-[20-390/1]-Z[4,​5,​6,​8]
ENJHL3H5-[50-400/1]-[0-50/1]-[20-390/1]-M[3,​4]
ENJHL3H5-[50-400/1]-[0-50/1]-[20-390/1]-N[3,​4,​5,​6,​8,​10]
ENJHL3H5-[50-400/1]-[0-50/1]-[20-390/1]-P[3,​4,​5,​6]
ENJHL3H10-[50-400/1]-[0-50/1]-[20-390/1]-M[3,​4]
ENJHL3H10-[50-400/1]-[0-50/1]-[20-390/1]-N[3,​4,​5,​6,​8,​10]
ENJHL3H10-[50-400/1]-[0-50/1]-[20-390/1]-Z[4,​5,​6]
ENJHL3H15-[50-400/1]-[0-50/1]-[20-390/1]-M[3,​4,​5,​6,​8]
ENJHL3H15-[50-400/1]-[0-50/1]-[20-390/1]-N[3,​4,​5,​6,​8,​10]
ENJHL3H15-[50-400/1]-[0-50/1]-[20-390/1]-Z[4,​5,​6,​8]
ENJHL4H5-[50-400/1]-[0-50/1]-[20-390/1]-M[3,​4]
ENJHL4H5-[50-400/1]-[0-50/1]-[20-390/1]-N[3,​4,​5,​6,​8,​10]
ENJHL4H5-[50-400/1]-[0-50/1]-[20-390/1]-P[3,​4,​5,​6]
ENJHL4H10-[50-400/1]-[0-50/1]-[20-390/1]-M[3,​4,​5,​6]
ENJHL4H10-[50-400/1]-[0-50/1]-[20-390/1]-N[3,​4,​5,​6,​8,​10]
ENJHL4H10-[50-400/1]-[0-50/1]-[20-390/1]-Z[4,​5,​6]
ENJHL4H15-[50-400/1]-[0-50/1]-[20-390/1]-M[3,​4,​5,​6,​8]
ENJHL4H15-[50-400/1]-[0-50/1]-[20-390/1]-N[3,​4,​5,​6,​8,​10]
ENJHL4H15-[50-400/1]-[0-50/1]-[20-390/1]-Z[4,​5,​6,​8]
ENJHL5-[50-400/1]-[0-50/1]
ENJHL10-[50-400/1]-[0-50/1]
ENJHL15-[50-400/1]-[0-50/1]
ENJHP2H5-[50-400/1]-[0-50/1]-[20-390/1]-M[3,​4]
ENJHP2H5-[50-400/1]-[0-50/1]-[20-390/1]-N[3,​4,​5,​6,​8,​10]
ENJHP2H5-[50-400/1]-[0-50/1]-[20-390/1]-P[3,​4,​5,​6]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRecommended Operating Temperature
(°C)
Plate Thickness T
(mm)
Application Type Counterbore Hole (Screw Nominal Dia.) [Z] D
(mm)
P.C.D
(mm)
Thread Insert (Screw Nominal Dia.) [M] Through Hole (Screw Nominal Dia.) [N] V
(mm)

-

GUIDE PLATE 1 Piece(s) 18 Day(s) 10Room Temp. ~ 1803High Temperature Insulated2H (Two Holes)-50 ~ 50020 ~ 490-3 ~ 100 ~ 50

-

GUIDE PLATE 1 Piece(s) 18 Day(s) 10Room Temp. ~ 1803High Temperature Insulated2H (Two Holes)-50 ~ 50020 ~ 490--0 ~ 50

-

GUIDE PLATE 1 Piece(s) 18 Day(s) 10Room Temp. ~ 1805High Temperature Insulated2H (Two Holes)-50 ~ 50020 ~ 4903 ~ 4-0 ~ 50

-

GUIDE PLATE 1 Piece(s) 18 Day(s) 10Room Temp. ~ 1805High Temperature Insulated2H (Two Holes)-50 ~ 50020 ~ 490-3 ~ 100 ~ 50

-

GUIDE PLATE 1 Piece(s) 18 Day(s) 10Room Temp. ~ 1805High Temperature Insulated2H (Two Holes)-50 ~ 50020 ~ 490--0 ~ 50

-

GUIDE PLATE 1 Piece(s) 18 Day(s) 10Room Temp. ~ 18010High Temperature Insulated2H (Two Holes)-50 ~ 50020 ~ 4903 ~ 6-0 ~ 50

-

GUIDE PLATE 1 Piece(s) 18 Day(s) 10Room Temp. ~ 18010High Temperature Insulated2H (Two Holes)-50 ~ 50020 ~ 490-3 ~ 100 ~ 50

-

GUIDE PLATE 1 Piece(s) 18 Day(s) 10Room Temp. ~ 18010High Temperature Insulated2H (Two Holes)4 ~ 650 ~ 50020 ~ 490--0 ~ 50

-

GUIDE PLATE 1 Piece(s) 18 Day(s) 10Room Temp. ~ 1803High Temperature InsulatedStandard Type-50 ~ 500---0 ~ 50

-

GUIDE PLATE 1 Piece(s) 18 Day(s) 10Room Temp. ~ 1803High Temperature Insulated3H (Three Holes)-50 ~ 50020 ~ 490-3 ~ 100 ~ 50

-

GUIDE PLATE 1 Piece(s) 18 Day(s) 10Room Temp. ~ 1803High Temperature Insulated3H (Three Holes)-50 ~ 50020 ~ 490--0 ~ 50

-

GUIDE PLATE 1 Piece(s) 18 Day(s) 10Room Temp. ~ 1805High Temperature Insulated3H (Three Holes)-50 ~ 50020 ~ 4903 ~ 4-0 ~ 50

-

GUIDE PLATE 1 Piece(s) 18 Day(s) 10Room Temp. ~ 1805High Temperature Insulated3H (Three Holes)-50 ~ 50020 ~ 490-3 ~ 100 ~ 50

-

GUIDE PLATE 1 Piece(s) 18 Day(s) 10Room Temp. ~ 1805High Temperature Insulated3H (Three Holes)-50 ~ 50020 ~ 490--0 ~ 50

-

GUIDE PLATE 1 Piece(s) 18 Day(s) 10Room Temp. ~ 18010High Temperature Insulated3H (Three Holes)-50 ~ 50020 ~ 4903 ~ 6-0 ~ 50

-

GUIDE PLATE 1 Piece(s) 18 Day(s) 10Room Temp. ~ 18010High Temperature Insulated3H (Three Holes)-50 ~ 50020 ~ 490-3 ~ 100 ~ 50

-

GUIDE PLATE 1 Piece(s) 18 Day(s) 10Room Temp. ~ 18010High Temperature Insulated3H (Three Holes)4 ~ 650 ~ 50020 ~ 490--0 ~ 50

-

GUIDE PLATE 1 Piece(s) 18 Day(s) 10Room Temp. ~ 1803High Temperature Insulated4H (Four Holes)-50 ~ 50020 ~ 490-3 ~ 100 ~ 50

-

GUIDE PLATE 1 Piece(s) 18 Day(s) 10Room Temp. ~ 1803High Temperature Insulated4H (Four Holes)-50 ~ 50020 ~ 490--0 ~ 50

-

GUIDE PLATE 1 Piece(s) 18 Day(s) 10Room Temp. ~ 1805High Temperature Insulated4H (Four Holes)-50 ~ 50020 ~ 4903 ~ 4-0 ~ 50

-

GUIDE PLATE 1 Piece(s) 18 Day(s) 10Room Temp. ~ 1805High Temperature Insulated4H (Four Holes)-50 ~ 50020 ~ 490-3 ~ 100 ~ 50

-

GUIDE PLATE 1 Piece(s) 18 Day(s) 10Room Temp. ~ 1805High Temperature Insulated4H (Four Holes)-50 ~ 50020 ~ 490--0 ~ 50

-

GUIDE PLATE 1 Piece(s) 18 Day(s) 10Room Temp. ~ 18010High Temperature Insulated4H (Four Holes)-50 ~ 50020 ~ 4903 ~ 6-0 ~ 50

-

GUIDE PLATE 1 Piece(s) 18 Day(s) 10Room Temp. ~ 18010High Temperature Insulated4H (Four Holes)-50 ~ 50020 ~ 490-3 ~ 100 ~ 50

-

GUIDE PLATE 1 Piece(s) 18 Day(s) 10Room Temp. ~ 18010High Temperature Insulated4H (Four Holes)4 ~ 650 ~ 50020 ~ 490--0 ~ 50

-

GUIDE PLATE 1 Piece(s) 18 Day(s) 10Room Temp. ~ 1805High Temperature InsulatedStandard Type-50 ~ 500---0 ~ 50

-

GUIDE PLATE 1 Piece(s) 18 Day(s) 10Room Temp. ~ 18010High Temperature InsulatedStandard Type-50 ~ 500---0 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 5005High Temperature Resistant2H (Two Holes)-50 ~ 40020 ~ 3903 ~ 4-0 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 5005High Temperature Resistant2H (Two Holes)-50 ~ 40020 ~ 390-3 ~ 100 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 5005High Temperature Resistant2H (Two Holes)-50 ~ 40020 ~ 390--0 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 50010High Temperature Resistant2H (Two Holes)-50 ~ 40020 ~ 3903 ~ 6-0 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 50010High Temperature Resistant2H (Two Holes)-50 ~ 40020 ~ 390-3 ~ 100 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 50010High Temperature Resistant2H (Two Holes)4 ~ 650 ~ 40020 ~ 390--0 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 50015High Temperature Resistant2H (Two Holes)-50 ~ 40020 ~ 3903 ~ 8-0 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 50015High Temperature Resistant2H (Two Holes)-50 ~ 40020 ~ 390-3 ~ 100 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 50015High Temperature Resistant2H (Two Holes)4 ~ 850 ~ 40020 ~ 390--0 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 5005High Temperature Resistant3H (Three Holes)-50 ~ 40020 ~ 3903 ~ 4-0 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 5005High Temperature Resistant3H (Three Holes)-50 ~ 40020 ~ 390-3 ~ 100 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 5005High Temperature Resistant3H (Three Holes)-50 ~ 40020 ~ 390--0 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 50010High Temperature Resistant3H (Three Holes)-50 ~ 40020 ~ 3903 ~ 4-0 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 50010High Temperature Resistant3H (Three Holes)-50 ~ 40020 ~ 390-3 ~ 100 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 50010High Temperature Resistant3H (Three Holes)4 ~ 650 ~ 40020 ~ 390--0 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 50015High Temperature Resistant3H (Three Holes)-50 ~ 40020 ~ 3903 ~ 4-0 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 50015High Temperature Resistant3H (Three Holes)-50 ~ 40020 ~ 390-3 ~ 100 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 50015High Temperature Resistant3H (Three Holes)4 ~ 850 ~ 40020 ~ 390--0 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 5005High Temperature Resistant4H (Four Holes)-50 ~ 40020 ~ 3903 ~ 4-0 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 5005High Temperature Resistant4H (Four Holes)-50 ~ 40020 ~ 390-3 ~ 100 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 5005High Temperature Resistant4H (Four Holes)-50 ~ 40020 ~ 390--0 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 50010High Temperature Resistant4H (Four Holes)-50 ~ 40020 ~ 3903 ~ 4-0 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 50010High Temperature Resistant4H (Four Holes)-50 ~ 40020 ~ 390-3 ~ 100 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 50010High Temperature Resistant4H (Four Holes)4 ~ 650 ~ 40020 ~ 390--0 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 50015High Temperature Resistant4H (Four Holes)-50 ~ 40020 ~ 3903 ~ 8-0 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 50015High Temperature Resistant4H (Four Holes)-50 ~ 40020 ~ 390-3 ~ 100 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 50015High Temperature Resistant4H (Four Holes)4 ~ 850 ~ 40020 ~ 390--0 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 5005High Temperature ResistantStandard Type-50 ~ 400---0 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 50010High Temperature ResistantStandard Type-50 ~ 400---0 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 50015High Temperature ResistantStandard Type-50 ~ 400---0 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 4005High Temperature Resistant2H (Two Holes)-50 ~ 40020 ~ 3903 ~ 4-0 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 4005High Temperature Resistant2H (Two Holes)-50 ~ 40020 ~ 390-3 ~ 100 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 4005High Temperature Resistant2H (Two Holes)-50 ~ 40020 ~ 390--0 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 40010High Temperature Resistant2H (Two Holes)-50 ~ 40020 ~ 3903 ~ 6-0 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 40010High Temperature Resistant2H (Two Holes)-50 ~ 40020 ~ 390-3 ~ 100 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 40010High Temperature Resistant2H (Two Holes)4 ~ 650 ~ 40020 ~ 390--0 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 40015High Temperature Resistant2H (Two Holes)-50 ~ 40020 ~ 3903 ~ 4-0 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 40015High Temperature Resistant2H (Two Holes)-50 ~ 40020 ~ 390-3 ~ 100 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 40015High Temperature Resistant2H (Two Holes)4 ~ 850 ~ 40020 ~ 390--0 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 4005High Temperature Resistant3H (Three Holes)-50 ~ 40020 ~ 3903 ~ 4-0 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 4005High Temperature Resistant3H (Three Holes)-50 ~ 40020 ~ 390-3 ~ 100 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 4005High Temperature Resistant3H (Three Holes)-50 ~ 40020 ~ 390--0 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 40010High Temperature Resistant3H (Three Holes)-50 ~ 40020 ~ 3903 ~ 4-0 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 40010High Temperature Resistant3H (Three Holes)-50 ~ 40020 ~ 390-3 ~ 100 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 40010High Temperature Resistant3H (Three Holes)4 ~ 650 ~ 40020 ~ 390--0 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 40015High Temperature Resistant3H (Three Holes)-50 ~ 40020 ~ 3903 ~ 8-0 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 40015High Temperature Resistant3H (Three Holes)-50 ~ 40020 ~ 390-3 ~ 100 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 40015High Temperature Resistant3H (Three Holes)4 ~ 850 ~ 40020 ~ 390--0 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 4005High Temperature Resistant4H (Four Holes)-50 ~ 40020 ~ 3903 ~ 4-0 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 4005High Temperature Resistant4H (Four Holes)-50 ~ 40020 ~ 390-3 ~ 100 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 4005High Temperature Resistant4H (Four Holes)-50 ~ 40020 ~ 390--0 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 40010High Temperature Resistant4H (Four Holes)-50 ~ 40020 ~ 3903 ~ 6-0 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 40010High Temperature Resistant4H (Four Holes)-50 ~ 40020 ~ 390-3 ~ 100 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 40010High Temperature Resistant4H (Four Holes)4 ~ 650 ~ 40020 ~ 390--0 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 40015High Temperature Resistant4H (Four Holes)-50 ~ 40020 ~ 3903 ~ 8-0 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 40015High Temperature Resistant4H (Four Holes)-50 ~ 40020 ~ 390-3 ~ 100 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 40015High Temperature Resistant4H (Four Holes)4 ~ 850 ~ 40020 ~ 390--0 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 4005High Temperature ResistantStandard Type-50 ~ 400---0 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 40010High Temperature ResistantStandard Type-50 ~ 400---0 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 40015High Temperature ResistantStandard Type-50 ~ 400---0 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 2205Standard2H (Two Holes)-50 ~ 40020 ~ 3903 ~ 4-0 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 2205Standard2H (Two Holes)-50 ~ 40020 ~ 390-3 ~ 100 ~ 50

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 10Room Temp. ~ 2205Standard2H (Two Holes)-50 ~ 40020 ~ 390--0 ~ 50

Loading...

MISUMI Unit Example related to this product