(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Heat Insulating Plates/High Strength/High Temperature Resistant Grade
Heat insulating plates are used for various purposes to manage and control heat transfer in different applications. They offer a wide variety of sizes to choose from.
[Feature]
● Plate Thickness (mm.): 3, 5 ,10 and 15
● Operating Environment Temperature (℃) :
High Strength Grade (Brown) - Room Temp. ~ 180
Heat Temp. Resistance Grade (White) - ~ 80 ~ 400
● Plate Type : Standard (No holes)/ Plate with Holes (2/4/6 holes)
[Application]
It is used for thermal insulation of connecting parts and thermal insulation of flanges
Part Number |
---|
HIPLA2H-[20-800/1]-[20-600/1]-[3,5,10,15]-F[9-791/0.5]-G[5-595/0.5]-M[3,4,5,6,8,10] |
HIPLA2H-[20-800/1]-[20-600/1]-[3,5,10,15]-F[9-791/0.5]-G[5-595/0.5]-N[3,4,5,6,8,10] |
HIPLA2H-[20-800/1]-[20-600/1]-[3,5,10,15]-F[9-791/0.5]-G[5-595/0.5]-P[3,4,5,6] |
HIPLA2H-[20-800/1]-[20-600/1]-[3,5,10,15]-F[9-791/0.5]-G[5-595/0.5]-Z[4,5,6,8] |
HIPLA4H-[20-800/1]-[20-600/1]-[3,5,10,15]-F[9-791/0.5]-G[9-591/0.5]-M[3,4,5,6,8,10] |
HIPLA4H-[20-800/1]-[20-600/1]-[3,5,10,15]-F[9-791/0.5]-G[9-591/0.5]-N[3,4,5,6,8,10] |
HIPLA4H-[20-800/1]-[20-600/1]-[3,5,10,15]-F[9-791/0.5]-G[9-591/0.5]-P[3,4,5,6] |
HIPLA4H-[20-800/1]-[20-600/1]-[3,5,10,15]-F[9-791/0.5]-G[9-591/0.5]-Z[4,5,6,8] |
HIPLA6H-[20-800/1]-[20-600/1]-[3,5,10,15]-F[9-395/0.5]-G[9-591/0.5]-M[3,4,5,6,8,10] |
HIPLA6H-[20-800/1]-[20-600/1]-[3,5,10,15]-F[9-395/0.5]-G[9-591/0.5]-N[3,4,5,6,8,10] |
HIPLA6H-[20-800/1]-[20-600/1]-[3,5,10,15]-F[9-395/0.5]-G[9-591/0.5]-P[3,4,5,6] |
HIPLA6H-[20-800/1]-[20-600/1]-[3,5,10,15]-F[9-395/0.5]-G[9-591/0.5]-Z[4,5,6,8] |
HIPLA-[20-800/1]-[20-600/1]-[3,5,10,15] |
HIPLAP2H-[20-300/1]-[20-300/1]-[3,5,10,15]-F[9-291/0.5]-G[5-295/0.5]-M[3,4,5,6,8] |
HIPLAP2H-[20-300/1]-[20-300/1]-[3,5,10,15]-F[9-291/0.5]-G[5-295/0.5]-N[3,4,5,6,8,10] |
HIPLAP2H-[20-300/1]-[20-300/1]-[3,5,10,15]-F[9-291/0.5]-G[5-295/0.5]-P[3,4,5,6] |
HIPLAP2H-[20-300/1]-[20-300/1]-[3,5,10,15]-F[9-291/0.5]-G[5-295/0.5]-Z[4,5,6,8] |
HIPLAP2HL-[20-200/1]-[20-200/1]-[5,10]-F[9-191/0.5]-G[5-191/0.5]-M[3,4,5,6,8,10] |
HIPLAP2HL-[20-200/1]-[20-200/1]-[5,10]-F[9-191/0.5]-G[5-191/0.5]-N[3,4,5,6,8,10] |
HIPLAP2HL-[20-200/1]-[20-200/1]-[5,10]-F[9-191/0.5]-G[5-191/0.5]-Z[4,5,6] |
HIPLAP4H-[20-300/1]-[20-300/1]-[3,5,10,15]-F[9-291/0.5]-G[9-291/0.5]-M[3,4,5,6,8] |
HIPLAP4H-[20-300/1]-[20-300/1]-[3,5,10,15]-F[9-291/0.5]-G[9-291/0.5]-N[3,4,5,6,8,10] |
HIPLAP4H-[20-300/1]-[20-300/1]-[3,5,10,15]-F[9-291/0.5]-G[9-291/0.5]-P[3,4,5,6] |
HIPLAP4H-[20-300/1]-[20-300/1]-[3,5,10,15]-F[9-291/0.5]-G[9-291/0.5]-Z[4,5,6,8] |
HIPLAP6H-[20-300/1]-[20-300/1]-[3,5,10,15]-F[9-145/0.5]-G[9-291/0.5]-M[3,4,5,6,8] |
HIPLAP6H-[20-300/1]-[20-300/1]-[3,5,10,15]-F[9-145/0.5]-G[9-291/0.5]-N[3,4,5,6,8,10] |
HIPLAP6H-[20-300/1]-[20-300/1]-[3,5,10,15]-F[9-145/0.5]-G[9-291/0.5]-P[3,4,5,6] |
HIPLAP6H-[20-300/1]-[20-300/1]-[3,5,10,15]-F[9-145/0.5]-G[9-291/0.5]-Z[4,5,6,8] |
HIPLAP-[20-300/1]-[20-300/1]-[3,5,10,15] |
HIPYA2H-[20-800/1]-[20-600/1]-[3,5,10,15]-F[9-791/0.5]-G[5-595/0.5]-M[3,4,5,6,8,10] |
HIPYA2H-[20-800/1]-[20-600/1]-[3,5,10,15]-F[9-791/0.5]-G[5-595/0.5]-N[3,4,5,6,8,10] |
HIPYA2H-[20-800/1]-[20-600/1]-[3,5,10,15]-F[9-791/0.5]-G[5-595/0.5]-P[3,4,5,6] |
HIPYA2H-[20-800/1]-[20-600/1]-[3,5,10,15]-F[9-791/0.5]-G[5-595/0.5]-Z[4,5,6,8] |
HIPYA4H-[20-800/1]-[20-600/1]-[3,5,10,15]-F[9-791/0.5]-G[9-591/0.5]-M[3,4,5,6,8,10] |
HIPYA4H-[20-800/1]-[20-600/1]-[3,5,10,15]-F[9-791/0.5]-G[9-591/0.5]-N[3,4,5,6,8,10] |
HIPYA4H-[20-800/1]-[20-600/1]-[3,5,10,15]-F[9-791/0.5]-G[9-591/0.5]-P[3,4,5,6] |
HIPYA4H-[20-800/1]-[20-600/1]-[3,5,10,15]-F[9-791/0.5]-G[9-591/0.5]-Z[4,5,6,8] |
HIPYA6H-[20-800/1]-[20-600/1]-[3,5,10,15]-F[9-395/0.5]-G[9-591/0.5]-M[3,4,5,6,8,10] |
HIPYA6H-[20-800/1]-[20-600/1]-[3,5,10,15]-F[9-395/0.5]-G[9-591/0.5]-N[3,4,5,6,8,10] |
HIPYA6H-[20-800/1]-[20-600/1]-[3,5,10,15]-F[9-395/0.5]-G[9-591/0.5]-P[3,4,5,6] |
HIPYA6H-[20-800/1]-[20-600/1]-[3,5,10,15]-F[9-395/0.5]-G[9-591/0.5]-Z[4,5,6,8] |
HIPYA-[20-800/1]-[20-600/1]-[3,5,10,15] |
HIPYAP2H-[20-300/1]-[20-300/1]-[3,5,10,15]-F[9-291/0.5]-G[5-295/0.5]-M[3,4,5,6,8,10] |
HIPYAP2H-[20-300/1]-[20-300/1]-[3,5,10,15]-F[9-291/0.5]-G[5-295/0.5]-N[3,4,5,6,8,10] |
HIPYAP2H-[20-300/1]-[20-300/1]-[3,5,10,15]-F[9-291/0.5]-G[5-295/0.5]-P[3,4,5,6] |
HIPYAP2H-[20-300/1]-[20-300/1]-[3,5,10,15]-F[9-291/0.5]-G[5-295/0.5]-Z[4,5,6,8] |
HIPYAP4H-[20-300/1]-[20-300/1]-[3,5,10,15]-F[9-291/0.5]-G[9-291/0.5]-M[3,4,5,6,8,10] |
HIPYAP4H-[20-300/1]-[20-300/1]-[3,5,10,15]-F[9-291/0.5]-G[9-291/0.5]-N[3,4,5,6,8,10] |
HIPYAP4H-[20-300/1]-[20-300/1]-[3,5,10,15]-F[9-291/0.5]-G[9-291/0.5]-P[3,4,5,6] |
HIPYAP4H-[20-300/1]-[20-300/1]-[3,5,10,15]-F[9-291/0.5]-G[9-291/0.5]-Z[4,5,6,8] |
HIPYAP6H-[20-300/1]-[20-300/1]-[3,5,10,15]-F[9-145/0.5]-G[9-291/0.5]-M[3,4,5,6,8,10] |
HIPYAP6H-[20-300/1]-[20-300/1]-[3,5,10,15]-F[9-145/0.5]-G[9-291/0.5]-N[3,4,5,6,8,10] |
HIPYAP6H-[20-300/1]-[20-300/1]-[3,5,10,15]-F[9-145/0.5]-G[9-291/0.5]-P[3,4,5,6] |
HIPYAP6H-[20-300/1]-[20-300/1]-[3,5,10,15]-F[9-145/0.5]-G[9-291/0.5]-Z[4,5,6,8] |
HIPYAP-[20-300/1]-[20-300/1]-[3,5,10,15] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Recommended Operating Temperature (°C) | Plate Thickness T (mm) | Width B (mm) | Length A (mm) | Application | Tolerance Selection | Type | Counterbore Hole (Screw Nominal Dia.) [Z] | F (mm) | G (mm) | Thread Insert (Screw Nominal Dia.) [M] | Through Hole (Screw Nominal Dia.) [N] |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | -80~400 | 3 ~ 15 | 20 ~ 600 | 20 ~ 800 | High Temperature Resistant | Not Specified | 2H (Two Holes) | - | 9 ~ 791 | 5 ~ 595 | 3 ~ 10 | - | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | -80~400 | 3 ~ 15 | 20 ~ 600 | 20 ~ 800 | High Temperature Resistant | Not Specified | 2H (Two Holes) | - | 9 ~ 791 | 5 ~ 595 | - | 3 ~ 10 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | -80~400 | 3 ~ 15 | 20 ~ 600 | 20 ~ 800 | High Temperature Resistant | Not Specified | 2H (Two Holes) | - | 9 ~ 791 | 5 ~ 595 | - | - | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | -80~400 | 3 ~ 15 | 20 ~ 600 | 20 ~ 800 | High Temperature Resistant | Not Specified | 2H (Two Holes) | 4 ~ 8 | 9 ~ 791 | 5 ~ 595 | - | - | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | -80~400 | 3 ~ 15 | 20 ~ 600 | 20 ~ 800 | High Temperature Resistant | Not Specified | 4H (Four Holes) | - | 9 ~ 791 | 9 ~ 591 | 3 ~ 10 | - | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | -80~400 | 3 ~ 15 | 20 ~ 600 | 20 ~ 800 | High Temperature Resistant | Not Specified | 4H (Four Holes) | - | 9 ~ 791 | 9 ~ 591 | - | 3 ~ 10 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | -80~400 | 3 ~ 15 | 20 ~ 600 | 20 ~ 800 | High Temperature Resistant | Not Specified | 4H (Four Holes) | - | 9 ~ 791 | 9 ~ 591 | - | - | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | -80~400 | 3 ~ 15 | 20 ~ 600 | 20 ~ 800 | High Temperature Resistant | Not Specified | 4H (Four Holes) | 4 ~ 8 | 9 ~ 791 | 9 ~ 591 | - | - | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | -80~400 | 3 ~ 15 | 20 ~ 600 | 20 ~ 800 | High Temperature Resistant | Not Specified | 6H (Six Holes) | - | 9 ~ 395 | 9 ~ 591 | 3 ~ 10 | - | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | -80~400 | 3 ~ 15 | 20 ~ 600 | 20 ~ 800 | High Temperature Resistant | Not Specified | 6H (Six Holes) | - | 9 ~ 395 | 9 ~ 591 | - | 3 ~ 10 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | -80~400 | 3 ~ 15 | 20 ~ 600 | 20 ~ 800 | High Temperature Resistant | Not Specified | 6H (Six Holes) | - | 9 ~ 395 | 9 ~ 591 | - | - | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | -80~400 | 3 ~ 15 | 20 ~ 600 | 20 ~ 800 | High Temperature Resistant | Not Specified | 6H (Six Holes) | 4 ~ 8 | 9 ~ 395 | 9 ~ 591 | - | - | ||
- | GUIDE PLATE | 1 Piece(s) | 4 Day(s) | 10 | -80~400 | 3 ~ 15 | 20 ~ 600 | 20 ~ 800 | High Temperature Resistant | Not Specified | No Drilling Alteration | - | - | - | - | - | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | -80~400 | 3 ~ 15 | 20 ~ 300 | 20 ~ 300 | High Temperature Resistant | P (High Precision) | 2H (Two Holes) | - | 9 ~ 291 | 5 ~ 295 | 3 ~ 8 | - | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | -80~400 | 3 ~ 15 | 20 ~ 300 | 20 ~ 300 | High Temperature Resistant | P (High Precision) | 2H (Two Holes) | - | 9 ~ 291 | 5 ~ 295 | - | 3 ~ 10 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | -80~400 | 3 ~ 15 | 20 ~ 300 | 20 ~ 300 | High Temperature Resistant | P (High Precision) | 2H (Two Holes) | - | 9 ~ 291 | 5 ~ 295 | - | - | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | -80~400 | 3 ~ 15 | 20 ~ 300 | 20 ~ 300 | High Temperature Resistant | P (High Precision) | 2H (Two Holes) | 4 ~ 8 | 9 ~ 291 | 5 ~ 295 | - | - | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | -80~400 | 5 ~ 10 | 20 ~ 200 | 20 ~ 200 | High Temperature Resistant | P (High Precision) | 2HL (Two Holes) | - | 9 ~ 191 | 5 ~ 191 | 3 ~ 10 | - | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | -80~400 | 5 ~ 10 | 20 ~ 200 | 20 ~ 200 | High Temperature Resistant | P (High Precision) | 2HL (Two Holes) | - | 9 ~ 191 | 5 ~ 191 | - | 3 ~ 10 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | -80~400 | 5 ~ 10 | 20 ~ 200 | 20 ~ 200 | High Temperature Resistant | P (High Precision) | 2HL (Two Holes) | 4 ~ 6 | 9 ~ 191 | 5 ~ 191 | - | - | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | -80~400 | 3 ~ 15 | 20 ~ 300 | 20 ~ 300 | High Temperature Resistant | P (High Precision) | 4H (Four Holes) | - | 9 ~ 291 | 9 ~ 291 | 3 ~ 8 | - | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | -80~400 | 3 ~ 15 | 20 ~ 300 | 20 ~ 300 | High Temperature Resistant | P (High Precision) | 4H (Four Holes) | - | 9 ~ 291 | 9 ~ 291 | - | 3 ~ 10 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | -80~400 | 3 ~ 15 | 20 ~ 300 | 20 ~ 300 | High Temperature Resistant | P (High Precision) | 4H (Four Holes) | - | 9 ~ 291 | 9 ~ 291 | - | - | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | -80~400 | 3 ~ 15 | 20 ~ 300 | 20 ~ 300 | High Temperature Resistant | P (High Precision) | 4H (Four Holes) | 4 ~ 8 | 9 ~ 291 | 9 ~ 291 | - | - | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | -80~400 | 3 ~ 15 | 20 ~ 300 | 20 ~ 300 | High Temperature Resistant | P (High Precision) | 6H (Six Holes) | - | 9 ~ 145 | 9 ~ 291 | 3 ~ 8 | - | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | -80~400 | 3 ~ 15 | 20 ~ 300 | 20 ~ 300 | High Temperature Resistant | P (High Precision) | 6H (Six Holes) | - | 9 ~ 145 | 9 ~ 291 | - | 3 ~ 10 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | -80~400 | 3 ~ 15 | 20 ~ 300 | 20 ~ 300 | High Temperature Resistant | P (High Precision) | 6H (Six Holes) | - | 9 ~ 145 | 9 ~ 291 | - | - | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | -80~400 | 3 ~ 15 | 20 ~ 300 | 20 ~ 300 | High Temperature Resistant | P (High Precision) | 6H (Six Holes) | 4 ~ 8 | 9 ~ 145 | 9 ~ 291 | - | - | ||
- | GUIDE PLATE | 1 Piece(s) | 4 Day(s) | 10 | -80~400 | 3 ~ 15 | 20 ~ 300 | 20 ~ 300 | High Temperature Resistant | P (High Precision) | No Drilling Alteration | - | - | - | - | - | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | Room Temp. ~ 180 | 3 ~ 15 | 20 ~ 600 | 20 ~ 800 | High Strength | Not Specified | 2H (Two Holes) | - | 9 ~ 791 | 5 ~ 595 | 3 ~ 10 | - | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | Room Temp. ~ 180 | 3 ~ 15 | 20 ~ 600 | 20 ~ 800 | High Strength | Not Specified | 2H (Two Holes) | - | 9 ~ 791 | 5 ~ 595 | - | 3 ~ 10 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | Room Temp. ~ 180 | 3 ~ 15 | 20 ~ 600 | 20 ~ 800 | High Strength | Not Specified | 2H (Two Holes) | - | 9 ~ 791 | 5 ~ 595 | - | - | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | Room Temp. ~ 180 | 3 ~ 15 | 20 ~ 600 | 20 ~ 800 | High Strength | Not Specified | 2H (Two Holes) | 4 ~ 8 | 9 ~ 791 | 5 ~ 595 | - | - | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | Room Temp. ~ 180 | 3 ~ 15 | 20 ~ 600 | 20 ~ 800 | High Strength | Not Specified | 4H (Four Holes) | - | 9 ~ 791 | 9 ~ 591 | 3 ~ 10 | - | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | Room Temp. ~ 180 | 3 ~ 15 | 20 ~ 600 | 20 ~ 800 | High Strength | Not Specified | 4H (Four Holes) | - | 9 ~ 791 | 9 ~ 591 | - | 3 ~ 10 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | Room Temp. ~ 180 | 3 ~ 15 | 20 ~ 600 | 20 ~ 800 | High Strength | Not Specified | 4H (Four Holes) | - | 9 ~ 791 | 9 ~ 591 | - | - | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | Room Temp. ~ 180 | 3 ~ 15 | 20 ~ 600 | 20 ~ 800 | High Strength | Not Specified | 4H (Four Holes) | 4 ~ 8 | 9 ~ 791 | 9 ~ 591 | - | - | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | Room Temp. ~ 180 | 3 ~ 15 | 20 ~ 600 | 20 ~ 800 | High Strength | Not Specified | 6H (Six Holes) | - | 9 ~ 395 | 9 ~ 591 | 3 ~ 10 | - | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | Room Temp. ~ 180 | 3 ~ 15 | 20 ~ 600 | 20 ~ 800 | High Strength | Not Specified | 6H (Six Holes) | - | 9 ~ 395 | 9 ~ 591 | - | 3 ~ 10 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | Room Temp. ~ 180 | 3 ~ 15 | 20 ~ 600 | 20 ~ 800 | High Strength | Not Specified | 6H (Six Holes) | - | 9 ~ 395 | 9 ~ 591 | - | - | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | Room Temp. ~ 180 | 3 ~ 15 | 20 ~ 600 | 20 ~ 800 | High Strength | Not Specified | 6H (Six Holes) | 4 ~ 8 | 9 ~ 395 | 9 ~ 591 | - | - | ||
- | GUIDE PLATE | 1 Piece(s) | 4 Day(s) | 10 | Room Temp. ~ 180 | 3 ~ 15 | 20 ~ 600 | 20 ~ 800 | High Strength | Not Specified | No Drilling Alteration | - | - | - | - | - | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | Room Temp. ~ 180 | 3 ~ 15 | 20 ~ 300 | 20 ~ 300 | High Strength | P (High Precision) | 2H (Two Holes) | - | 9 ~ 291 | 5 ~ 295 | 3 ~ 10 | - | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | Room Temp. ~ 180 | 3 ~ 15 | 20 ~ 300 | 20 ~ 300 | High Strength | P (High Precision) | 2H (Two Holes) | - | 9 ~ 291 | 5 ~ 295 | - | 3 ~ 10 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | Room Temp. ~ 180 | 3 ~ 15 | 20 ~ 300 | 20 ~ 300 | High Strength | P (High Precision) | 2H (Two Holes) | - | 9 ~ 291 | 5 ~ 295 | - | - | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | Room Temp. ~ 180 | 3 ~ 15 | 20 ~ 300 | 20 ~ 300 | High Strength | P (High Precision) | 2H (Two Holes) | 4 ~ 8 | 9 ~ 291 | 5 ~ 295 | - | - | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | Room Temp. ~ 180 | 3 ~ 15 | 20 ~ 300 | 20 ~ 300 | High Strength | P (High Precision) | 4H (Four Holes) | - | 9 ~ 291 | 9 ~ 291 | 3 ~ 10 | - | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | Room Temp. ~ 180 | 3 ~ 15 | 20 ~ 300 | 20 ~ 300 | High Strength | P (High Precision) | 4H (Four Holes) | - | 9 ~ 291 | 9 ~ 291 | - | 3 ~ 10 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | Room Temp. ~ 180 | 3 ~ 15 | 20 ~ 300 | 20 ~ 300 | High Strength | P (High Precision) | 4H (Four Holes) | - | 9 ~ 291 | 9 ~ 291 | - | - | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | Room Temp. ~ 180 | 3 ~ 15 | 20 ~ 300 | 20 ~ 300 | High Strength | P (High Precision) | 4H (Four Holes) | 4 ~ 8 | 9 ~ 291 | 9 ~ 291 | - | - | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | Room Temp. ~ 180 | 3 ~ 15 | 20 ~ 300 | 20 ~ 300 | High Strength | P (High Precision) | 6H (Six Holes) | - | 9 ~ 145 | 9 ~ 291 | 3 ~ 10 | - | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | Room Temp. ~ 180 | 3 ~ 15 | 20 ~ 300 | 20 ~ 300 | High Strength | P (High Precision) | 6H (Six Holes) | - | 9 ~ 145 | 9 ~ 291 | - | 3 ~ 10 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | Room Temp. ~ 180 | 3 ~ 15 | 20 ~ 300 | 20 ~ 300 | High Strength | P (High Precision) | 6H (Six Holes) | - | 9 ~ 145 | 9 ~ 291 | - | - | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | Room Temp. ~ 180 | 3 ~ 15 | 20 ~ 300 | 20 ~ 300 | High Strength | P (High Precision) | 6H (Six Holes) | 4 ~ 8 | 9 ~ 145 | 9 ~ 291 | - | - | ||
- | GUIDE PLATE | 1 Piece(s) | 4 Day(s) | 10 | Room Temp. ~ 180 | 3 ~ 15 | 20 ~ 300 | 20 ~ 300 | High Strength | P (High Precision) | No Drilling Alteration | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?