1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Detachable Hinges for Heavy Load

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 682.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Product Description

Heavy-duty hinges are commonly used in various types of machinery and equipment to enable movement, such as opening and closing doors, panels, and they offer a wide variety of sizes to choose from.
[Feature]
● Number of Holes : 2 holes and 3 holes per side
● Mounting Distance (mm.) : 35, 40, 50, and 60
● Material : SUS304
● Material :
- Body : EN 1.4401 Equiv.
- Bushing: Polyacetal
[Application]
Heavy-duty hinge suitable for heavy door frames on machines.

 [ M ]Material[ S ]Surface Treatment
Hinge PlateEN 1.4401
Equiv.
Buffing
Shaft-
BushingPolyacetal-

Specifications

Part Number
HHPNR5
HHPNLK-B6
HHPNDRK8-5

HNZL100
Part NumberShape No.WW1L1TRtDd* Allowable Load (N)Weight
(g)
Unit PriceVolume Discount Rate
TypeL1 ~ 19 pc (s).20~50
HNZL
HNZR
50A5035201413.558.64.6350120  
656540359.65.6450185  
757550401615.5610.66.6650270  
100B1006030650450  
* The allowable load is the value when 2 pieces are used.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
HNZL50
HNZL65
HNZL75
HNZL100
HNZR50
HNZR65
HNZR75
HNZR100SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength
(mm)
Allowable Load
(N)
Width (W)
(mm)
Reversed

฿ 682.50

BUTT SLIP JOINT HINGES FOR HEA 1 Piece(s) Available Same day 105035050For Left-hand Use

฿ 773.50

BUTT SLIP JOINT HINGES FOR HEA 1 Piece(s) Available Same day 106545065For Left-hand Use

฿ 910.00

BUTT SLIP JOINT HINGES FOR HEA 1 Piece(s) Available Same day 107565075For Left-hand Use

฿ 1,092.00

BUTT SLIP JOINT HINGES FOR HEA 1 Piece(s) Same day 10100650100For Left-hand Use

฿ 682.50

BUTT SLIP JOINT HINGES FOR HEA 1 Piece(s) Available Same day 105035050For Right-hand Use

฿ 773.50

BUTT SLIP JOINT HINGES FOR HEA 1 Piece(s) Available Same day 106545065For Right-hand Use

฿ 910.00

BUTT SLIP JOINT HINGES FOR HEA 1 Piece(s) Available Same day 107565075For Right-hand Use

฿ 1,092.00

฿ 575.92

BUTT SLIP JOINT HINGES FOR HEA 1 Piece(s) Same day 10100650100For Right-hand Use

Loading...

  1. 1
 

Basic Information

Main Body Type Detachable Hinges Detachable, Flag Hinge Type Standard Body Material SUS316
Main Body Surface Treatment Buffed Additional Function Not Provided Mounting Method Screw Mounting
Mounting Screw Hole Type Counterbored