1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Stainless Steel Stepped Hinge HHSD

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Stainless Steel Stepped Hinge HHSD
  • Stainless Steel Stepped Hinge HHSD
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 172.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Hinges are commonly used in various types of machinery and equipment to enable movement, such as opening and closing doors, panels, and they offer a wide variety of sizes to choose from.
[Feature]
● Number of Holes : 3 holes per side
● Mounting Distance (mm.) : 24
● Material : Stainless Steel SUS304
● Surface Treatment : Buffed
[Application]
Hinges can be used with common combinations of aluminum profiles for smaller doors and windows on machines.



[ M ] Material:
SUS304
[ S ] Surface Treatment:
Buffing

Specifications

Part Number
HHSOY40
HHPSSD6
HHSD3.2
HHSP38

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
HHSD1.2
HHSD2.3
HHSD3.2
HHSD5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStep Dimension
(mm)

฿ 218.40

STEP HINGES 1 Piece(s) Available Same day 101.2

฿ 218.40

STEP HINGES 1 Piece(s) Available Same day 102.3

฿ 172.90

STEP HINGES 1 Piece(s) Available Same day 103.2

฿ 191.10

STEP HINGES 1 Piece(s) Available Same day 105

Loading...

  1. 1

Example

 

Basic Information

Length(mm) 60 Width (W)(mm) 40 Main Body Type Standard
Mounting Method Screw Mounting Additional Function Not Provided Mounting Screw Hole Type Round Hole
Allowable Load(N) 68.6

MISUMI Unit Example related to this product