(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Hinges are commonly used in various types of machinery and equipment to enable movement, such as opening and closing doors, panels, and they offer a wide variety of sizes to choose from.
[Feature]
● Type : Long Hinges and Weld-Mounting
● Size Minimum/Maximum (mm.) (LXW): 300X32 and 1000X32
● Can be cut for use and swage the shaft to prevent it from slipping
● Material : Stainless Steel SUS304
[Application]
Hinges can be used with common combinations for smaller doors and windows on machines.
Part Number |
HHSY50 HHSYT90 HHSYZ100 HHSLV300 |
Part Number |
---|
HHSLV1000 |
HHSLV300 |
HHSLV350 |
HHSLV450 |
HHSLV600 |
HHSLV750 |
HHSLV850 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length (mm) |
---|---|---|---|---|---|---|---|
฿ 819.00 | CONTINUOUS HINGES | 1 Piece(s) | Same day | 10 | 1000 | ||
฿ 286.65 | CONTINUOUS HINGES | 1 Piece(s) | Available | Same day | 10 | 300 | |
฿ 327.60 | CONTINUOUS HINGES | 1 Piece(s) | Same day | 10 | 350 | ||
฿ 409.50 | CONTINUOUS HINGES | 1 Piece(s) | Available | Same day | 10 | 450 | |
฿ 546.00 | CONTINUOUS HINGES | 1 Piece(s) | Available | Same day | 10 | 600 | |
฿ 637.00 | CONTINUOUS HINGES | 1 Piece(s) | Same day | 10 | 750 | ||
฿ 773.50 ฿ 504.01 | CONTINUOUS HINGES | 1 Piece(s) | Same day | 10 | 850 |
Loading...
Main Body Type | Standard | Flat Hinge Type | Long Hinges | Body Material | SUS304 |
---|---|---|---|---|---|
Main Body Surface Treatment | Not Provided | Width (W)(mm) | 32 | Additional Function | Not Provided |
Mounting Method | Weld-On |
How can we improve?
How can we improve?