(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·A storage handwheel with a grip. ·The grip material is phenol.
Part Number |
---|
AHSLN140-SC12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Handwheel Type | Handle, Outer Dia. D (Ø) | Handle, Material | Inner Dia. Shaft Bore Shape | Handwheel Surface Treatment | Handle Thickness (mm) | Mounting Section, Outer Dia. (Ø) | Round Hole Dia. (Ø) | Square Hole Size (mm) | Tap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,607.15 | STRAGE HANDWHEELS | 1 Piece(s) | Available | 7 Day(s) | 10 | [2-Spoke] Storage | 140 | [Steel] FCD500 | Square Hole | Chrome Plating | 50.5 | 36 | - | 12 | None |
Loading...
Handle Bore | With Handle | Handle Type | Folding Handle | Grip Material | Phenol |
---|
Please check the type/dimensions/specifications of the part AHSLN140-SC12 in the Folding Handwheels series.
Part Number |
---|
AHSLN100-HC12 |
AHSLN100-HC13 |
AHSLN100-HC6 |
AHSLN160 |
AHSLN160-HC10 |
AHSLN160-HC11 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Handwheel Type | Handle, Outer Dia. D (Ø) | Handle, Material | Inner Dia. Shaft Bore Shape | Handwheel Surface Treatment | Handle Thickness (mm) | Mounting Section, Outer Dia. (Ø) | Round Hole Dia. (Ø) | Square Hole Size (mm) | Tap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,406.95 | 1 Piece(s) | Available | 7 Day(s) | 10 | [2-Spoke] Storage | 100 | [Steel] FCD500 | Round Hole | Chrome Plating | 37.5 | 25.2 | 12 | - | Provided (2 Places) | |
฿ 2,406.95 | 1 Piece(s) | Available | 7 Day(s) | 10 | [2-Spoke] Storage | 100 | [Steel] FCD500 | Round Hole | Chrome Plating | 37.5 | 25.2 | 13 | - | Provided (2 Places) | |
฿ 2,406.95 | 1 Piece(s) | Available | 7 Day(s) | 10 | [2-Spoke] Storage | 100 | [Steel] FCD500 | Round Hole | Chrome Plating | 37.5 | 25.2 | 6 | - | Provided (2 Places) | |
฿ 2,202.20 | 1 Piece(s) | Available | 3 Day(s) | 10 | [2-Spoke] Storage | 160 | [Steel] FCD500 | No Hole | Chrome Plating | 56.9 | 40.5 | - | - | None | |
฿ 2,816.45 | 1 Piece(s) | Available | 7 Day(s) | 10 | [2-Spoke] Storage | 160 | [Steel] FCD500 | Round Hole | Chrome Plating | 56.9 | 40.5 | 10 | - | Provided (2 Places) | |
฿ 2,816.45 | 1 Piece(s) | Available | 7 Day(s) | 10 | [2-Spoke] Storage | 160 | [Steel] FCD500 | Round Hole | Chrome Plating | 56.9 | 40.5 | 11 | - | Provided (2 Places) |
How can we improve?
How can we improve?